Note: Not all combinations are possible. Refer to List of Model number in Ordering Information, below.
Noise Filter (Single-phase 250 V 3 A / 6 A Type)
last update: December 1, 2017
Note: Not all combinations are possible. Refer to List of Model number in Ordering Information, below.
Note: For details on normal stock models, contact your nearest OMRON representative.
| Rated voltage | Rated current | Model number |
|---|---|---|
| 250 VAC
250 VDC |
3 A | S8V-NFS203 |
| 6 A | S8V-NFS206 |
| Name | Model number |
|---|---|
| Front-mounting bracket | S82Y-VS10F |
| Side-mounting bracket | S82Y-VS10S |
last update: December 1, 2017