Page top

3Z4S-LE VS-TEV Series

Ultra-high-resolution Telecentric Lens for C-mount Cameras

3Z4S-LE VS-TEV Series

Ultra-high-resolution telecentric lens for 1.1-inch cameras

Recommended
camera
Model Optical
magnifi-
cation
WD *1
(mm)
Effec-
tive
FNO
* Maxi-
mum
aper-
ture
Depth
of
field
*2
(mm)
Reso-
lution
*3
(mm)
TV
distor-
tion
Weight
(g)
Maximum
compa-
tible
CCD
FH-S[]02
FH-S[]04
FH-S[]X12
FH-S[]21R
3Z4S-LE VS-TEV0305 0.3 × 221.5 4.3 3.8 9.59 0.03% 390 1.1
inches
0.4 × 162.0 5.3 2.6 8.83 -0.04%
0.5 × 125.8 6.2 2.0 8.39 -0.04%
3Z4S-LE VS-TEV05075 0.5 × 173.2 5.0 1.6 6.71 0.06% 350
0.75 × 133.9 6.8 1.0 6.10 0.04%
3Z4S-LE VS-TEV07510 0.75 × 133.9 6.8 1.0 6.10 0.04% 370
1.0 × 114.0 8.5 0.7 5.69 0.02%

*1. The working distance is the distance from the end of the lens to the workpiece.
*2. The depth of field is calculated using a permissible circle of confusion diameter of 0.04 mm.
*3. The resolution is calculated using a wavelength of 550 nm.

Camera and Field of View Table

Camera Size of image
element
(inch)
Imaging
area
H × V
(mm)
Field of view H × V (mm)
0.3 ×
(VS-TEV0305)
0.5 ×
(VS-TEV0305/
VS-TEV05075)
0.75 ×
(VS-TEV05075/
VS-TEV-07510)
1.0 ×
(VS-TEV07510)
FH-S[]02 2/3" equivalent 11.3 × 6.0 37.5 × 19.9 22.5 × 12.0 15.0 × 8.0 11.3 × 6.0
FH-S[]04 1" equivalent 11.3 × 11.3 37.5 × 37.5 22.5 × 22.5 15.0 × 15.0 11.3 × 11.3
FH-S[]X12 1.1" equivalent 14.1 × 10.4 47.1 × 34.5 28.2 × 20.7 18.8 × 13.8 14.1 × 10.4
FH-S[]21R 1" equivalent 13.3 × 8.9 44.4 × 29.6 26.6 × 17.7 17.7 × 11.8 13.3 × 8.9

Note: 1. The field of view is a calculated value and not a guaranteed value.
Note: 2. The lock screws for the focus and iris adjustment may become loose or come off due to shock or vibration during transportation, so please be caution when unpacking.