| Applicable
codes |
Standard | Code 39, Codabar, Code 93, Interleaved 2 of 5, Code 128, PDF417, Micro PDF417, Pharmacode, UPC, GS1 Databar |
|---|---|---|
| Application
standards |
UCC / EAN-128, AIAG | |
| Reading
performance |
Mirror type | Rotating, 10-faceted |
| Scan rate | Adjustable from 300 to 1,400 scans/s, default=500 | |
| Scan width angle | 60° (typ.) | |
| Pitch | ±50° max. | |
| Skew | ±40° max. | |
| Label contrast | 25% min. absolute dark to light differential at 655 nm wavelength | |
| Communications | Interface | RS-232 / 422 / 485 and / or Ethernet* |
| Protocols | Point-to-Point, Point-to-Point w / RTS / CTS, Point-to-Point w / XON / XOFF,
Point-to-Point w / RTS / CTS & XON / XOFF, Multidrop, Daisy Chain, User-Defined Multidrop, Ethernet TCP / IP, EtherNet / IP |
|
| I / O
specifications |
Input 1 /
Trigger / New Master |
Bi-directional optoisolated 4.5 to 28 V rated (13 mA at 24 VDC) |
| Outputs (1, 2 & 3) | Optoisolated, 1 to 28 V rated, (ICE <100 mA at 24 VDC, current limited by user) | |
| Power requirement | 10 to 28 VDC, 200 mV p-p max. ripple, 270 mA at 24 VDC (typ.) | |
| Laser light | Type | Laser diode |
| Output wavelength | 655 nm nominal | |
| Beam divergence | 0.4 mrad (typ.) | |
| Pulse time | 40 to 186 μs | |
| Maximum output | 1.75 mW | |
| Operating life | 50,000 hours at 25°C | |
| Safety class | Visible laser: IEC 60825-1 Class 2 | |
| Environmental
specifications |
Ambient
temperature range |
Operating: 0 to 50°C, Storage: -40 to 75°C |
| Ambient
humidity range |
Up to 90% (with no icing or condensation) | |
| Degree of
protection |
IP65 | |
| Weight | Approx. 453 g | |
| Dimensions | 109 x 45 x 95 mm (H x D x W) | |
| Safety standards | FCC, UL/c UL, CE, CB, KC, RCM, BIS | |
| Material | Aluminum diecast | |