| Type | Field of view | Model |
|---|---|---|
| LVS-9510 Verifier | 76 mm | 9510-5-3.0 |
| 102 mm | 9510-5-4.0 | |
| 114 mm | 9510-5-4.5 | |
| 159 mm | 9510-5-6.250 |
Code Verification System
last update: April 14, 2026
| Type | Field of view | Model |
|---|---|---|
| LVS-9510 Verifier | 76 mm | 9510-5-3.0 |
| 102 mm | 9510-5-4.0 | |
| 114 mm | 9510-5-4.5 | |
| 159 mm | 9510-5-6.250 |
Note: Be sure to use the power supply and power supply cord included with the product.
In addition, do not use the power supplies or power supply cords with any other electric or electronic equipment.
| Type | Model |
|---|---|
| EAN / UPC Calibrated Conformance Test Card (Included with 9510-5-3.0 / 4.0 / 4.5 / 6 / 250) | 98-CAL040 |
| GS1-128 Calibrated Conformance Test Card (Included with 9510-5-6.250) | 98-CAL041 |
| LVS-9510 and LVS-958[] Software Upgrade Option: Multi-Sector Verification | 98-SOF0039 |
| LVS-95[][] Software Upgrade Option: Automatic Login Feature | 98-SOF0056 |
| Software Upgrade Option: EAIV (Enhanced Application Identifier Verification) | 98-SOF0088 |
| LVS-95[][] IQ-OQ Validation Procedure Guidelines, v. 4.3 and later (includes text cards) | 98-LVS0077 |
| Validation Test Cards (35 test cards) | 98-LVS-VTC |
last update: April 14, 2026