(Unit: mm)
NX-series Communication Control Unit/Safety Control Units
last update: December 1, 2021
(Unit: mm)
Note: For dimensions with the communications cable connected, refer to NX-series User's Manual Safety Control Unit/Communication Control Unit (Cat. No.Z395)
Safety Input Units NX-SIH400/SID800
Safety Output Units NX-SOH200/SOD400
*1. The dimension is 1.35 mm for Units with lot numbers through December 2014.
*2. The dimension from the attachment surface of the DIN Track to the front surface of the Safety I/O Unit.
* The dimension from the attachment surface of the DIN
Track to the front surface of the end cover.
last update: December 1, 2021