| Unit type | Appearance | Supported
communications protocol |
Number of
communications connectors |
Network
variables |
Unit
version |
Model |
|---|---|---|---|---|---|---|
| Communication
Control Unit |
![]() |
EtherNet/IP *1 | 3 | 2 *2 | Ver. 1.01 | NX-CSG320 |
NX-series Communication Control Unit
last update: December 16, 2024
| Unit type | Appearance | Supported
communications protocol |
Number of
communications connectors |
Network
variables |
Unit
version |
Model |
|---|---|---|---|---|---|---|
| Communication
Control Unit |
![]() |
EtherNet/IP *1 | 3 | 2 *2 | Ver. 1.01 | NX-CSG320 |
Note: One NX-END02 End Cover is provided with the NX-CSG320 Communication Control Unit.
*1. Routing of the CIP Safety protocol is supported.
*2. PORT1 is an independent port. PORT2A and PORT2B are the ports with a built-in Ethernet switch.
End Cover (NX-END02): 1
One End Cover is provided with the Communication Control Unit.
The Sysmac Studio is the software that provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT Slave, and the HMI.
For details, refer to your local OMRON website and Sysmac Studio Catalog (Cat. No. P138).
| Product name | Specification | Model |
|---|---|---|
| SD Memory Card | Flash Memory, 2 GB | HMC-SD292 |
| Flash Memory, 4 GB | HMC-SD492 |
Note: Refer to the HMC-SD292/492/1A2 datasheet for details on the memory card.
| Product Name | Specification | Model |
|---|---|---|
| Unit/Terminal Block Coding Pins | For 10 Units (Terminal Block: 30 pins, Unit: 30 pins) | NX-AUX02 |
| Product name | Specification | Model | |||
|---|---|---|---|---|---|
| No. of
terminals |
Terminal number
indications |
Ground terminal
mark |
Terminal current
capacity |
||
| Terminal Block | 8 | A/B | Provided | 10 A | NX-TBC082 |
last update: December 16, 2024