| Appearance | Applicable Medium | Control output | Communication
method |
IO-Link baud rate | Model |
|---|---|---|---|---|---|
![]() |
Liquid | PNP/NPN
selectable |
IO-Link Analog | COM2 | E8FC-25SD |
| COM3 | E8FC-25ST |
IoT Flow Sensors
last update: August 1, 2022
| Appearance | Applicable Medium | Control output | Communication
method |
IO-Link baud rate | Model |
|---|---|---|---|---|---|
![]() |
Liquid | PNP/NPN
selectable |
IO-Link Analog | COM2 | E8FC-25SD |
| COM3 | E8FC-25ST |
Note: Please contact your OMRON sales representative regarding the IO-Link setup file (IODD file).
It must be selected from the adapters below.
| Appearance | Applicable diameter * | Thread type | Materials | Model | |
|---|---|---|---|---|---|
| Nominal
diameter A |
Nominal
diameter B |
||||
![]() |
10 A | 3/8” | R (taper thread) | SUS304 | E8FC-YA-R10A |
| NPT (taper thread) | E8FC-YA-N10A | ||||
![]() |
15 A | 1/2” | R (taper thread) | E8FC-YA-R15A | |
| NPT (taper thread) | E8FC-YA-N15A | ||||
![]() |
20 A | 3/4” | R (taper thread) | E8FC-YA-R20A | |
| NPT (taper thread) | E8FC-YA-N20A | ||||
![]() |
25 A | 1” | R (taper thread) | E8FC-YA-R25A | |
| NPT (taper thread) | E8FC-YA-N25A | ||||
A Cable is not provided with the Sensor. It must be ordered separately.
| Type | Appearance | Cable | Model |
|---|---|---|---|
| Socket on one
cable end |
Straight
![]() |
2 m | XS5F-D421-D80-F |
| 5 m | XS5F-D421-G80-F | ||
L-shaped
![]() |
2 m | XS5F-D422-D80-F | |
| 5 m | XS5F-D422-G80-F | ||
| Socket and plug on
cable ends * |
Straight/straight
![]() |
2 m | XS5W-D421-D81-F |
| 5 m | XS5W-D421-G81-F | ||
L-shaped/L-shaped
![]() |
2 m | XS5W-D422-D81-F | |
| 5 m | XS5W-D422-G81-F |
Note: Refer to Sensor I/O Connectors/Sensor Controllers on OMRON website for details.
* Straight type/L-shape type combinations are also available.
| Appearance | Type | Model |
|---|---|---|
![]() |
For E8FC-25[][] | E8FC-YL-1 |
last update: August 1, 2022