The models and outline of specifications are given below.
Axial Interface Unit
last update: July 1, 2025
The models and outline of specifications are given below.
| Product
name |
Amplifier interface | Encoder interface | Output
type |
Model |
|---|---|---|---|---|
| Axial Interface
Unit |
DirectPWM output | Digital quadrature encoder/
serial encoder |
NPN type | CK3W-AX1313N |
| DA output (Filtered PWM) | CK3W-AX1414N | |||
| DA output (True DAC) | CK3W-AX1515N | |||
| DirectPWM output | Sinusoidal encoder/serial encoder | CK3W-AX2323N | ||
| DirectPWM output | Digital quadrature encoder/
serial encoder |
PNP type | CK3W-AX1313P | |
| DA output (Filtered PWM) | CK3W-AX1414P | |||
| DA output (True DAC) | CK3W-AX1515P | |||
| DirectPWM output | Sinusoidal encoder/serial encoder | CK3W-AX2323P |
| Type | Cable length | Model |
|---|---|---|
| For digital quadrature encoder | 3 m | CK3W-CAED03A |
| For sinusoidal encoder | 3 m | CK3W-CAEA03A |
| For serial encoder | 3 m | CK3W-CAES03A |
| For "digital quadrature encoder + UVW signal" or
"digital quadrature encoder + serial encoder" |
3 m | CK3W-CAEW03A |
| For "sinusoidal encoder + UVW signal" or
"sinusoidal encoder + serial encoder" |
3 m | CK3W-CAEAW03A |
Note: The encoder connection side has discrete wires. Wire in accordance with the encoder specifications.
| Type | Cable length | Model |
|---|---|---|
| For FilteredPWM/TrueDAC type | 3 m | CK3W-CAA03A |
| For DirectPWM type (One-touch installation type cable) | 0.9 m | 200-602739-036x |
| 1.8 m | 200-602739-072x | |
| 3.6 m | 200-602739-144x | |
| For DirectPWM type (The screw installation type) | 0.9 m | CK3W-CAAD009A |
| 1.8 m | CK3W-CAAD018A | |
| 3.6 m | CK3W-CAAD036A |
Note: 1. The amplifier connection side of the CK3W-CAA03A Cable has discrete wires. Wire in accordance with the servo drive specifications.
2. When connecting to CK3A-G3[][]L, please use the following one-touch installation type cable.
last update: July 1, 2025