last update: December 1, 2023
R89F-MS0938[] AC Free Input Axial Fans (92 × 92 × t38 mm)
Characteristics
| Motor type |
Brushless DC motor |
| Terminal type |
Terminals |
| Insulation class |
Class E (UL class A) |
| Insulation resistance |
10 M min. (at 500 VDC)
Between lead wire conductor and frame |
| Insulation withstand voltage |
1,500 VAC (1 minute)
Between input terminal and frame |
| Ambient operating temperature |
-20 to 75°C (with no icing) |
| Ambient storage temperature |
-30 to +75°C (no icing) |
| Ambient humidity |
20% to 85% |
| Protection |
Restraint burnout protection (Current blocking function) |
| Materials |
Frame |
PBT/PC alloy (UL94V-0) |
| Blades |
PBT/PC alloy (UL94V-0) |
| Bearings |
Ball bearings |
| Weight |
Approx. 250 g |
| Compliant standards |
EN/IEC62368-1
EN/IEC60335-2-80
(CE marking compliant)
RCM
PSE |
| Certified standards |
UL: UL507 (Recognition)
CSA: C22.2 No.113 |
R89F-MS1238[] AC Free Input Axial Fans (120 × 120 × t38 mm)
Characteristics
| Motor type |
Brushless DC motor |
| Terminal type |
Terminals |
| Insulation class |
Class E (UL class A) |
| Insulation resistance |
10 M min. (at 500 VDC)
Between lead wire conductor and frame |
| Insulation withstand voltage |
1,500 VAC (1 minute)
Between input terminal and frame |
| Ambient operating temperature |
-20 to 75°C (with no icing) |
| Ambient storage temperature |
-30 to +75°C (no icing) |
| Ambient humidity |
20% to 85% |
| Protection |
Restraint burnout protection (Current blocking function) |
| Materials |
Frame |
PBT/PC alloy (UL94V-0) |
| Blades |
PPHOX (UL94V-1) |
| Bearings |
Ball bearings |
| Weight |
Approx. 290 g |
| Compliant standards |
EN/IEC62368-1
EN/IEC60335-2-80
(CE marking compliant)
RCM
PSE |
| Certified standards |
UL: UL507 (Recognition)
CSA: C22.2 No.113 |
last update: December 1, 2023