| Appearance | Main contacts | Auxiliary contact | Light curtain auxiliary output | Model |
|---|---|---|---|---|
![]() |
3PST-NO | SPST-NC | 1PNP | F3SP-B1P |
Control Unit
last update: April 15, 2019
| Appearance | Main contacts | Auxiliary contact | Light curtain auxiliary output | Model |
|---|---|---|---|---|
![]() |
3PST-NO | SPST-NC | 1PNP | F3SP-B1P |
| Appearance | Cable length | Specifications | Model |
|---|---|---|---|
![]() |
3 m | ![]() |
F39-JD3B |
| 7 m | F39-JD7B | ||
| 10 m | F39-JD10B |
| Appearance | Type | Cable
length |
Specifications | Model |
|---|---|---|---|---|
![]() |
For emitter
M12 connector |
0.3 m | ![]() |
F39-JGR3M-B58-L |
![]() |
For receiver
M12 connector |
0.3 m | ![]() |
F39-JGR3M-B88-D |
Note: Use the F39-JD[]B Double-Ended Cables to connect with the F3SG-RA Series.
last update: April 15, 2019