last update: January 15, 2019
Rating
| Input |
Rated power consumption |
24 VDC |
| Operating voltage range |
-15% to +10% of rated supply voltage |
| Rated supply voltage |
1.7 W max. (Exclude sensor power) |
| Output |
UL
Listed |
Rated load |
250 VAC 5 A cosφ=1
30 VDC 5A L/R=0ms |
| Rated carry current |
5 A |
| Max. switching voltage |
250 VAC 125 VDC |
| Max. switching capacity |
AC: 1,250 VA
DC: 150 W |
EU
Directive |
Rated load |
25 VAC 5 A cosφ=1
30 VDC 5 A L/R=0 ms |
| Rated carry current |
5 A |
| Max. switching voltage |
25 VAC 60 VDC |
| Max. switching capacity |
AC: 125 VA
DC: 150 W |
| Conditional short-circuit current |
1,000 A |
| Short circuit protective device |
Use 5 A fast acting fuse in accordance with IEC 60127 |
Characteristics
| Operation time |
100 ms max. (exclude sensor response time) |
| Response time |
10 ms max. (exclude sensor response time) |
| Vibration resistance |
10 to 55 Hz 0.35 mm single amplitude (0.7 mm double amplitude) |
| Shock resistance |
Destruction: 300 m/s2
Malfunction: 100 m/s2 |
| Ambient temperature |
-10 to 55°C |
| Ambient humidity |
35 to 85% RH |
Protection class
| Terminals |
IP20 |
| Enclosure |
IP40 |
Pollution degree
Isolation specification
| Insulation resistance |
Between inputs and outputs |
100 MΩ min.
(by 500 VDC Megger) |
| Between different poles of output |
| Dielectric strength |
Between inputs and outputs |
2,500 VAC 1 minute |
| Between different poles of output |
Life expectancy
| Electrical endurance |
100,000 operations min. Rated load
Switching frequency 1,800 operations/h |
| Mechanical endurance |
5,000,000 operations min.
Switching frequency 18,000 operations/h |
last update: January 15, 2019