This high performance inverter offers the same usability as the previous model, which allows easy replacement.
High-function General-purpose Inverters
last update: March 10, 2025
This high performance inverter offers the same usability as the previous model, which allows easy replacement.
The RX2 Series with the same mounting dimension as the previous model will fit in the existing control panel or mounting location. In addition, the same setting software CX-Drive can be used for the RX2 Series. Parameter settings and programs used for the previous model can be easily converted and transferred to the RX2 Series.
Note: The depth of some models may vary.
Built-in noise filters corresponding to the European EMC Directive IEC61800-3 2nd Environment Category C3 and UL Power Conversion Equipment/UL61800-5-1 will save external hardware and extra cost.
The RX2 Series delivers improved usability: more efficient, easier, and faster.
The new full-color LCD operator, which replaced the previous 7-segment display, makes setup and operation more intuitive and easier. The parameter copy function of the operator allows you to quickly copy parameter settings to other RX2 Inverters.
The RX2 Inverter can perform simple sequence control programmed using support software CX-Drive.
Crane control, tension control, and other large-scale processes that require fast control speeds can be configured without a PLC, optimizing costs.
The RX2 Series continues to evolve, meeting ever-changing demands and helping improve productivity.
The RX2 Series can control permanent magnet motors (PM motors) as well as induction motors. Auto-tuning maximizes PM motor performance, helping save energy.
The RX2 Series features Safe Torque Off (STO) as standard to meet your machine safety needs.
・STO according to IEC 61800-5-2
・PLe and CAT 4 according to EN ISO 13849-1
・SIL3 according to IEC 61508 and EN/IEC 62061
The EtherCAT option is available. Connect the RX2 Inverters with the NX/NJ Machine Automation Controller to improve development and production productivity.
Both conf igurations are possible, s tandard and Ring topology.
One Integrated Development Environment Software.
・ One software to integrate
・ Work as a team
・ Integrated commissioning tools
・ Sysmac troubleshooter
・ Multiple configurations
・ Open Standards
last update: March 10, 2025