Very Low Duty (VLD)/Low Duty (LD)/Normal Duty (ND)
High-function General-purpose Inverters
last update: September 25, 2023
Very Low Duty (VLD)/Low Duty (LD)/Normal Duty (ND)
| 3G3RX2-A2[][][][][] | A2004 | A2007 | A2015 | A2022 | A2037 | |||
|---|---|---|---|---|---|---|---|---|
| Applicable motor
(4-pole) capacity (kW) |
VLD | 0.75 | 1.5 | 2.2 | 3.7 | 5.5 | ||
| LD | 0.75 | 1.5 | 2.2 | 3.7 | 5.5 | |||
| ND | 0.4 | 0.75 | 1.5 | 2.2 | 3.7 | |||
| Output | Rated output
current (A) |
VLD | 4.4 | 8.0 | 10.4 | 15.6 | 22.8 | |
| LD | 3.7 | 6.3 | 9.4 | 12.0 | 19.6 | |||
| ND | 3.2 | 5.0 | 8.0 | 11.0 | 17.5 | |||
| Overload
current rating |
VLD | 110% 60 sec / 120% 3 sec | ||||||
| LD | 120% 60 sec / 150% 3 sec | |||||||
| ND | 150% 60 sec / 200% 3 sec | |||||||
| Rated output voltage | 3-phase (3-wire) 200 to 240 V (depending on receiving voltage) | |||||||
| Rated
capacity (kVA) |
200 V | VLD | 1.5 | 2.8 | 3.6 | 5.4 | 7.9 | |
| LD | 1.3 | 2.2 | 3.3 | 4.2 | 6.8 | |||
| ND | 1.1 | 1.7 | 2.8 | 3.8 | 6.1 | |||
| 240 V | VLD | 1.8 | 3.3 | 4.3 | 6.5 | 9.5 | ||
| LD | 1.5 | 2.6 | 3.9 | 5.0 | 8.1 | |||
| ND | 1.3 | 2.1 | 3.3 | 4.6 | 7.3 | |||
| Input | Rated input
current (A) *1 |
VLD | 5.2 | 9.5 | 12.4 | 18.6 | 27.1 | |
| LD | 4.4 | 7.5 | 11.2 | 14.3 | 23.3 | |||
| ND | 3.8 | 6.0 | 9.5 | 13.1 | 20.8 | |||
| Rated input AC voltage | Control power supply: Power supply single phase 200 to 240 V/allowable
variation range 170 to 264 V, 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
|||||||
| Main circuit power supply: 3-phase (3-wire) 200 to 240 V/allowable variation
range 170 to 264 V, 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
||||||||
| Power supply
equipment capacity (kVA) *2 |
VLD | 2.0 | 3.6 | 4.7 | 7.1 | 10.3 | ||
| LD | 1.7 | 2.9 | 4.3 | 5.4 | 8.9 | |||
| ND | 1.5 | 2.3 | 3.6 | 5.0 | 7.9 | |||
| Carrier frequency operating
range *3 |
VLD | 0.5 to 10.0 kHz | ||||||
| LD | 0.5 to 12.0 kHz | |||||||
| ND | 0.5 to 16.0 kHz | |||||||
| Motor start torque *4 | 200%/0.3 Hz | |||||||
| Braking | Regenerative braking | Equipped with BRD circuit (with a discharging resistor separately installed) | ||||||
| Minimum resistance that
can be connected (Ω) |
50 | 50 | 35 | 35 | 35 | |||
| Dimension | Height (mm) | 255 | 255 | 255 | 255 | 255 | ||
| Width (mm) | 150 | 150 | 150 | 150 | 150 | |||
| Depth (mm) | 140 | 140 | 140 | 140 | 140 | |||
| Protective construction | IP20 *5 / UL open type | |||||||
| Approximate mass (kg) | 3 | 3 | 3 | 3 | 3 | |||
| 3G3RX2-A2[][][][][] | A2055 | A2075 | A2110 | A2150 | A2185 | |||
|---|---|---|---|---|---|---|---|---|
| Applicable motor
(4-pole) capacity (kW) |
VLD | 7.5 | 11 | 15 | 18.5 | 22 | ||
| LD | 7.5 | 11 | 15 | 18.5 | 22 | |||
| ND | 5.5 | 7.5 | 11 | 15 | 18.5 | |||
| Output | Rated output
current (A) |
VLD | 33.0 | 46.0 | 60.0 | 80.0 | 93.0 | |
| LD | 30.0 | 40.0 | 56.0 | 73.0 | 85.0 | |||
| ND | 25.0 | 32.0 | 46.0 | 64.0 | 76.0 | |||
| Overload
current rating |
VLD | 110% 60 sec / 120% 3 sec | ||||||
| LD | 120% 60 sec / 150% 3 sec | |||||||
| ND | 150% 60 sec / 200% 3 sec | |||||||
| Rated output voltage | 3-phase (3-wire) 200 to 240 V (depending on receiving voltage) | |||||||
| Rated
capacity (kVA) |
200 V | VLD | 11.4 | 15.9 | 20.8 | 27.7 | 32.2 | |
| LD | 10.4 | 13.9 | 19.4 | 25.3 | 29.4 | |||
| ND | 8.7 | 11.1 | 15.9 | 22.2 | 26.3 | |||
| 240 V | VLD | 13.7 | 19.1 | 24.9 | 33.3 | 38.7 | ||
| LD | 12.5 | 16.6 | 23.3 | 30.3 | 35.3 | |||
| ND | 10.4 | 13.3 | 19.1 | 26.6 | 31.6 | |||
| Input | Rated input
current (A) *1 |
VLD | 39.3 | 54.8 | 71.4 | 95.2 | 110.7 | |
| LD | 35.7 | 47.6 | 66.7 | 86.9 | 101.2 | |||
| ND | 29.8 | 38.1 | 54.8 | 76.2 | 90.5 | |||
| Rated input AC voltage | Control power supply: Power supply single phase 200 to 240 V/allowable
variation range 170 to 264 V, 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
|||||||
| Main circuit power supply: 3-phase (3-wire) 200 to 240 V/allowable variation
range 170 to 264 V, 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
||||||||
| Power supply
equipment capacity (kVA) *2 |
VLD | 15.0 | 20.9 | 27.2 | 36.3 | 42.2 | ||
| LD | 13.6 | 18.1 | 25.4 | 33.1 | 38.6 | |||
| ND | 11.3 | 14.5 | 20.9 | 29.0 | 34.5 | |||
| Carrier frequency operating
range *3 |
VLD | 0.5 to 10.0 kHz | ||||||
| LD | 0.5 to 12.0 kHz | |||||||
| ND | 0.5 to 16.0 kHz | |||||||
| Motor start torque *4 | 200%/0.3 Hz | |||||||
| Braking | Regenerative braking | Equipped with BRD circuit (with a discharging resistor separately installed) | ||||||
| Minimum resistance that
can be connected (Ω) |
16 | 10 | 10 | 7.5 | 7.5 | |||
| Dimension | Height (mm) | 260 | 260 | 260 | 390 | 390 | ||
| Width (mm) | 210 | 210 | 210 | 245 | 245 | |||
| Depth (mm) | 170 | 170 | 170 | 190 | 190 | |||
| Protective construction | IP20 *5 / UL open type | |||||||
| Approximate mass (kg) | 6 | 6 | 6 | 10 | 10 | |||
| 3G3RX2-A2[][][][][] | A2220 | A2300 | A2370 | A2450 | A2550 | |||
|---|---|---|---|---|---|---|---|---|
| Applicable motor
(4-pole) capacity (kW) |
VLD | 30 | 37 | 45 | 55 | 75 | ||
| LD | 30 | 37 | 45 | 55 | 75 | |||
| ND | 22 | 30 | 37 | 45 | 55 | |||
| Output | Rated output
current (A) |
VLD | 124 | 153 | 185 | 229 | 295 | |
| LD | 113 | 140 | 169 | 210 | 270 | |||
| ND | 95.0 | 122 | 146 | 182 | 220 | |||
| Overload
current rating |
VLD | 110% 60 sec / 120% 3 sec | ||||||
| LD | 120% 60 sec / 150% 3 sec | |||||||
| ND | 150% 60 sec / 200% 3 sec | |||||||
| Rated output voltage | 3-phase (3-wire) 200 to 240 V (depending on receiving voltage) | |||||||
| Rated
capacity (kVA) |
200 V | VLD | 43.0 | 53.0 | 64.1 | 79.3 | 102.2 | |
| LD | 39.1 | 48.5 | 58.5 | 72.7 | 93.5 | |||
| ND | 32.9 | 42.3 | 50.6 | 63.0 | 76.2 | |||
| 240 V | VLD | 51.5 | 63.6 | 76.9 | 95.2 | 122.6 | ||
| LD | 47.0 | 58.2 | 70.3 | 87.3 | 112.2 | |||
| ND | 39.5 | 50.7 | 60.7 | 75.7 | 91.5 | |||
| Input | Rated input
current (A) *1 |
VLD | 147.6 | 182.1 | 220.2 | 272.6 | 351.2 | |
| LD | 134.5 | 166.7 | 201.2 | 250.0 | 321.4 | |||
| ND | 113.1 | 145.2 | 173.8 | 216.7 | 261.9 | |||
| Rated input AC voltage | Control power supply: Power supply single phase 200 to 240 V/allowable
variation range 170 to 264 V, 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
|||||||
| Main circuit power supply: 3-phase (3-wire) 200 to 240 V/allowable variation
range 170 to 264 V, 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
||||||||
| Power supply
equipment capacity (kVA) *2 |
VLD | 56.3 | 69.4 | 83.9 | 103.9 | 133.8 | ||
| LD | 51.3 | 63.5 | 76.7 | 95.3 | 122.5 | |||
| ND | 43.1 | 55.3 | 66.2 | 82.6 | 99.8 | |||
| Carrier frequency operating
range *3 |
VLD | 0.5 to 10.0 kHz | ||||||
| LD | 0.5 to 12.0 kHz | |||||||
| ND | 0.5 to 16.0 kHz | |||||||
| Motor start torque *4 | 200%/0.3 Hz | |||||||
| Braking | Regenerative braking | Equipped with BRD circuit
(with a discharging resistor separately installed) |
Regenerative braking unit separately
installed |
|||||
| Minimum resistance that
can be connected (Ω) |
5 | --- | --- | --- | --- | |||
| Dimension | Height (mm) | 390 | 540 | 550 | 550 | 700 | ||
| Width (mm) | 245 | 300 | 390 | 390 | 480 | |||
| Depth (mm) | 190 | 195 | 250 | 250 | 250 | |||
| Protective construction | IP20 *5 / UL open type | |||||||
| Approximate mass (kg) | 10 | 22 | 33 | 33 | 47 | |||
Very Low Duty (VLD)/Low Duty (LD)/Normal Duty (ND)
| 3G3RX2-[][][][][] | A4007 | A4015 | A4022 | A4037 | A4055 | A4075 | |||
|---|---|---|---|---|---|---|---|---|---|
| Applicable motor
(4-pole) capacity (kW) |
VLD | 1.5 | 2.2 | 3.7 | 5.5 | 7.5 | 11 | ||
| LD | 1.5 | 2.2 | 3.7 | 5.5 | 7.5 | 11 | |||
| ND | 0.75 | 1.5 | 2.2 | 3.7 | 5.5 | 7.5 | |||
| Output | Rated output
current (A) |
VLD | 4.1 | 5.4 | 8.3 | 12.6 | 17.5 | 25.0 | |
| LD | 3.1 | 4.8 | 6.7 | 11.1 | 16.0 | 22.0 | |||
| ND | 2.5 | 4.0 | 5.5 | 9.2 | 14.8 | 19.0 | |||
| Overload
current rating |
VLD | 110% 60 sec / 120% 3 sec | |||||||
| LD | 120% 60 sec / 150% 3 sec | ||||||||
| ND | 150% 60 sec / 200% 3 sec | ||||||||
| Rated output voltage | 3-phase (3-wire) 380 to 500 V (depending on receiving voltage) | ||||||||
| Rated
capacity (kVA) |
400 V | VLD | 2.8 | 3.7 | 5.8 | 8.7 | 12.1 | 17.3 | |
| LD | 2.1 | 3.3 | 4.6 | 7.7 | 11.1 | 15.2 | |||
| ND | 1.7 | 2.8 | 3.8 | 6.4 | 10.3 | 13.2 | |||
| 500 V | VLD | 3.6 | 4.7 | 7.2 | 10.9 | 15.2 | 21.7 | ||
| LD | 2.7 | 4.2 | 5.8 | 9.6 | 13.9 | 19.1 | |||
| ND | 2.2 | 3.5 | 4.8 | 8.0 | 12.8 | 16.5 | |||
| Input | Rated input
current (A) *1 |
VLD | 4.9 | 6.4 | 9.9 | 15.0 | 20.8 | 29.8 | |
| LD | 3.7 | 5.7 | 8.0 | 13.2 | 19.0 | 26.2 | |||
| ND | 3.0 | 4.8 | 6.5 | 11.0 | 17.6 | 22.6 | |||
| Rated input AC voltage | Control power supply: Power supply single phase 380 to 500 V (allowable
variation range 323 to 550 V), 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
||||||||
| Main circuit power supply: 3-phase (3-wire) 380 to 500 V (allowable variation
range) 323 to 550 V, 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
|||||||||
| Power supply
equipment capacity (kVA) *2 |
VLD | 3.7 | 4.9 | 7.5 | 11.4 | 15.9 | 22.7 | ||
| LD | 2.8 | 4.4 | 6.1 | 10.1 | 14.5 | 20.0 | |||
| ND | 2.3 | 3.6 | 5.0 | 8.3 | 13.4 | 17.2 | |||
| Carrier frequency range *3 | VLD | 0.5 to 10.0 kHz | |||||||
| LD | 0.5 to 12.0 kHz | ||||||||
| ND | 0.5 to 16.0 kHz | ||||||||
| Motor start torque *4 | 200%/0.3 Hz | ||||||||
| Braking | Regenerative braking | Equipped with braking resistance circuit
(with a discharging resistor separately installed) |
|||||||
| Minimum resistance that
can be connected (Ω) |
100 | 100 | 100 | 70 | 70 | 35 | |||
| Dimen-
sion |
Height (mm) | 255 | 255 | 255 | 255 | 260 | 260 | ||
| Width (mm) | 150 | 150 | 150 | 150 | 210 | 210 | |||
| Depth (mm) | 140 | 140 | 140 | 140 | 170 | 170 | |||
| Protective construction | IP20 *5 / UL open type | ||||||||
| Approximate mass (kg) | 3 | 3 | 3 | 3 | 6 | 6 | |||
| 3G3RX2-[][][][][] | A4110 | A4150 | A4185 | A4220 | A4300 | A4370 | |||
|---|---|---|---|---|---|---|---|---|---|
| Applicable motor
(4-pole) capacity (kW) |
VLD | 15 | 18.5 | 22 | 30 | 37 | 45 | ||
| LD | 15 | 18.5 | 22 | 30 | 37 | 45 | |||
| ND | 11 | 15 | 18.5 | 22 | 30 | 37 | |||
| Output | Rated output
current (A) |
VLD | 31.0 | 40.0 | 47.0 | 62.0 | 77.0 | 93.0 | |
| LD | 29.0 | 37.0 | 43.0 | 57.0 | 70.0 | 85.0 | |||
| ND | 25.0 | 32.0 | 39.0 | 48.0 | 61.0 | 75.0 | |||
| Overload
current rating |
VLD | 110% 60 sec / 120% 3 sec | |||||||
| LD | 120% 60 sec / 150% 3 sec | ||||||||
| ND | 150% 60 sec / 200% 3 sec | ||||||||
| Rated output voltage | 3-phase (3-wire) 380 to 500 V (depending on receiving voltage) | ||||||||
| Rated
capacity (kVA) |
400 V | VLD | 21.5 | 27.7 | 32.6 | 43.0 | 53.3 | 64.4 | |
| LD | 20.1 | 25.6 | 29.8 | 39.5 | 48.5 | 58.9 | |||
| ND | 17.3 | 22.2 | 27.0 | 33.3 | 42.3 | 52.0 | |||
| 500 V | VLD | 26.8 | 34.6 | 40.7 | 53.7 | 66.7 | 80.5 | ||
| LD | 25.1 | 32.0 | 37.2 | 49.4 | 60.6 | 73.6 | |||
| ND | 21.7 | 27.7 | 33.8 | 41.6 | 52.8 | 65.0 | |||
| Input | Rated input
current (A) *1 |
VLD | 36.9 | 47.6 | 56.0 | 73.8 | 91.7 | 110.7 | |
| LD | 34.5 | 44.0 | 51.2 | 67.9 | 83.3 | 101.2 | |||
| ND | 29.8 | 38.1 | 46.4 | 57.1 | 72.6 | 89.3 | |||
| Rated input AC voltage | Control power supply: Power supply single phase 380 to 500 V (allowable
variation range 323 to 550 V), 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
||||||||
| Main circuit power supply: 3-phase (3-wire) 380 to 500 V (allowable variation
range) 323 to 550 V, 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
|||||||||
| Power supply
equipment capacity (kVA) *2 |
VLD | 28.1 | 36.3 | 42.6 | 56.3 | 69.9 | 84.4 | ||
| LD | 26.3 | 33.6 | 39.0 | 51.7 | 63.5 | 77.1 | |||
| ND | 22.7 | 29.0 | 35.4 | 43.5 | 55.3 | 68.0 | |||
| Carrier frequency range *3 | VLD | 0.5 to 10.0 kHz | |||||||
| LD | 0.5 to 12.0 kHz | ||||||||
| ND | 0.5 to 16.0 kHz | ||||||||
| Motor start torque *4 | 200%/0.3 Hz | ||||||||
| Braking | Regenerative braking | Equipped with braking resistance circuit
(with a discharging resistor separately installed) |
|||||||
| Minimum resistance that
can be connected (Ω) |
35 | 24 | 24 | 20 | 15 | 15 | |||
| Dimen-
sion |
Height (mm) | 260 | 390 | 390 | 390 | 540 | 550 | ||
| Width (mm) | 210 | 245 | 245 | 245 | 300 | 390 | |||
| Depth (mm) | 170 | 190 | 190 | 190 | 195 | 250 | |||
| Protective construction | IP20 *5 / UL open type | ||||||||
| Approximate mass (kg) | 6 | 8.5 | 8.5 | 8.5 | 22 | 31 | |||
| 3G3RX2-[][][][][] | A4450 | A4550 | B4750 | B4900 | B411K | B413K | |||
|---|---|---|---|---|---|---|---|---|---|
| Applicable motor
(4-pole) capacity (kW) |
VLD | 55 | 75 | 90 | 110 | 132 | 160 | ||
| LD | 55 | 75 | 90 | 110 | 132 | 160 | |||
| ND | 45 | 55 | 75 | 90 | 110 | 132 | |||
| Output | Rated output
current (A) |
VLD | 116 | 147 | 176 | 213 | 252 | 316 | |
| LD | 105 | 135 | 160 | 195 | 230 | 290 | |||
| ND | 91.0 | 112 | 150 | 180 | 217 | 260 | |||
| Overload
current rating |
VLD | 110% 60 sec / 120% 3 sec | |||||||
| LD | 120% 60 sec / 150% 3 sec | ||||||||
| ND | 150% 60 sec / 200% 3 sec | ||||||||
| Rated output voltage | 3-phase (3-wire) 380 to 500 V (depending on receiving voltage) | ||||||||
| Rated
capacity (kVA) |
400 V | VLD | 80.4 | 101.8 | 121.9 | 147.6 | 174.6 | 218.9 | |
| LD | 72.7 | 93.5 | 110.9 | 135.1 | 159.3 | 200.9 | |||
| ND | 63.0 | 77.6 | 103.9 | 124.7 | 150.3 | 180.1 | |||
| 500 V | VLD | 100.5 | 127.3 | 152.4 | 184.5 | 218.2 | 273.7 | ||
| LD | 90.9 | 116.9 | 138.6 | 168.9 | 199.2 | 251.1 | |||
| ND | 78.8 | 97.0 | 129.9 | 155.9 | 187.9 | 225.2 | |||
| Input | Rated input
current (A) *1 |
VLD | 138.1 | 175.0 | 209.5 | 253.6 | 300.0 | 376.2 | |
| LD | 125.0 | 160.7 | 190.5 | 232.1 | 273.8 | 345.2 | |||
| ND | 108.3 | 133.3 | 178.6 | 214.3 | 258.3 | 309.5 | |||
| Rated input AC voltage | Control power supply: Power supply single phase 380 to 500 V (allowable
variation range 323 to 550 V), 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
||||||||
| Main circuit power supply: 3-phase (3-wire) 380 to 500 V (allowable variation
range) 323 to 550 V, 50 Hz (allowable variation range: 47.5 to 52.5 Hz)/60 Hz (allowable variation range: 57 to 63 Hz) |
|||||||||
| Power supply
equipment capacity (kVA) *2 |
VLD | 105.2 | 133.4 | 159.7 | 193.2 | 228.6 | 286.7 | ||
| LD | 95.3 | 122.5 | 145.2 | 176.9 | 208.7 | 263.1 | |||
| ND | 82.6 | 101.6 | 136.1 | 163.3 | 196.9 | 235.9 | |||
| Carrier frequency range *3 | VLD | 0.5 to 10.0 kHz | 0.5 to 8.0 kHz | ||||||
| LD | 0.5 to 12.0 kHz | 0.5 to 8.0 kHz | |||||||
| ND | 0.5 to 16.0 kHz | 0.5 to 10.0 kHz | |||||||
| Motor start torque *4 | 200%/0.3 Hz | 180%/0.3 Hz | |||||||
| Braking | Regenerative braking | Regenerative braking unit separately installed | |||||||
| Minimum resistance that
can be connected (Ω) |
10 | 10 | --- | --- | --- | --- | |||
| Dimen-
sion |
Height (mm) | 550 | 550 | 700 | 700 | 740 | 740 | ||
| Width (mm) | 390 | 390 | 390 | 390 | 480 | 480 | |||
| Depth (mm) | 250 | 250 | 270 | 270 | 270 | 270 | |||
| Protective construction | IP20 *5 / UL open type | IP00 / UL open type | |||||||
| Approximate mass (kg) | 31 | 31 | 41 | 41 | 53 | 53 | |||
| Item | Specifications | |||
|---|---|---|---|---|
| Control mode
(output to the motor) |
Sine wave PWM control voltage output (line sine wave modulation) | |||
| Output frequency range *1 | 0.00 to 590.00 Hz | |||
| Frequency accuracy | Digital command ±0.01% and analog command ±0.2% (25°C±10°C) against the
maximum frequency |
|||
| Frequency resolution | Digital setting: 0.01 Hz
Analog setting: maximum frequency/4000 (Ai1 terminal/Ai2 terminal: 12 bit/0 to +10 V or 0 to +20 mA, Ai3 terminal 12 bit/ -10 to +10 V) |
|||
| Control mode
(frequency/voltage calculation) *2 |
IM | V/f control (fixed torque/reduced torque/free),
automatic boost control, cascade model sensorless vector control, 0 Hz range sensorless vector control, vector control with sensor. |
||
| SM/PMM | Synchronous starting sensorless vector
control, IVMS starting smart sensorless vector control |
|||
| Speed fluctuation *3 | ±0.5% (during sensorless vector control) | |||
| Acceleration or deceleration time | 0.00 to 3600.00 sec (linear, S-shaped, U-shaped, reverse U-shaped, EL-S
shaped) |
|||
| Display monitor | Output frequency, output current, output torque, trip history, I/O terminal status,
I/O power *4, P-N voltage. |
|||
| Starting functions | Start after DC braking, frequency collection start, frequency entrainment start,
reduced voltage start, retry start |
|||
| Stopping functions | Free-run stop, DC braking after deceleration stop or terminal DC braking (braking
power, operating speed adjustment) |
|||
| Stall prevention function | Overload restraining function, overcurrent suppression function, overvoltage
suppression function |
|||
| Protective function *5 | Overcurrent error, Motor overload error, Braking resister Overload error,
Overvoltage error, Memory error, Undervoltage error, Current detector error, CPU error, External trip error, USP error, Ground fault error, Incoming over voltage error, Instantaneous power failure error, Temperature detector error, Cooling fan rotation speed reduction temperature error, Temperature error, Input open-phase error, IGBT error, Output open-phase error, Thermistor error, Brake error, Low- speed range overload error, Controller overload error, RS485 communication error, Operator keypad disconnection error. |
|||
| Other functions | V/f free settings (7 points), Upper/lower limit frequency limiter, Frequency jump,
Curve acceleration/deceleration, Manual torque boost, Energy-saving operation, Analog output adjustment function, Minimum frequency, Carrier frequency adjustment, Motor electronic thermal function (free setting is also possible), Inverter electronic thermal function, External start/end (volume/ratio), Frequency input selection, Trip retry, Restart after instantaneous stop, Output of signals, Initialization settings, PID control, Automatic deceleration at power shut-off, Brake control function, and Auto-tuning for commercial switching function (online/offline). |
|||
| Input | Fre-
quency setting |
Standard
operator keypad |
Parameter setting using arrow keys | |
| External
signals *6 |
Ai1/Ai2 terminal (when changing
voltage) |
Setting through input of 0 to 10 VDC voltage
(input impedance: 10 kΩ) |
||
| Ai1/Ai2 terminal (when changing
current) |
Setting through input of 0 to 20 mA current
(input impedance: 100 Ω) |
|||
| Ai3 terminal | Setting through input of -10 to +10 V voltage
(input impedance: 10 kΩ) |
|||
| Multistage speed terminal (use
of input terminal function) |
15 speed | |||
| Pulse string input
(A/B terminal, use of input terminal function) |
32 kHz × 2 at maximum | |||
| External port | Setting via RS485 serial communication (protocol: Modbus-RTU) | |||
| Normal
rotation/ reverse rotation Run/stop |
Standard
operator keypad |
Execution with the RUN /STOP key
(normal rotation/reverse rotation can be switched by setting parameters) |
||
| External
signals |
Normal rotation operation (FW)/reverse rotation (RV) (when an input terminal
function is assigned) 3-wire input available (when an input terminal function is assigned) |
|||
| External port | Setting via RS485 serial communication (protocol: Modbus-RTU (maximum:
115.2 kbps) |
|||
| Input terminal function | 11 terminals (input of pulse string is available on terminal A and B) | |||
| FW (Normal rotation)/RV (Reverse rotation), CF1-4 (Multistage speed 1-4), SF1-7
(Multistage speed bit 1-7), ADD (Addition of frequency), SCHG (Switching of frequency command), STA (3-wire start)/STP (3-wire stop)/F_R (3-wire normal/ reverse), AHD (Retention of analog command), FUP (Increase of speed via remote operation/FDN (Deceleration via remote operation), UDC (Deletion of data via remote operation), F-OP (Forced command switching), SET (Second control), RS (Reset), JG (Jogging), DB (External current braking), 2CH (2-stage acceleration/deceleration), FRS (Free-run stop), EXT (External abnormality), USP (Prevention of restart after restoration of power), CS (Commercial switching), SFT (Soft-lock), BOK (Brake check), OLR (Overload restriction switching), KHC (Clearance of integrated input power), OKHC (Clearance of integrated output power), PID (PID1 disabled), PIDC (PID1 integration reset), PID2 (PID2 disabled), PIDC2 (PID2 integration reset), SVC1-4 (PID1 multistage target values 1-4), PRO (PID gain switching), PIO (PID output switching), SLEP (SLEEP condition satisfied)/WAKE (WAKE condition satisfied), TL (Torque restriction enabled), TRQ1, 2 (Switching of torque limit 1, 2), PPI (Switching of P/PI control), CAS (Switching of control gain), FOC (Preparatory excitation), ATR (Torque control enabled), TBS (Torque bias enabled), LAC (Cancellation of acceleration/ deceleration), Mi1-11 (General-purpose input 1-11), PCC (Clearance of pulse counter), ECOM (Start of EzCOM), PRG (Program run), HLD (Acceleration/ deceleration stop), REN (Operation permission signal), PLA (Pulse string input A), and PLB (Pulse string input B) |
||||
| Backup power supply
terminal |
P+/P-: DC24V input (allowable input voltage: 24 V±10%) | |||
| STO input terminal | 2 terminals (simultaneous input) | |||
| Thermistor input terminal | 1 terminal (possible to switch between positive temperature coefficient/negative
temperature coefficient resistance element) |
|||
| Output | Output terminal
function |
Transistor output 5 terminal, 1a contact relay 1 point, 1c contact relay 1 point | ||
| RUN (During operation), FA1-5 (Reached signal), IRDY (Operation ready
completion), FWR (During normal rotation operation), RVR (During reverse rotation operation), FREF (Frequency command operator keypad), REF (Operation command operator keypad), SETM (Second control under selection), AL (Alarm signal), MJA (Severe failure signal), OTQ (Over torque) *7, IP (During instantaneous power failure), UV (Under insufficient voltage), TRQ (During torque limitation), IPS (During power failure deceleration), RNT (RUN time over), ONT (Power on time over), THM (Electronic thermal warning), THC (Electronic thermal warning), WAC (Capacitor life advance notice), WAF (Fan life advance notice), FR (Operation command signal), OHF (Cooling fin heating advance notice), LOC/ LOC2 (Low-current signal), OL/OL2 (Overload advance notice), BRK (Brake release), BER (Brake abnormality), ZS (Zero-speed detection signal), OD/OD2 (PID deviation excessive), FBV/FBV2 (PID feedback comparison), NDc (Communication disconnection), Ai1Dc/Ai2Dc/Ai3Dc (Analog disconnection Ai1/ Ai2/Ai3), WCAi1/WCAi2/WCAi3 (Window comparator Ai1/Ai2/Ai3), LOG1-7 (Logical operation result 1-7), MO1-7 (General output 1-7), and OVS (Receiving overvoltage). |
||||
| Relay and alarm relay
(16, AL) |
||||
| EDM output terminal | Output for STO diagnosis | |||
| Monitor output terminal
*8 |
Possible to output through selection from monitor data of parameters | |||
| EMC filter switching *9 | Possible to enable the EMC noise filter (switching method is different depending
on the model) |
|||
| External access to PC | USB Micro-B | |||
| Use
environ- ment |
Ambient temperature
*10 |
ND (normal duty) | -10 to 50°C | |
| LD (low duty) | -10 to 45°C | |||
| VLD (very low duty) | -10 to 40°C | |||
| Storage temperature
*11 |
-20 to 65°C | |||
| Humidity | 20-90%RH (location free of condensation) | |||
| Vibration *12 | 5.9 m/s2 (0.6 G) 10 to 55 Hz: 3G3RX2-A2004 to A2220 / 3G3RX2-A4007 to A4220
2.94 m/s2 (0.3 G) 10 to 55 Hz: 3G3RX2-A2300 to A2550 / 3G3RX2-A4300 to A413K |
|||
| Use location *13 | 1000 m altitude or lower (location free from corrosive gas, oil mist, and dust) | |||
| Expected Life time | Smoothing capacitor 10 years | |||
| Designed life of cooling fan 10 years (models equipped with a cooling fan) free
from dust |
||||
| Memory element on the control circuit board | ||||
| Applicable standards *14 | Conformance to UL/cUL standards, EU Directives and UK legislation, RCM, Functional Safety SIL3/PLe, KC | |||
| Painting color | Black | |||
| Operating, display | LCD Operator *15 | |||
| Number of option slots | 3 ports | |||
| Other options | Braking resistor, AC reactor, DC reactor, noise filter, EtherCAT Communication,
PG |
|||
The EtherCAT Communication Unit is an interface unit. When installed to an RX2 series high-function general-purpose inverter, it provides support for 100-Mbps EtherCAT.
| Item | Specifications |
|---|---|
| Model | 3G3AX-RX2-ECT |
| Power supply | Supplied from the inverter |
| Protective structure | Open type (IP20) |
| Ambient operating temperature | -10 to 50°C |
| Ambient storage temperature | -20 to 65°C |
| Ambient operating humidity | 20% to 90% (with no condensation) |
| Vibration *1 | 5.9 m/s2 (0.6 G), 10 to 55 Hz |
| Application environment | Indoors (There should be no corrosive gas, oil mist, or metal dust.) |
| Weight | 100 g max. (Shipping weight: approx. 200 g) |
| Applicable standards | Conformance to EU Directives and UK legislation, UL/cUL, CSA, KC, RCM |
| Item | Specifications |
|---|---|
| Communications standard | IEC 61158 Type12, IEC 61800-7 CiA 402 drive profile |
| Physical layer | 100BASE-TX (IEEE802.3) |
| Connector | RJ45 × 2 (shielded type) |
| ECAT IN: EtherCAT input | |
| ECAT OUT: EtherCAT output | |
| Communications media | Category 5 or higher (cable with double, aluminum tape and braided shielding) is
recommended. |
| Communications distance | Distance between nodes: 100 m max. |
| Process data | Fixed PDO mapping |
| User PDO mapping | |
| Mailbox (CoE) | Emergency messages, SDO requests, and SDO responses |
| Synchronization mode | FreeRun mode *1 |
| LED display | L/A IN (Link/Activity IN) × 1 |
| L/A OUT (Link/Activity OUT) × 1 | |
| RUN × 1 | |
| ERR × 1 | |
| CiA402 drive profile | Velocity mode |
The following table gives the relationship between unit versions of EtherCAT Communication Unit and the corresponding Sysmac Studio versions.
| EtherCAT Communication Unit version | Sysmac Studio |
|---|---|
| Ver. 1.0 or later | Ver. 1.47 or higher |
last update: September 25, 2023