This section describes the Motion Controller specifications.
Expansion Master Unit and Expansion Slave Unit
last update: October 1, 2024
This section describes the Motion Controller specifications.
| Item | Specification | |
|---|---|---|
| Enclosure | Mounted in a panel | |
| Grounding Method | Ground to less than 100 Ω. | |
| Operating
Environment |
Ambient Operating
Temperature |
0 to 55°C |
| Ambient Operating Humidity | 10% to 95% (with no condensation or icing) | |
| Atmosphere | Must be free of corrosive gases. | |
| Ambient Storage Temperature | -25 to 70°C (with no condensation or icing) | |
| Vibration Resistance | Conforms to IEC 60068-2-6.
5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) |
|
| Shock Resistance | Conforms to IEC 60068-2-27.
147 m/s2, 3 times each in X, Y, and Z directions |
|
| Insulation Resistance | 20 MΩ min. between isolated circuits (at 100 VDC) | |
| Dielectric Strength | 510 VAC between isolated circuits for 1 minute with a leakage
current of 5 mA max. |
|
| Applicable Standards | cULus, EU: EN 61326, RCM, KC | |
| Expansion cable | For connection between the Expansion Master Unit and the Expansion
Slave Unit, be sure to use the following cable. CK3W-CAX003A (0.3 m) |
|---|---|
| Power consumption | CK3W-EXM01: 5 V 0.4 W max.
CK5W-EXS01: 5 V 0.2 W max. CK3W-EXS02: 5 V 0.2 W max. |
| Dimensions (height × depth × width) | CK3W-EXM01/-EXS02: 90(H)/80(D)/31.6(W)
CK5W-EXS01: 90(H)/80(D)/63.2(W) |
| Weight | CK3W-EXM01: 100 g max.
CK5W-EXS01: 220 g max. (including End Cover) CK3W-EXS02: 130 g max. (including End Cover) |
last update: October 1, 2024