The ratings/specifications are the same for both non-reversing/reversing types.
Magnetic Contactor
last update: February 1, 2024
The ratings/specifications are the same for both non-reversing/reversing types.
| Displayed
model |
Rated voltage | Allowable voltage range | Must operate
voltage |
Must release
voltage |
|||
|---|---|---|---|---|---|---|---|
| 50 Hz | 60 Hz | 50 Hz | 60 Hz | ||||
| AC 24 | 24 VAC | 24-26 VAC | 85 to 110% | 21-27 VAC | 21-29 VAC | 85% max. | 20% min. |
| AC 48 | 48 VAC | 48-52 VAC | 41-53 VAC | 41-58 VAC | |||
| AC 100 | 100 VAC | 100-110 VAC | 85-110 VAC | 85-121 VAC | |||
| AC 110 | 100-110 VAC | 110-120 VAC | 85-121 VAC | 94-132 VAC | |||
| AC 120 | 110-120 VAC | 120-130 VAC | 94-132 VAC | 102-143 VAC | |||
| AC 200 | 200 VAC | 200-220 VAC | 170-220 VAC | 170-242 VAC | |||
| AC 220 | 200-220 VAC | 220-240 VAC | 170-242 VAC | 187-264 VAC | |||
| AC 230 | 220-230 VAC | 230 VAC | 187-253 VAC | 196-253 VAC | |||
| AC 240 | 220-240 VAC | 240-260 VAC | 187-264 VAC | 204-286 VAC | |||
| AC 380 | 346-380 VAC | 380-420 VAC | 295-418 VAC | 323-462 VAC | |||
| AC 400 | 380-400 VAC | 400-440 VAC | 323-440 VAC | 340-484 VAC | |||
| AC 440 | 415-440 VAC | 440-480 VAC | 353-484 VAC | 374-528 VAC | |||
| AC 500 | 480-500 VAC | 500-550 VAC | 408-550 VAC | 425-605 VAC | |||
| Displayed
model |
Rated voltage | Allowable voltage range | Must operate
voltage |
Must release
voltage |
|
|---|---|---|---|---|---|
| DC 12 | 12 VDC | 85 to 110% | 11-14 VDC | 85% max. | 10% min. |
| DC 24 | 24 VDC | 21-27 VDC | |||
| DC 48 | 48 VDC | 41-53 VDC | |||
| DC 60 | 60 VDC | 51-66 VDC | |||
| DC 100 | 100 VDC | 85-110 VDC | |||
| DC 110 | 110 VDC | 94-121 VDC | |||
| DC 120 | 120 VDC | 102-132 VDC | |||
| DC 200 | 200 VDC | 170-220 VDC | |||
| DC 210 | 210 VDC | 179-231 VDC | |||
| DC 220 | 220 VDC | 187-242 VDC | |||
| Frequency | 50 Hz | 60 Hz | |
|---|---|---|---|
| Coil power
consumption |
Making (VA) | 22 (200 V) | 25 (220 V) |
| Holding (VA) | 4.5 (200 V) | 4.5 (220 V) | |
| Power loss (W) | 1.2 (200 V) | 1.3 (220 V) | |
| Must operate voltage (V) | 122 to 135 | 128 to 138 | |
| Must release voltage (V) | 80 to 89 | 83 to 96 | |
| Operate time (ms) | 17 to 26 | ||
| Release time (ms) | 6 to 16 | ||
Note:
1. Coil ratings: Characteristics for 200 VAC, 50 Hz / 200-220 VAC, 60 Hz
2. Coil power consumption value is the same for a coil that is not rated 200 VAC.
3. Indicated operate/release times for 200 VAC, 50 Hz.
4. Closed and open voltages of 100 V coil (100 VAC, 50 Hz/100-110 VAC, 60 Hz) are approximately one half the values in the table above.
5. Values in the table above are examples for 20°C cold condition.
| Coil power
consumption |
Making (W) | 2.4 (24 V) |
|---|---|---|
| Holding (W) | 2.2 (24 V) | |
| Time constant (ms) | Holding | 20 |
| Must operate voltage (V) | 10 to 11 | |
| Must release voltage (V) | 4 to 6 | |
| Operate time (ms) | 34 to 60 | |
| Release time (ms) | 5 to 10 | |
Note:
1. Coil ratings: Characteristics for 24 VDC
2. Coil power consumption value is the same for a coil that is not rated 24 VDC.
3. Values in the table above are examples for 20°C cold condition.
| Main
circuit rating |
Rating based on
IEC 60947-4-1 |
AC-1
(Resistive load) |
Voltage range (V) | AC200-240 AC | AC380-440 AC | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Rated operational current (A) | 15 | 15 | ||||||||||||||
| AC-3
(3-phase cage motor) |
Voltage range (V) | 200-240 AC | 380-440 AC | 500-550 AC | 600-690 AC | |||||||||||
| Rated capacity (kW) | 3 | 5.5 | 5.5 | 4 | ||||||||||||
| Rated operational current (A) | 12 | 12 | 9 | 5 | ||||||||||||
| AC-4
(3-phase cage motor) |
Voltage range (V) | 200-240 AC | 380-440 AC | 500-550 AC | 600-690 AC | |||||||||||
| Rated capacity (kW) | 3 | 5.5 | 5.5 | 4 | ||||||||||||
| Rated operational current (A) | 12 | 12 | 9 | 5 | ||||||||||||
| DC-1
(Resistive load L/R ≤ 1 ms) |
Voltage range (V) | 24 DC | 48 DC | 110 DC | 220 DC | |||||||||||
| Rated
operational current (A) |
Number of serial contacts 1 | 12 | 12 | 6 | 1 | |||||||||||
| Number of serial contacts 2 | 12 | 12 | 9 | 4 | ||||||||||||
| Number of serial contacts 3 | 12 | 12 | 12 | 12 | ||||||||||||
| DC-3, DC-5
(DC motor load L/R ≤ 15 ms) |
Voltage range (V) | 24 DC | 48 DC | 110 DC | 220 DC | |||||||||||
| Rated
operational current (A) |
Number of serial contacts 1 | 4 | 1.5 | 1 | 0.3 | |||||||||||
| Number of serial contacts 2 | 10 | 3 | 2 | 0.8 | ||||||||||||
| Number of serial contacts 3 | 12 | 6 | 5 | 1.5 | ||||||||||||
| Conventional free air thermal current
(rated flowing current) (A) |
15 | |||||||||||||||
| Rating based on
UL 60947-4-1, CSA C22.2 |
3-phase motor | Voltage range (V) | 200 AC | 220-240 AC | 440-480 AC | 550-600 AC | ||||||||||
| Rated capacity (HP) | 3 | 3 | 5 | 5 | ||||||||||||
| Rated operational current (A) | 11 | 9.6 | 7.6 | 6.1 | ||||||||||||
| Rated current (A) | 15 | |||||||||||||||
| Single-phase
motor |
Voltage range (V) | 110-120 AC | 200 AC | 220-240 AC | ||||||||||||
| Rated capacity (HP) | 3/4 | 1-1/2 | 2 | |||||||||||||
| Rated operational current (A) | 13.8 | 11.5 | 12 | |||||||||||||
| Rated current (A) | 15 | |||||||||||||||
| FUSE | 30A (Class K5, RK5) | |||||||||||||||
| Rating based on
JIS C 8201-4-1 |
AC-1
(resistive load) |
Voltage range (V) | 200-240 AC | 380-440 AC | ||||||||||||
| Rated operational current (A) | 15 | 15 | ||||||||||||||
| AC-3
(3-phase cage motor) |
Voltage range (V) | 200-240 AC | 380-440 AC | 500-550 AC | ||||||||||||
| Rated capacity (kW) | 2.2 | 5.5 | 5.5 | |||||||||||||
| Rated operational current (A) | 12 | 12 | 9 | |||||||||||||
| DC-1
(Resistive load L/R ≤ 1 ms) |
Voltage range (V) | 24 DC | 48 DC | 110 DC | 220 DC | |||||||||||
| Rated
operational current (A) |
Number of serial contacts 1 | 12 | 12 | 6 | 1 | |||||||||||
| Number of serial contacts 2 | 12 | 12 | 9 | 4 | ||||||||||||
| Number of serial contacts 3 | 12 | 12 | 12 | 12 | ||||||||||||
| DC-3, DC-5
(DC motor load L/R ≤ 15 ms) |
Voltage range (V) | 24 DC | 48 DC | 110 DC | 220 DC | |||||||||||
| Rated
operational current (A) |
Number of serial contacts 1 | 4 | 1.5 | 1 | 0.3 | |||||||||||
| Number of serial contacts 2 | 10 | 3 | 2 | 0.8 | ||||||||||||
| Number of serial contacts 3 | 12 | 6 | 5 | 1.5 | ||||||||||||
| Conventional free air thermal current
(rated flowing current) (A) |
15 | |||||||||||||||
| Minimum operate voltage/current (reference value) | 24 VDC 10 mA | |||||||||||||||
| Electrical/
mechanical endurance |
Voltage range (V) | 220 AC | 440 AC | |||||||||||||
| Rated operational current (A) | 12 | 12 | ||||||||||||||
| Contact closed current (A) | 144 | 144 | ||||||||||||||
| Breaking current (A) | 120 | 120 | ||||||||||||||
| Switching frequency (times per hour) | 1800 | 1800 | ||||||||||||||
| Endurance
(10,000 operations min.) |
Mechanical | 1000 | 1000 | |||||||||||||
| Electrical (AC3) | 100 *1 | |||||||||||||||
| Contact resistance (reference value) | 10 mΩ max. (6 VDC, 1 mA, voltage drop method) | |||||||||||||||
| Auxiliary
circuit rating |
Rating based on
IEC 60947-5-1/ JIS C 8201-5-1 |
Voltage range (V) | 100-120
AC |
200-240
AC |
380-440
AC |
500-600
AC |
24 DC | 48 DC | 110 DC | 220 DC | ||||||
| Rated operational current (A) | AC-15 (coil load) | DC-13 (coil load) | ||||||||||||||
| 3 | 3 | 1 | 0.5 | 2 | 1 | 0.3 | 0.2 | |||||||||
| AC-12 (resistive load) | DC-12 (resistive load) | |||||||||||||||
| 6 | 6 | 6 | 3 | 3 | 2 | 1.5 | 0.5 | |||||||||
| Contact closed and breaking current (A) | 30 | 30 | 10 | 5 | 30 | 30 | 10 | 5 | ||||||||
| Conventional free air thermal current
(rated flowing current) (A) |
10 | |||||||||||||||
| Rating based on
UL 508 |
Rated carry current (A) | 10 | 2.5 | |||||||||||||
| Voltage range (V) | 120 AC | 240 AC | 480 AC | 600 AC | 125 DC | 250 DC | ||||||||||
| Contact closed current (A) | 60 | 30 | 15 | 12 | 0.55 | 0.27 | ||||||||||
| Breaking current (A) | 6 | 3 | 1.5 | 1.2 | 0.55 | 0.27 | ||||||||||
| Rating code | A 600 | Q 300 | ||||||||||||||
| Minimum operate voltage/current (reference value) | 3 mA at 5 VDC | |||||||||||||||
| Electrical/
mechanical endurance |
Switching frequency (times per hour) | 1800 | ||||||||||||||
| Mechanical (10,000 cycles min.) | 1000 | |||||||||||||||
| Electrical
(10,000 cycles min.) |
AC-15 | 220 V | 50 | |||||||||||||
| 440 V | 50 | |||||||||||||||
| AC-12 | 220 V | 25 | ||||||||||||||
| 440 V | 25 | |||||||||||||||
| DC-13 | 220 V | 15 | ||||||||||||||
| DC-12 | 220 V | 50 | ||||||||||||||
| Contact resistance (reference value) | 50 mΩ max. (6 VDC, 1 mA, voltage drop method) | |||||||||||||||
| Rated insulation voltage | 690 VAC | |||||||||||||||
| Rated impulse dielectric strength | 6 kV | |||||||||||||||
| Rated frequency | 50/60 Hz | |||||||||||||||
| Vibration resistance | Vibration: 10 to 55 Hz, acceleration: 15 m/s2 | |||||||||||||||
| Shock resistance | Shock value 50 m/s2 | |||||||||||||||
| Contact form | Double break form (main circuit: single contacts, auxiliary circuit: bifurcated contacts) | |||||||||||||||
| Contact material | Ag alloy | |||||||||||||||
| Mirror contact | Available *2 | |||||||||||||||
| Degree of protection | IP20 (IEC60529) | |||||||||||||||
| Operating temperature | -10 to +55°C (however, daily average shall not exceed 35°C) | |||||||||||||||
| Ambient storage temperature | -40 to +65°C (no condensation or icing) | |||||||||||||||
| Relative humidity | 45% to 85% RH (no condensation or icing) | |||||||||||||||
| Altitude | 2000 m max. | |||||||||||||||
| Weight | 160 g (J7KC-[]-AC)/190 g (J7KC-[]-DC)/400 g (J7KCR-[]-AC)/460 g (J7KCR-[]-DC) | |||||||||||||||
| Applicable Standards | Safety standard | EN 60947-4-1(IEC 60947-4-1), UL 60947-4-1, CSA 22.2 No.60947-4-1,
CCC GB/T14048.4, UKCA |
||||||||||||||
*1. The electrical endurance is the value at 200 V based on the electrical endurance test conditions assumed in the IEC/JIS standards, and will vary depending on the characteristics and load conditions of the motor you use. A large motor starting current may cause a decrease of electrical endurance or contact sticking.
*2. A mirror contact is a mechanism found mainly in contactors.
With the combination of the main circuit and the auxiliary circuit of the main unit, welding the main contacts will result in a structure that secures a shock resistance voltage of 2.5 kV or more, or a contact interval of 0.5 mm or more, for all of the auxiliary circuit NC contacts even if the excitation of the coil is released. The main contact may turn on even if the auxiliary circuit is welded. Even with the combined usage of the auxiliary contact unit (J73KC-AM), welding the main contact in the main unit will create a mirror contact surface where the attached auxiliary contact (NC contact) is separated.
| Conventional
free air thermal current (rated flowing current) [A] |
Contact
closed and Breaking current [A] |
AC | DC | Minimum
operate voltage/ current |
||||
|---|---|---|---|---|---|---|---|---|
| Operating
voltage [V] |
Rated operational
current (A) |
Operating
voltage [V] |
Rated operational
current (A) |
|||||
| Coil load
(AC-15) |
Resistive
load (AC-12) |
Coil load
(DC-13) |
Resistive
load (DC-12) |
|||||
| 10 | 30 | 100 to 120 AC | 3 | 6 | 24 DC | 2 | 3 | 5 VDC,
3 mA |
| 30 | 200 to 240 AC | 3 | 6 | 48 DC | 1 | 2 | ||
| 10 | 380 to 440 AC | 1 | 6 | 110 DC | 0.3 | 1.5 | ||
| 5 | 500 to 600 AC | 0.5 | 3 | 220 DC | 0.2 | 0.5 | ||
| Model | Surge
absorber |
Varistor
voltage |
LED
indicator |
Applicable model | Control circuit voltage | ||
|---|---|---|---|---|---|---|---|
| AC operated | DC operated | AC | DC | ||||
| J76KC-RC-1 | Varistor | 100 V | --- | J7KC-[]-AC | --- | 24-48 VAC | Not
required * |
| J76KC-RC-2 | 240 V | 48-125 VAC | |||||
| J76KC-RC-3 | 470 V | 100-250 VAC | |||||
| J76KC-RC-N-1 | 100 V | LED (red) | 24-48 VAC | ||||
| J76KC-RC-N-2 | 240 V | 48-125 VAC | |||||
* The DC operated (J7KC-[]-DC) has a varistor built into the main unit.
last update: February 1, 2024