(Unit: mm)
Manual Motor Starter (Motor Protection Circuit Breaker)
last update: October 1, 2019
(Unit: mm)
J7MC-3P-[] (standard type)
J7MC-3R-[] (high-performance type)
J73MC-W-[]
A unit in which the contacts operate in synchronization with the ON/OFF operation of the main unit.
Up to two auxiliary contact units can be mounted on the left and right front panels.
Note: 1. Refer to Catalog for the combinations of accessories that can be mounted simultaneously.
J73MC-K-[]
The contacts in this unit operate when the main unit trips due to an overload, phase failure, or short circuit.
(The contacts are not synchronized with ON/OFF operation of the main unit)
Note: 1. Operation can be checked with a test trip.
2. Refer to Catalog for the combinations of accessories that can be mounted simultaneously.
Guide for insertion into terminal (insertion) holes to stabilize holding of 1mm2 or less stranded wire (direct insertion).
J77MC-A
J77MC-B
PFP-100N
PFP-50N
PFP-100N2
PFP-M
PFP-S
last update: October 1, 2019