Rated
current *2 In [A] |
Current
setting range Rated operating current [A] |
Instantaneo
us trip current [A] |
3-phase standard motor capacity
and full load current *1 |
Model | Rated breaking
current Icu [kA] |
|||||
---|---|---|---|---|---|---|---|---|---|---|
200-240 VAC | 380-440 VAC | |||||||||
Capacity
[kW] |
Current
[A] |
Capacity
[kW] |
Current
[A] |
240
VAC |
415
VAC |
440
VAC |
||||
0.16 | 0.1 to 0.16 | 2.1 | --- | --- | 0.02 | 0.1 | J7MC-3P-E16 | 100 | 100 | 100 |
0.25 | 0.16 to 0.25 | 3.3 | 0.03 | 0.24 | 0.06 | 0.21 | J7MC-3P-E25 | |||
0.4 | 0.25 to 0.4 | 5.2 | 0.06 | 0.37 | 0.1 | 0.34 | J7MC-3P-E4 | |||
0.63 | 0.4 to 0.63 | 8.2 | --- | --- | 0.12 | 0.41 | J7MC-3P-E63 | |||
1 | 0.63 to 1 | 13 | 0.1 | 0.68 | 0.2 | 0.65 | J7MC-3P-1 | |||
1.6 | 1 to 1.6 | 20.8 | 0.2 | 1.3 | 0.4 | 1.15 | J7MC-3P-1E6 | |||
2.5 | 1.6 to 2.5 | 32.5 | 0.4 | 2.3 | 0.75 | 1.8 | J7MC-3P-2E5 | |||
4 | 2.5 to 4 | 52 | 0.75 | 3.5 | 1.5 | 3.5 | J7MC-3P-4 | |||
6.3 | 4 to 6.3 | 81.9 | --- | --- | 2.2 | 4.8 | J7MC-3P-6 | 50 | ||
10 | 6.3 to 10 | 130 | 1.5 | 6.9 | 3.7 | 7.8 | J7MC-3P-10 | 15 | ||
2.2 | 9.5 | |||||||||
13 | 9 to 13 | 169 | 2.2 | 9.5 | 5.5 | 10.5 | J7MC-3P-13 | 50 | 10 | |
16 | 11 to 16 | 208 | 3.7 | 15.5 | 7.5 | 13.5 | J7MC-3P-16 | 25 | ||
20 | 14 to 20 | 260 | 3.7 | 15.5 | 11 | 20 | J7MC-3P-20 | 50 |