Order according to the format described in Ordering Information.
Auxiliary Relay (Contactor Relay)
last update: October 1, 2019
Order according to the format described in Ordering Information.
| Coil rating | Contact configuration | Model |
|---|---|---|
| 24 VAC | 4PST-4NO | J7KCA-40 AC24 |
| 4PST-3NO 1NC | J7KCA-31 AC24 | |
| 4PST-2NO 2NC | J7KCA-22 AC24 | |
| 48 VAC | 4PST-4NO | J7KCA-40 AC48 |
| 4PST-3NO 1NC | J7KCA-31 AC48 | |
| 4PST-2NO 2NC | J7KCA-22 AC48 | |
| 100 VAC | 4PST-4NO | J7KCA-40 AC100 |
| 4PST-3NO 1NC | J7KCA-31 AC100 | |
| 4PST-2NO 2NC | J7KCA-22 AC100 | |
| 110 VAC | 4PST-4NO | J7KCA-40 AC110 |
| 4PST-3NO 1NC | J7KCA-31 AC110 | |
| 4PST-2NO 2NC | J7KCA-22 AC110 | |
| 120 VAC | 4PST-4NO | J7KCA-40 AC120 |
| 4PST-3NO 1NC | J7KCA-31 AC120 | |
| 4PST-2NO 2NC | J7KCA-22 AC120 | |
| 200 VAC | 4PST-4NO | J7KCA-40 AC200 |
| 4PST-3NO 1NC | J7KCA-31 AC200 | |
| 4PST-2NO 2NC | J7KCA-22 AC200 | |
| 220 VAC | 4PST-4NO | J7KCA-40 AC220 |
| 4PST-3NO 1NC | J7KCA-31 AC220 | |
| 4PST-2NO 2NC | J7KCA-22 AC220 | |
| 230 VAC | 4PST-4NO | J7KCA-40 AC230 |
| 4PST-3NO 1NC | J7KCA-31 AC230 | |
| 4PST-2NO 2NC | J7KCA-22 AC230 | |
| 240 VAC | 4PST-4NO | J7KCA-40 AC240 |
| 4PST-3NO 1NC | J7KCA-31 AC240 | |
| 4PST-2NO 2NC | J7KCA-22 AC240 | |
| 380 VAC | 4PST-4NO | J7KCA-40 AC380 |
| 4PST-3NO 1NC | J7KCA-31 AC380 | |
| 4PST-2NO 2NC | J7KCA-22 AC380 | |
| 400 VAC | 4PST-4NO | J7KCA-40 AC400 |
| 4PST-3NO 1NC | J7KCA-31 AC400 | |
| 4PST-2NO 2NC | J7KCA-22 AC400 | |
| 440 VAC | 4PST-4NO | J7KCA-40 AC440 |
| 4PST-3NO 1NC | J7KCA-31 AC440 | |
| 4PST-2NO 2NC | J7KCA-22 AC440 | |
| 500 VAC | 4PST-4NO | J7KCA-40 AC500 |
| 4PST-3NO 1NC | J7KCA-31 AC500 | |
| 4PST-2NO 2NC | J7KCA-22 AC500 | |
| 12 VDC | 4PST-4NO | J7KCA-40 DC12 |
| 4PST-3NO 1NC | J7KCA-31 DC12 | |
| 4PST-2NO 2NC | J7KCA-22 DC12 | |
| 24 VDC | 4PST-4NO | J7KCA-40 DC24 |
| 4PST-3NO 1NC | J7KCA-31 DC24 | |
| 4PST-2NO 2NC | J7KCA-22 DC24 | |
| 48 VDC | 4PST-4NO | J7KCA-40 DC48 |
| 4PST-3NO 1NC | J7KCA-31 DC48 | |
| 4PST-2NO 2NC | J7KCA-22 DC48 | |
| 60 VDC | 4PST-4NO | J7KCA-40 DC60 |
| 4PST-3NO 1NC | J7KCA-31 DC60 | |
| 4PST-2NO 2NC | J7KCA-22 DC60 | |
| 100 VDC | 4PST-4NO | J7KCA-40 DC100 |
| 4PST-3NO 1NC | J7KCA-31 DC100 | |
| 4PST-2NO 2NC | J7KCA-22 DC100 | |
| 110 VDC | 4PST-4NO | J7KCA-40 DC110 |
| 4PST-3NO 1NC | J7KCA-31 DC110 | |
| 4PST-2NO 2NC | J7KCA-22 DC110 | |
| 120 VDC | 4PST-4NO | J7KCA-40 DC120 |
| 4PST-3NO 1NC | J7KCA-31 DC120 | |
| 4PST-2NO 2NC | J7KCA-22 DC120 | |
| 200 VDC | 4PST-4NO | J7KCA-40 DC200 |
| 4PST-3NO 1NC | J7KCA-31 DC200 | |
| 4PST-2NO 2NC | J7KCA-22 DC200 | |
| 210 VDC | 4PST-4NO | J7KCA-40 DC210 |
| 4PST-3NO 1NC | J7KCA-31 DC210 | |
| 4PST-2NO 2NC | J7KCA-22 DC210 | |
| 220 VDC | 4PST-4NO | J7KCA-40 DC220 |
| 4PST-3NO 1NC | J7KCA-31 DC220 | |
| 4PST-2NO 2NC | J7KCA-22 DC220 |
| Number of poles | Contact configuration | Model |
|---|---|---|
| 2 | 2PST-2NO | J73KC-AM-20 |
| 2PST-1NO 1NC | J73KC-AM-11 | |
| 2PST-2NC | J73KC-AM-02 | |
| 4 | 4PST-4NO | J73KC-AM-40 |
| 4PST-3NO 1NC | J73KC-AM-31 | |
| 4PST-2NO 2NC | J73KC-AM-22 | |
| 4PST-1NO 3NC | J73KC-AM-13 | |
| 4PST-4NC | J73KC-AM-04 |
| Adopted Coil voltage type | LED indicator | Model |
|---|---|---|
| 24-48 VAC | No | J76KC-RC-1 |
| 48-125 VAC | J76KC-RC-2 | |
| 100-125 VAC | J76KC-RC-3 | |
| 24-48 VAC | Yes | J76KC-RC-N-1 |
| 48-125 VAC | J76KC-RC-N-2 |
| Model | Minimum order (bag) |
|---|---|
| J77KC-K | 1
(30 pcs./bag) |
| Model |
|---|
| PFP-100N |
| PFP-50N |
| Model |
|---|
| PFP-100N2 |
| Model |
|---|
| PFP-M |
| Model |
|---|
| PFP-S |
Note: 1. Order the DIN Rails (Order Separately) in units of ten.
2. Rails conform to DIN standards.
last update: October 1, 2019