Displayed
model |
Rated voltage | Allowable voltage range | Must operate
voltage |
Must release
voltage |
|||
---|---|---|---|---|---|---|---|
50 Hz | 60 Hz | 50 Hz | 60 Hz | ||||
AC 24 | 24 VAC | 24-26 VAC | 85 to 110% | 21-27 VAC | 21-29 VAC | 85% max. | 20% min. |
AC 48 | 48 VAC | 48-52 VAC | 41-53 VAC | 41-58 VAC | |||
AC 100 | 100 VAC | 100-110 VAC | 85-110 VAC | 85-121 VAC | |||
AC 110 | 100-110 VAC | 110-120 VAC | 85-121 VAC | 94-132 VAC | |||
AC 120 | 110-120 VAC | 120-130 VAC | 94-132 VAC | 102-143 VAC | |||
AC 200 | 200 VAC | 200-220 VAC | 170-220 VAC | 170-242 VAC | |||
AC 220 | 200-220 VAC | 220-240 VAC | 170-242 VAC | 187-264 VAC | |||
AC 230 | 220-230 VAC | 230 VAC | 187-253 VAC | 196-253 VAC | |||
AC 240 | 220-240 VAC | 240-260 VAC | 187-264 VAC | 204-286 VAC | |||
AC 380 | 346-380 VAC | 380-420 VAC | 295-418 VAC | 323-462 VAC | |||
AC 400 | 380-400 VAC | 400-440 VAC | 323-440 VAC | 340-484 VAC | |||
AC 440 | 415-440 VAC | 440-480 VAC | 353-484 VAC | 374-528 VAC | |||
AC 500 | 480-500 VAC | 500-550 VAC | 408-550 VAC | 425-605 VAC |