| Type | Name/Specifications | Part Number |
|---|---|---|
| Vision Controllers | IPC Application Controller | AC1-152000 |
| SmartVision MX | 14189-901 |
Vision System
last update: May 8, 2023
| Type | Name/Specifications | Part Number |
|---|---|---|
| Vision Controllers | IPC Application Controller | AC1-152000 |
| SmartVision MX | 14189-901 |
| Product name | Specifications | Part Number |
|---|---|---|
| Mounting Brackets | Book mount | NY000-AB00
NY000-AB04 |
| Wall mount | NY000-AB01 | |
| SD Memory Cards | Card type: SD Card
Capacity: 2 GB Format: FAT16 |
HMC-SD292 |
| Card type: SDHC Card
Capacity: 4 GB Format: FAT32 |
HMC-SD492 | |
| USB Flash Drives | Capacity: 2 GB | FZ-MEM2G |
| Capacity: 16 GB | FZ-MEM16G | |
| Storage Devices | Storage type: SSD, Capacity: 128 GB (same with default
built in SSD) |
NY000-AS04 |
| USB Type-A to USB
Type-B Cables |
Cable length: 2 m
USB 2.0 Minimum bend radius: 25 mm |
FH-VUAB 2M |
| Cable length: 5 m
USB 2.0 Minimum bend radius: 25 mm |
FH-VUAB 5M | |
| DVI Cables | Cable length: 2 m
Supports DVI-D Minimum bend radius: 36 mm |
NY000-AC00 2M |
| Cable length: 5 m
Supports DVI-D Minimum bend radius: 36 mm |
NY000-AC00 5M | |
| Industrial Monitor | • LCD touchscreen
• Multi-touch functionality • Supply voltage: 24 VDC • Up to 1,280 x 800 pixels at 60 Hz • 2 USB Type-A Connectors • Programmable brightness control • Standard and 100 m cable part numbers are available. |
NYM1[ ] W-C10[ ] [ ] |
| Power Supply | • Output voltage: 24 VDC
• Push-In Plus terminal blocks |
S8VK-S[ ] [ ] [ ] 24 |
| UPS | Output voltage during backup operation: 24 VDC ± 5% | S8BA with revision number 04
or higher *1 |
| UPS Communication
Cable |
Cable length: 2 m
Signals for • Signal output (BL, TR, BU, WB) • Remote ON/OFF input • UPS Stop Signal input (BS) |
S8BW-C02 |
The following spare parts for the Industrial Box PC are available.
| Product name | Specifications | Part Number |
|---|---|---|
| Battery | One battery is supplied with the Industrial Box PC. The battery supplies power to
the real-time clock. The battery is located inside the Industrial Box PC. Service life: 5 years at 25°C |
CJ1W-BAT01 *1 |
| Fan Unit | The Fan Unit is available for the Industrial Box PC that has active cooling.
Service life: 70,000 hours of continuous operation at 40°C with 15% to 65% relative humidity. Shelf life: 6 months This is the storage limitation with no power supplied. |
NY000-AF00 |
| Accessory Kit | Accessory Kit containing all accessories supplied with the Industrial Box PC.
• Power connector • I/O connector • Drive bracket for drive installation • 4 mounting screws for drive installation • PCIe Card support for PCIe Card installation • PCIe Card clip for PCIe Card installation |
NY000-AK00 |
*1. Only for part numbers with replaceable battery.
last update: May 8, 2023