| F430-F | F430-F[][][][]03M-
[][][] |
F430-F[][][][]12M-
[][][] |
F430-F[][][][]50C-
[][][] |
|
|---|---|---|---|---|
| Symbologies
*1 |
1D Symbologies | Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN, Codabar, Code
93, Pharmacode, PLANET, Postnet, Japanese Post, Australian Post, Royal Mail, Intelligent Mail, KIX |
||
| 2D Symbologies | Data Matrix (ECC 0-200), QR Code, Micro QR Code, Aztec Code, DotCode, DMRE | |||
| Stacked Symbologies | PDF417, MicroPDF417, GS1 Databar (Composite and Stacked) | |||
| Reading
Performance *2 |
Number of Reading
Digits |
No Upper Limit (depending on bar width and reading distance) | ||
| Aiming Light | Two Blue LEDs | |||
| Illumination | Inner LEDs: Four White and Four Red (Wavelength: 625 nm) | |||
| Outer LEDs:
8 Red or White |
Outer LEDs:
8 Red or White; 24 Red or White for F430- F[][][][]12M-R[][] |
Outer LEDs:
8 White |
||
| Reading Distance/
Field of View |
Refer to Field of View Charts for details. | |||
| Pitch Angle (α) *3 | ±30° | |||
| Skew Angle (β) *3 | ±30° | |||
| Tilt Angle (γ) *3 | ±180° | |||
| Vision Tools | Locate, Decode, Optical Character Recognition (OCR), Count, Presence/
Absence, Measure, Match String, String Format, Logic, Optical Character Verification (OCV), Symbol Quality Verification, Color Identification, Color Match |
|||
| Image
Capture |
Focus | Liquid Lens Autofocus or Fixed Focus (Wide = 5.2 mm, Medium = 7.7 mm,
Narrow = 16 mm, L = 16 mm) |
||
| Resolution | 752 (H) x 480 (V) | 1280 (H) x 960 (V) | 2592 (H) x 1944 (V) | |
| Color / Monochrome | Monochrome CMOS | Monochrome CMOS | Color CMOS | |
| Shutter | Global Shutter | Global Shutter | Rolling Shutter | |
| Frames per Second | 52 fps | 40 fps | 5 fps | |
| Exposure | 50 to 66,667 μs | 50 to 58,825 μs | 50 to 66,667 μs | |
| Image Logging | FTP | |||
| Trigger | External Trigger (Edge or Level), Communication Trigger (Ethernet,
RS-232C) |
|||
| I/O
Specifications |
Input Signals | Trigger Input; New Master: Bi-Directional, Optoisolated, 4.5-28 V rated (10
mA [] 28 VDC) |
||
| Output Signals | 3 Signals: Bi-Directional, Optoisolated, 1-28 V rated, (ICE < 100 mA at 24
VDC, current limited by user) |
|||
| Communica-
tion |
Connectivity | RS-232C, Ethernet TCP/IP, EtherNet/IP, PROFINET | ||
| Ethernet Specifications | 100BASE-TX / 10BASE-T | |||
| Indicator LEDs | PASS (Green), TRIG (Amber), MODE (Amber), LINK (Amber), FAIL (Red),
PWR (Green) |
|||
| Power Supply Voltage | DC24V (Ambient Voltage Range: DC5~30V) *5 | |||
| Current Consumption | 0.18 A at 24 VDC (max.) | |||
| Environmental
Immunity *4 |
Ambient Temperature
Range |
Operating: 0 to 45°C Storage: -50 to 75°C (No Icing or Condensation) | ||
| Ambient Humidity
Range |
Operating and storage: 5% to 95% (Non-Condensing) | |||
| Ambient Atmosphere | No Corrosive Gases | |||
| Vibration Resistance
(Destructive) |
Sine Vibration: 10 Hz to 55 Hz, 0.35 mm displacement, 20 cycles/axis.
Random Vibration: 20 Hz to 2000 Hz, 6.295 Grms, 30 min/axis |
|||
| Shock Resistance
(Destructive) |
50 G, 11 ms, sawtooth profile. 3X in each X, Y, Z axis | |||
| Degree of Protection | IEC 60529 IP65 and IP67 | |||
| Weight | Main Body Only | Approx. 68 g | ||
| Packaging Weight | Approx. 174 g (including packing) | |||
| Dimensions | Main Body Dimensions | 44.5 (W) × 44.5 (D) × 25.4 (H) mm | ||
| Packaging Dimensions | 170 (W) × 117 (D) × 86 (H) mm | |||
| Accessories | ReadMeFirst, CE Compliance Sheet | |||
| LED Safety Standard | IEC 62471-1: 2006 Risk-Exempt Group | |||
| Safety Standards | EN 61326-1:2013
FCC Part 15, Subpart B (Class B) UL60950-1 RCM, KC, EAC |
|||
| Materials | Case | Aluminum Diecast, Alumite (Black) | ||
| Reading Window | Acrylic | |||
| Software | AutoVISION, Visionscape FrontRunner | |||