Ask your OMRON representative for the most recent applicable standards for each model.
Environment-resistive Remote Terminal NXR-series IO-Link I/O Hub
last update: October 1, 2026
Ask your OMRON representative for the most recent applicable standards for each model.
| Product name | Number of
IO-Link ports |
Input/Output | Degree of
protection |
I/O connection
terminals |
Model |
|---|---|---|---|---|---|
| IO-Link I/O Hub | 8 | 16 digital inputs | IP65/IP67 | M12 connector
A-coding female |
NXR-ID166C-IL2 |
| 16 digital inputs/outputs | NXR-CD166C-IL2 |
| Product name | Number of
IO-Link ports |
Degree of protection | I/O connection terminals | Model |
|---|---|---|---|---|
| IO-Link Master Unit
for EtherNet/IP |
8 | IP65/IP67 | M12 connector
A-coding female |
NXR-ILM08C-EIT |
| Product name | Number of
IO-Link ports |
Degree of protection | I/O connection terminals | Model |
|---|---|---|---|---|
| IO-Link Master Unit
for EtherCAT |
8 | IP65/IP67 | M12 connector
A-coding female |
NXR-ILM08C-ECT |
| Product
name |
Specifications | Model | ||
|---|---|---|---|---|
| Number of
licenses |
Media | |||
| FA Integrated
Tool Package CX-One Ver.4.[] |
The CX-One is a comprehensive software package that
integrates Support Software for OMRON PLCs and components. CX-One Version 4.[] includes CX-Programmer Ver.9.[] |
1 license
*1 |
DVD | CXONE-AL01D-V4 |
Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.
| Product
name |
Specifications | Model | ||
|---|---|---|---|---|
| Number of
licenses |
Media | |||
| Sysmac
Studio Standard Edition Ver.1.[][] |
The Sysmac Studio is the software that provides an
integrated environment for setting, programming, debugging and maintenance of machine automation controllers including NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT Slaves, and HMI. The Sysmac Studio Standard Edition DVD includes Support Software to set up EtherNet/IP Units, DeviceNet slaves, Serial Communications Units, and Support Software for creating screens on HMIs (CX-Designer). |
-
(Media only) |
Sysmac
Studio (32 bit) DVD |
SYSMAC-SE200D |
| Sysmac
Studio (64 bit) DVD |
SYSMAC-SE200D-64 | |||
| 1 license
*1 |
- | SYSMAC-SE201L | ||
Note: For details, refer to the Sysmac Studio Ver.1.[][] datasheet, visit your local OMRON website.
*1. Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).
Cables to connect the IO-Link master unit with an M12 plug
| Name and
appearance |
Manu-
facturer |
Specification | No. of cable
conductors |
Con-
nector |
Cable
connection direction |
Cable
length |
Model |
|---|---|---|---|---|---|---|---|
| XS2W Socket and
Plug on Cable Ends (M12 (Socket)/ M12 (Plug)) ![]() |
OMRON | M12 socket
(A-coding, female) to M12 plug (A-coding, male), DC type |
4 | Screw
connector |
Straight/
straight |
1 m | XS2W-D421-C81-F |
| 2 m | XS2W-D421-D81-F | ||||||
| 3 m | XS2W-D421-E81-F | ||||||
| 5 m | XS2W-D421-G81-F | ||||||
| 10 m | XS2W-D421-J81-F |
Conversion cables to connect an external device with an M8 plug to the IO-Link I/O hub
| Name and
appearance |
Manu-
facturer |
Specifi-
cation |
No. of
cable con- ductors |
Connector | Cable
connection direction |
Cable
length |
Model |
|---|---|---|---|---|---|---|---|
| XS3W Socket and
Plug on Cable Ends (M8 (Socket)/ M12 (Plug)) ![]() |
OMRON | M8 socket
(A-coding, female) to M12 plug (A-coding, male), DC type |
4 | (M8) screw
connector, (M12) Smartclick connector *1 |
Straight | 0.2 m | XS3W-M42C-4C2-A |
| Name and
appearance |
Manufacturer | Specification | No. of cable
conductors |
Connector | Cable
connection direction |
Cable
length |
Model |
|---|---|---|---|---|---|---|---|
| XS5R Y-Joint Plug/
Socket Connector ![]() |
OMRON | M12 | --- | Smartclick
Connector *1 |
--- | --- | XS5R-D426-1 |
A waterproof cover for unused M12 connectors. When you use this waterproof cover, you can maintain the IP65/IP67 protective structure.
| Name and appearance | Manufacturer | Specification | Connector | Model |
|---|---|---|---|---|
M12 Waterproof Cover
![]() |
OMRON | M12 | Screw connector | XS2Z-22 |
last update: October 1, 2026