V410-H | XD | SR | HC |
---|---|---|---|
Item | Description | ||
Physical Characteristics | |||
Dimensions | 6.5 in. H x 2.6 in. W x 3.9 in. D
165 mm H x 67 mm W x 98 mm D |
||
Weight | 5.7 oz. / 161.9 g | ||
Input Voltage Range | 4.5 to 5.5 VDC Host Powered; 4.5 to 5.5 VDC External Power Supply | ||
Operating Current at
Nominal Voltage (5.0V) |
375 mA (typical) | 340 mA (typical) | 375 mA (typical) |
Standby Current (Idle) at
Nominal Voltage (5.0V) |
150 mA (typical) | ||
Color | Black Grey | Black Grey | Healthcare White |
Supported Host
Interfaces |
USB 1.1, RS-232 | ||
USB Certification | USB 1.1 Certified | ||
Keyboard Support | Supports over 90 international keyboards | ||
Electronic Article
Surveillance |
Compatible with Checkpoint
EAS deactivation system |
||
User Indicators | Direct Decode Indicator,
Good Decode LEDs, rear view LEDs, beeper (adjustable tone and volume), haptic/vibration |
Direct Decode Indicator,
Good Decode LEDs, rear view LEDs, beeper (adjustable tone and volume) |
Direct Decode Indicator,
Good Decode LEDs, rear view LEDs, beeper (adjustable tone and volume), haptic/vibration |
Performance Characteristics | |||
Light Source | Aiming Pattern: circular
528nm true green LED |
Aiming Pattern: circular
617nm amber LED |
Aiming Pattern: circular
528nm true green LED |
Illumination | (2) Warm White LEDs | (2) 660nm Red LEDs | (2) Warm White LEDs |
Imager Field of View | 34° H x 21.6° V nominal | 36.1° H x 22.6° V nominal | 35° H x 22° V nominal |
Image Sensor | 1280 x 800 pixels | ||
Minimum Print Contrast | 15% minimum reflective difference | ||
Skew Tolerance | +/- 60° | ||
Pitch Tolerance | +/- 60° | ||
Roll Tolerance | 0° - 360° | ||
Imaging Characteristics | |||
Graphics Format Support | Images can be exported as Bitmap, JPEG, or TIFF | ||
Image Quality | 96 PPI on an A4 document | ||
Environmental | |||
Operating Temperature | 32.0° to 122.0° F / 0.0° to 50.0°C | ||
Storage Temperature | -40.0° to 158.0° F / -40.0° to 70.0°C | ||
Humidity | 5% to 95% RH, non-condensing | ||
Drop Specification | Designed to withstand multiple drops at 6.0 ft./1.8 m to concrete | ||
Tumble Specification | Designed to withstand 2,000 tumbles in 1.5 ft./0.5 m tumbler | ||
Environmental Sealing | IP52 | ||
Approved Cleaners | Standard disinfectants | ||
Electrostatic Discharge
(ESD) |
ESD per EN61000-4-2, +/-15 KV Air, +/-8 KV Direct, +/-8 KV Indirect | ||
Ambient Light Immunity | 0 to 10,000 foot-candles / 0 to 107,600 lux | ||
Accessories | Gooseneck Intellistand | ||
Symbol Decode Capability | |||
1D | Code 39, Code 128, Code 93, Codabar/NW7, Code 11, MSI Plessey, UPC/EAN, I 2 of 5,
Korean 3 of 5, GS1 DataBar, Base 32 (Italian Pharma) |
||
2D | PDF417, Micro PDF417,
Composite Codes, TLC-39, Aztec, Data Matrix, QR Code, Micro QR, Han Xin, Postal Codes, SecurPharm, DotCode, Dotted Data Matrix |
PDF417, Micro PDF417,
Composite Codes, TLC-39, Aztec, Data Matrix, QR Code, Micro QR, Han Xin, Postal Codes, SecurPharm, DotCode, Dotted Data Matrix |
PDF417, Micro PDF417,
Composite Codes, TLC-39, Aztec, Data Matrix, QR Code, Micro QR, Han Xin, Postal Codes, SecurPharm |
OCR | OCR-A, OCR-B, MICR, US Currency | ||
Minimum Element
Resolution |
Code 39 - 2.0 mil | Code 39 - 3.0 mil | Code 39 - 2.0 mil |
Data Matrix - 4.0 mil | Data Matrix - 5.0 mil | Data Matrix - 4.0 mil | |
Decode Ranges (Typical; Printing resolution, contrast, and ambient light-dependent) | |||
Symbology/Resolution | Near/Far | Near/Far | Near/Far |
Code 128: 2 mil | 0.3 in. / 8 mm to 2.3 in. /
58 mm |
||
Code 128: 3 mil | 0 in. / 0 mm to 3.5 in. /
88 mm |
||
Code 128: 5 mil | 2.7 in. / 69 mm to 5.4 in. /
137 mm |
1.7 in. / 43 mm to 5.0 in. /
127 mm |
|
Code 128: 15 mil | 4.2 in. / 107 mm to 8.6 in. /
218 mm |
||
Code 39: 2 mil | 0.2 in. / 5 mm to 3.0 in. /
76 mm |
||
Code 39: 3 mil | 0 in. / 0 mm to 3.8 in. /
96 mm |
2.2 in. / 56 mm to 5.4 in. /
137 mm |
1.3 in. / 33 mm to 6.0 in. /
152 mm |
Code 39: 5 mil | 0 in. / 0 mm to 5.2 in. /
132 mm |
0.7 in. / 18 mm to 11.0 in. /
279 mm |
0.1 in. / 3 mm to 11.5 in. /
292 mm |
Code 39: 20 mil | 0 in. / 0 mm to 44.0 in. /
1118 mm |
0.6 in. / 15 mm to 29.0 in. /
737 mm |
|
PDF417: 4 mil | 0 in. / 0 mm to 3.3 in. /
84 mm |
||
PDF417: 5 mil | 0 in. / 0 mm to 3.8 in. /
96 mm |
||
PDF417: 6.6 mil | 0 in. / 0 mm to 4.5 in. /
114 mm |
||
PDF417: 6.7 mil | 1.3 in. / 33 mm to 10.0 in. /
254 mm |
0.6 in. / 15 mm to 9.3 in. /
236 mm |
|
UPC: 13 mil (100%) | 0 in. / 0 mm to 8.5 in. /
215 mm |
0 in. / 0 mm to 28.0 in. /
711 mm |
0 in. / 0 mm to 18.0 in. /
457 mm |
Data Matrix: 4 mil | 0.2 in. / 5 mm to 2.8 in. /
71 mm |
||
Data Matrix: 5 mil | 0 in. / 0 mm to 3.4 in. /
86 mm |
||
Data Matrix: 10 mil | 0 in. / 0 mm to 4.8 in. /
122 mm |
1.0 in. / 25 mm to 11.5 in. /
292 mm |
0.2 in. / 5 mm to 9.5 in. /
241 mm |
QR Code: 10 mil | 0 in. / 0 mm to 4.5 in. /
114 mm |
||
QR Code: 20 mil | 0 in. / 0 mm to 17.5 in. /
445 mm |
0 in. / 0 mm to 13.5 in. /
343 mm |
|
Utilities and Device Management | |||
WebLinkPC | Programs reader parameters, upgrades firmware, provides encoded barcode data, allows
image-based troubleshooting |
||
Regulatory Compliance | |||
LED Safety Standard | IEC 62471 Exempt Risk Group | ||
EMC Standards | EN 55032, EN 55035, FCC Part 15, Subpart B (Class B) | ||
Safety Standards | EN 62368-1 | ||
Certifications | RCM, EAC, BSMI, CE, cULus (KC under application) |