| Item | Description |
|---|---|
| Physical Characteristics | |
| V450-H Wireless Reader
Dimensions |
7.3 in. H x 3.0 in. W x 5.6 in. D
186 mm H x 77 mm W x 143 mm D |
| V450-H Wired Reader
Dimensions |
7.3 in. H x 3.0 in. W x 5.2 in. D
185 mm H x 77 mm W x 132 mm D |
| V450-H Wireless Reader
Weight (with Battery) |
Approximately 14.8 oz. / 402 g |
| V450-H Wired Reader
Weight (without Cable) |
Approximately 10.72 oz. / 304 g |
| Power | 5 VDC +/- 10% @ 360 mA (RMS typical) |
| Color | Black Grey |
| Performance Characteristics | |
| Light Source | Aiming Pattern: 655nm Laser / Illumination: Warm white and red 634nm LEDs |
| Field of View
(Horizontal x Vertical) |
31° H x 23° V nominal |
| Skew Tolerance | +/- 60° |
| Pitch Tolerance | +/- 60° |
| Roll Tolerance | 0° - 360° |
| Symbologies | |
| 1D | UPC/EAN, UPC/EAN with supplementals, Bookland EAN, ISSN, UCC Coupon Extended
Code, Code 128, GS1-128, ISBT 128, ISBT Concatenation, Code 39, Code 39 Full ASCII, Trioptic Code 39, Code 32,Code 93, Code 11, Interleaved 2 of 5, Discrete 2 of 5, Codabar, MSI, Chinese 2 of 5, Matrix 2 of 5, Korean 3 of 5, GS1 DataBar variants |
| 2D | PDF417, Micro PDF417, Composite Codes, TLC-39, Aztec, Data Matrix, QR Code, Micro
QR, Han Xin, GS1-QR, GS1-DM, DotCode (Available with X-Mode Only) |
| Postal | US Postnet, US Planet, UK Postal, Japan Post, Australia Post, Royal Mail 4 State
Customer, UPU 4 State Postal FICS (Post US4), USPS 4-State Postal (Post US3) |
| Typical Working Distance | See Read Ranges |
| Interfaces Supported | USB 1.1, RS-232
The reader supports the following protocols over USB 1.1: HID Keyboard (default mode), SNAPI, COM Port Emulation, USB CDC |
| Minimum Resolution | Code 39: 3 mil |
| PDF417: 4 mil | |
| Data Matrix: 4 mil | |
| User Environment | |
| V450-H Wireless reader
Operating Temperature |
-4° F to 122° F (-20°C to 50°C) |
| V450-H Wired reader
Operating Temperature |
-22° F to 122° F (-30°C to 50°C) |
| Storage Temperature | -40° F to 158° F (-40°C to 70°C) |
| Humidity | 5% to 95% RH, non-condensing |
| ESD | 20 kV air discharge; 10kV contact discharge |
| V450-H Wireless reader
Drop Specifications |
Withstands multiple 8 ft. / 2.4 m drops to concrete at room temperature |
| V450-H Wired reader
Drop Specifications |
Withstands multiple 6.5 ft. / 2.0 m drops to concrete at -30°C to 50°C |
| Environmental Sealing | Reader: IP65 and IP67; Cradle: IP65 |
| Ambient Light Immunity | 0 to 10,037 foot-candles |
| 0 to 108,000 lux | |
| Accessories | |
| V450-H Wired reader
Hands-Free Option |
V450-H Stand |
| Power Supplies | Power supplies are available for applications that do not supply power over the host cable. |
| Regulatory Compliance | |
| LED Safety Standard | IEC 62471 Exempt Risk Group |
| EMC Standards | EN 55024, EN 55032, FCC Part 15, Subpart B (Class B) |
| Safety Standards | EN 60950-1 |
| Certifications | RCM, EAC, BSMI, CE, cULus, UKCA |