Certification body | NX-SL5500/SL5700 | NX-SI/SO |
---|---|---|
TÜV Rheinland *1 | • EN ISO 13849-1
• EN ISO 13849-2 • IEC 61508 parts 1-7 • IEC/EN 62061 • IEC/EN 61131-2 • IEC 61326-3-1 |
|
• IEC 61131-6 *2 | --- | |
UL | • NRAG (UL 61010-1 and UL 61010-2-201
and UL 121201) • NRAG7 (CSA C22.2 No. 61010-1 and CSA C22.2 No. 61010-2-201 and CSA C22.2 No. 213) |
• NRAG (UL 508 and ANSI/ISA 12.12.01)
• NRAG7 (CSA C22.2 No. 142 and CSA C22.2 No. 213) |
• FSPC (IEC 61508 and ISO 13849) *2 | --- | |
Shipbuilding Standards | NK, LK |