| Model | FH-SMDA-GS050B | |
|---|---|---|
| Image elements | CMOS image elements | |
| Color/Monochrome | Monochrome | |
| Effective pixels | 1296 (H) x 972 (V) | |
| Shutter function | Electronic shutter, Shutter speeds can be set from 1 ms to 50 ms. | |
| Measurement range (X,Y,Z) | 400 x 300 x 200 mm | |
| Installation distance | WD: 400 mm | |
| Lighting for 2D | Lighting color | blue |
| LED class | Group 2 (IEC62471) | |
| Lighting for 3D | Lighting color | blue |
| LED class | Group 2 (IEC62471) | |
| Indicator Lamps | PWR: Green
LINK: Green ACT: Yellow WARM UP: Yellow ERR: Red |
|
| External I/F | FH controller
connection |
GigE (1000BASE-T) x 1
100Base cannot be used. PoE is not available. |
| Power supply,
Input / output |
Power supply: 24 VDC
I/O: - |
|
| Warming up time | 15 minutes or less | |
| Supply Voltage | 21.6 VDC to 26.4 VDC (24 VDC ± 10%) | |
| Current consumption | 2A max. | |
| Vibration tolerance | Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm,
Sweep time: 8 minute/count, Sweep count: 10, Vibration direction: X/Y/Z |
|
| Shock resistance | Impact force: 150 m/s2, Test direction: up and down/front and behind/left and right | |
| Ambient temperature range | Operating: 0°C to +40°C
Storage: -25 to +60°C (with no icing or condensation) |
|
| Ambient humidity range | Operating and storage: 35 to 85% (with no condensation) | |
| Ambient atmosphere | No corrosive gases | |
| Grounding | Class D grounding (100 Ω or less grounding resistance) *1 | |
| Dimensions | 53 mm x 110 mm x 77 mm (Excluding protrusions and connectors) | |
| Degree of protection | IEC60529 IP60 | |
| Material | Aluminium (A5052) | |
| Weight | Approx. 570 g | |
| Accessories | Instruction Sheet
General Compliance Information and Instructions for EU |
|