| Product name | Encoder type | Number of channels | Protocol | Model |
|---|---|---|---|---|
| Encoder Input Unit | Serial encoder | 4 channels | BiSS-C, Endat2.2, and
R88M-1L[]/-1M[] Motor built-in encoder |
CK3W-ECS300 |
Encoder Input Unit
last update: May 24, 2021
| Product name | Encoder type | Number of channels | Protocol | Model |
|---|---|---|---|---|
| Encoder Input Unit | Serial encoder | 4 channels | BiSS-C, Endat2.2, and
R88M-1L[]/-1M[] Motor built-in encoder |
CK3W-ECS300 |
The dedicated cables for wiring to the encoder connector are provided as an option.
The encoder connection side has discrete wires. Perform wiring to match the encoder specifications.
| Type | Length | Model |
|---|---|---|
| For Serial Encoder | 3 m | CK3W-CAES03A |
You may use a self-made cable.
When you create a self-made cable, use a shielded twisted-pair cable to block the effects of noise.
last update: May 24, 2021