| Product name | Communications method | Laser output | Model |
|---|---|---|---|
| Laser Interface Unit | XY2-100 | PWM output | CK3W-GC1100 |
| PWM output, TCR output | CK3W-GC1200 | ||
| SL2-100 | PWM output | CK3W-GC2100 | |
| PWM output, TCR output | CK3W-GC2200 |
Laser Interface Unit
last update: May 24, 2021
| Product name | Communications method | Laser output | Model |
|---|---|---|---|
| Laser Interface Unit | XY2-100 | PWM output | CK3W-GC1100 |
| PWM output, TCR output | CK3W-GC1200 | ||
| SL2-100 | PWM output | CK3W-GC2100 | |
| PWM output, TCR output | CK3W-GC2200 |
The dedicated cable for wiring to the Galvo Scanner connector is provided as an option.
The Galvo Scanner connection side has discrete wires. Perform wiring to match the Galvo Scanner specifications.
| Type | Length | Model |
|---|---|---|
| For Galvo Scanner | 3 m | CK3W-CAG03A |
You may use a self-made cable.
When you create a self-made cable, use a shielded twisted-pair cable to block the effects of noise.
The dedicated cable for wiring to the laser connector is provided as an option.
The laser connection side has discrete wires. Perform wiring to match the laser specifications.
| Type | Length | Model |
|---|---|---|
| For laser connection | 3 m | CK3W-CAES03A |
You may use a self-made cable.
When you create a self-made cable, use a shielded twisted-pair cable to block the effects of noise.
last update: May 24, 2021