Page top

STC-FDR

Factory Drive Recorder

STC-FDR

Record the moment of an event

Software

Item Max. no. of connectable cameras Model
Factory Drive Recorder 8 per PC STC-FDR-SW01

Industrial Camera STC Series

Item Max.
resolution
High-
speed
*1
Compact Cable
extension
(100 m)
Wide wavelength
band
Model
GigE Vision
Camera
Small CMOS Camera
STC-M[][][][][][]POE Series
20.4 Mpix ✓ Refer to the Industrial
Camera Catalog (Cat.
No. Q259).
Small CMOS Board Camera
STC-B[]S Series
20.4 Mpix ✓ ✓
SWIR Camera
STC-L[]S[][][]POE-SWIR Series
1.3 Mpix ✓ ✓
USB3 Vision
Camera
Small CMOS Camera
STC-M[][][][][][]U3V Series
20.4 Mpix ✓
Small CMOS Board Camera
STC-B[]S[][][][]U3V Series
12 Mpix ✓ ✓
SWIR Camera
STC-L[]S[][][]U3V-SWIR Series
1.3 Mpix ✓ ✓
Small Remote Head Camera
STC-R[][][][][]U3V Series
1.6 Mpix ✓ ✓
(Ultra-
compact)
USB3 (UVC)
Camera
Small CMOS Color Camera
STC-S133/P213UVC Series
2 Mpix ✓

Note: The USB3 Vision or GigE Vision Camera cannot be simultaneously used with the USB3 (UVC) Camera.
*1. The maximum frame rate depends on your PC performance, the number of connected cameras, and the camera type.
     Test the products before actual use.