| Item | Description | ||
|---|---|---|---|
| Components | Installation CD (Factory Drive Recorder installer, SentechSDK installer, manual),
license ID |
||
| System
requirements |
CPU | Core-i5 2 GHz or faster (Core-i7 3 GHz or faster recommended) | |
| RAM | 8 GB min. (16 GB min. recommended) | ||
| Storage | At least 1 GB of available space is required for installation. Allocate sufficient space to save recorded images. | ||
| OS | Windows 10 (64-bit), Windows11 (64-bit) | ||
| Recording
save format (Select video or Image) |
Video | Format | AVI (MPEG-4, MotionJPEG) |
| Frame rate | Depends on the number of connected cameras, image resolution, and performance of the PC | ||
| Image | Format | JPG, PNG, BMP | |
| Frame rate | Depends on the number of connected cameras, image resolution, and performance of the PC | ||