Page top

Quattro

Parallel Robots

Quattro

Four-axis parallel robot achieves high speed and high precision

ACE software is available to download from the Omron US website.

Quattro 650H/HS

• Programmable through ACE software and eV+ language, or through the familiar IEC 61131-3 when using ePLC Connect.

• Four-axis arm evenly distributes the load on the robot

• Fast and high-precision conveyance and assembly

• Designed with a high payload to support multi-hand (multi-picking)

• Supports fast Pick & Place on a fast conveyor

• Meets the sanitary standards of the United States Department of Agriculture for prevention of product contamination

• Maximum working diameter 1,300 mm

• Working height 500 mm

• Maximum payload 15 kg

• Weight 117 kg

Quattro 800H/HS

• Programmable through ACE software and eV+ language, or through the familiar IEC 61131-3 when using ePLC Connect

• Four-axis arm evenly distributes the load on the robot

• Fast and high-precision conveyance and assembly

• Designed with a high payload to support multi-hand (multipicking)

• Supports fast Pick & Place on a fast conveyor

• Meets the sanitary standards of the United States Department of Agriculture for prevention of product contamination

• Maximum working diameter 1,600 mm

• Working height 500 mm

• Maximum payload 10 kg

• Weight 117 kg

Quattro Features 3