• Programmable through ACE software and eV+ language, or through the familiar IEC 61131-3 when using ePLC Connect.
• Four-axis arm evenly distributes the load on the robot
• Fast and high-precision conveyance and assembly
• Designed with a high payload to support multi-hand (multi-picking)
• Supports fast Pick & Place on a fast conveyor
• Meets the sanitary standards of the United States Department of Agriculture for prevention of product contamination
• Maximum working diameter 1,300 mm
• Working height 500 mm
• Maximum payload 15 kg
• Weight 117 kg