Page top

STC Series (USB3.0 Small Board Camera)

USB3.0 Small Board Camera

STC Series (USB3.0 Small Board Camera)

USB3 Vision Small Board Camera

Global shutter models

Model Monochrome/
Color
Resolution Frame
Rate
Effective
Pixels
(H x V)
Sensor
Size
Cell Size
(μm)
Sensor Lens
Mount
STC-BBS43U3V Monochrome 0.4M 527.1fps 720 ×
540
1/2.9 6.9×6.9 IMX287 ---
STC-BCS43U3V Color ---
STC-BBS43U3V-BC Monochrome C
STC-BCS43U3V-BC Color C
STC-BBS43U3V-BL Monochrome S
STC-BCS43U3V-BL Color S
STC-BBS163U3V Monochrome 1.6M 238fps 1440 ×
1080
1/2.9 3.45×3.45 IMX273 ---
STC-BCS163U3V Color ---
STC-BBS163U3V-BC Monochrome C
STC-BCS163U3V-BC Color C
STC-BBS163U3V-BL Monochrome S
STC-BCS163U3V-BL Color S
STC-BBS502U3V Monochrome 5M 70.8fps 2448 ×
2048
1/1.8 2.74×2.74 IMX568 ---
STC-BCS502U3V Color ---
STC-BBS502U3V-BC Monochrome C
STC-BCS502U3V-BC Color C
STC-BBS502U3V-BL Monochrome S
STC-BCS502U3V-BL Color S

Rolling shutter models

Model Monochrome/
Color
Resolution Frame
Rate
Effective
Pixels
(H x V)
Sensor
Size
Cell Size
(μm)
Sensor Lens
Mount
STC-BBS642U3V Monochrome 6.3M 29.5 fps 3072 ×
2048
1/1.8 2.4×2.4 IMX178 ---
STC-BCS642U3V Color
STC-BBS642U3V-BC Monochrome C
STC-BCS642U3V-BC Color
STC-BBS642U3V-BCS Monochrome CS
STC-BCS642U3V-BCS Color
STC-BBS642U3V-BL Monochrome S
STC-BCS642U3V-BL Color
STC-BBS1242U3V Monochrome 12M 25.8 fps 4000 ×
3000
1/1.7 1.85×1.85 IMX226 ---
STC-BCS1242U3V Color
STC-BBS1242U3V-BC Monochrome C
STC-BCS1242U3V-BC Color

Note. JST’s 04SUR-32 connector or equivalent wiring harness is separately needed to use I/O signals (camera equipped with BM04B-SURS-TF (JST) equivalent connector).
For details on pin arrangement, refer to product specification documents, available for download on our website (https://sentech.co.jp/en/).

Accessories

Model Length Cable Type
USB 3.0 Cables
(USB 3.0 Micro-B, with Camera-Side
Fastening Screws)
CAB-USB3-02 2 m Normal
CAB-USB3-03 3.5 m
CAB-USB3-05 5 m
CAB-USB3-07 7 m
CAB-USB3-10 10 m Normal high-transmission cables
CAB-USB3-02-RB 2 m Robot cables
CAB-USB3-03-RB 3.5 m
CAB-USB3-05-RB 5 m
CAB-USB3-07-RB 7 m

Note. Please make sure in advance that USB 3.0 cables operate correctly under your environment.

Model Applicable Model
Mount Conversion Adapter CS-C-R CS Mount Series

S-Mount (M12 P0.5) Lens

Model Applicable Model General Specifications
CV0205C S-mount models f = 2.5 mm, 1/3” , F2.0, 5 MP resolution
KVAB009 Lens fixing washer