Page top

F3SG-RA-01TS / 02TS

Safety Light Curtain

F3SG-RA-01TS / 02TS

Offers Both Durability and Reliability

Troubleshooting and Setting Tool downloads

Select the indicator status to see the error cause and solution. And download Setting Tool SD Manager2.

Multifunctional Advanced type F3SG-RA

[Quick and easy installation] Intuitive and smart designs for fast set-up

Simple beam adjustment

Simply watch for the top and bottom indicators to illuminate when adjustment is completed.
The optional laser pointer and lamp can be used to reduce the time required to set up the light curtain.

F3SG-RA-01TS / 02TS Features 3

Mounting brackets

Four types of mounting brackets provide vertical or vertical and horizontal adjustment even after mounting, making beam adjustment easier.

F3SG-RA-01TS / 02TS Features 4

Optical synchronization – No sync lines required

Optical synchronization eliminates the need of wiring for synchronization between the emitter and receiver.
The resulting flexible wiring reduces disconnection risk and avoids noise sources.

Optical synchronization

F3SG-RA-01TS / 02TS Features 6

Smartclick cable connection for fast set-up

No torque-control required:
the Smartclick connectors connect cables with just a 1/8th turn of the M12 waterproof connector.
* Smartclick is a registered trademark of OMRON Corporation.

F3SG-RA-01TS / 02TS Features 7

Simple wiring thanks to reduced wiring connectors

Simple wiring makes installation faster.
Fewer cables reduce disconnection risk and noise trouble.

F3SG-RA-01TS / 02TS Features 8

[Stable operation and predictive maintenance] Visualization eliminates machine downtime

The lamp notifies low light intensity

The lamp notifies when the incident light level drops due to dirt, which mp hich prevents sudden stops.

F3SG-RA-01TS / 02TS Features 10

Data logging for quick troubleshooting

The error logs stored in the F3SG-RA can be downloaded to a PC that is connected with the F3SG-RA using the dedicated interface unit. The Configuration Tool SD Manager2 can be used to analyze errors to identify causes and solutions. The data on light intensity, power-ON time, and switching frequency can also be collected regularly for predictive maintenance.

F3SG-RA-01TS / 02TS Features 11

Bluetooth® allows to check status without stopping the line

The SD Manager2 can be used to check the status of the safety light curtain wirelessly after pairing the safety light curtain with PC via Bluetooth®, which reduces maintenance time.

Wireless connectivity
- Monitoring during operation
- No possibility of blocking beams
- No work required after completing checks
- Monitoring from anywhere
- Serial number to choose the right safety light curtain from many installed on lines

[For global use] Easy to deploy around the world

PNP/NPN selection

The F3SG-RA is designed to be used in a variety of environments around the world, conforming to international standards.

F3SG-RA-01TS / 02TS Features 15

Global production and delivery

Omron enhanced the global production bases and local services in Japan, China, United States, and Europe to deliver Omron products quickly and reliably. Our sales network of approximately 150 offices in 40 countries and regions supports our customers.

F3SG-RA-01TS / 02TS Features 16

Troubleshooting in eight languages*

You can find causes and solutions of errors that occur during operation on the troubleshooting webpage in eight languages. Operators across the world can check the error details in their local languages, which will help them minimize time to troubleshoot.

* English, Chinese, Italian, Korean, French, German, Spanish, and Japanese

F3SG-RA-01TS / 02TS Features 17

[Easy adjustment] Increase productivity by detecting workpieces correctly

Muting

The F3SG-RA provides the advanced Muting function that disables beams which detect the presence of a workpiece or the position of a machine or robot.
Workpieces can go in and out of a danger zone without stopping the machine.

[Conventional Muting] Muting secured safety, but the set-up was time consuming.

F3SG-RA-01TS / 02TS Features 19

[Multiple-beam sensor technology for vibrating workpieces] Smart muting actuator F3W-MA

The smart muting actuator extends the functions of the F3SG-R in applications where a workpiece is vibrating forward and backward This prevents unexpected machine downtime and significantly reduces adjustment time.

F3SG-RA-01TS / 02TS Features 20

[Automatic partial muting for workpieces with various heights] Dynamic Muting

When workpieces with various heights are conveyed on the same line, the dynamic muting function automatically sets the appropriate beams, based on the height of the object.

F3SG-RA-01TS / 02TS Features 21

* Partial muting: A function that allows specified beams (e.g., beams blocked by a workpiece) to be disabled, keeping others active, even during muting.

[Easy configuration and maintenance] Easy to use | Configuration Tool SD Manager2

Minimizing setting and detection errors

F3SG-RA-01TS / 02TS Features 24

The Configuration Tool SD Manager2 visualizes the installation positions and settings by logging the muting sensor operating conditions of the F3SG-R. It helps ensure reliable, first-time-right configuration.

F3SG-RA-01TS / 02TS Features 25

From configuration and adjustment to maintenance

F3SG-RA-01TS / 02TS Features 26

The SD Manager2 helps you to make and change settings.

F3SG-RA-01TS / 02TS Features 27
F3SG-RA-01TS / 02TS Features 28

The Configuration Tool SD Manager2 is available to download from
Omron website:
http://www.ia.omron.com/f3sg-r_tool