Ask your OMRON representative for the most recent applicable standards for each model.
NX-series EtherNet/IP(TM) Unit
last update: December 9, 2024
Ask your OMRON representative for the most recent applicable standards for each model.
| Product name | Specifications | Model | ||
|---|---|---|---|---|
| Communications | Units per CPU Unit | Power consumption | ||
EtherNet/IP Unit
![]() |
Tag data links,
Message Communications |
4 max. | 8.1 W max. | NX-EIP201 |
| Product name | Functions | No. of
ports |
Accessories | Current
consumption (A) |
Model |
|---|---|---|---|---|---|
| Industrial
Switching Hubs ![]() |
Packet priority control (QoS): EtherNet/IP
control data priority Ethernet standard: IEEE 802.3 10Base-T, 100Base-TX Auto-negotiation: Supported Broadcast Storm Detection Function: Supported |
5 | Power supply
connector |
0.07 | W4S1-05D |
The following table shows the devices recommended for use with the EtherNet/IP.
| Manufacturer | Model number |
|---|---|
| Phoenix Contact USA | Consult the manufacturer. |
| Contec USA,Inc. | Consult the manufacturer. |
| Cisco Systems,Inc | Consult the manufacturer. |
Applicable EtherNet/IP communications cables and connectors vary depending on the used baud rate.
For 100Base-TX and 10Base-T, use an STP (shielded twisted-pair) cable of category 5 or higher.
You can use either straight or cross cable.
For 1000Base-T, use an STP (shielded twisted-pair) cable (double shielding with aluminum tape and braiding) of category 5e or higher. You can use either straight or cross cable
Cabling materials used for EtherNet/IP communication cables are shown in the table below.
"100Base-TX" in the "Product" column of the table below indicates that either 100Base-TX or 10Base-T can be used.
| Product | Appearance | Recommended
manufacturer |
Model | ||
|---|---|---|---|---|---|
| For 1000BASE-T
and 100BASE-TX |
Size and
conductor pairs: AWG24 × 4P |
Cables | ---- | Kuramo Electric Co., Ltd. | KETH-SB *1 |
| RJ45 Connectors | ---- | Panduit Corporation | MPS588 *1 | ||
| For 100BASE-TX | Size and
conductor pairs: AWG22 × 2P |
Cables | ---- | Kuramo Electric Co., Ltd. | KETH-PSB-OMR *1 |
| ---- | JMACS Japan Co., Ltd. | PNET/B *1 | |||
| RJ45 Assembly
Connector |
![]() |
OMRON | XS6G-T421-1 *1 | ||
*1. We recommend that you use cables and connectors in above combinations.
last update: December 9, 2024