| Item | Specification | |
|---|---|---|
| Enclosure | Mounted in a panel | |
| Grounding method | Ground to less than 100 Ω. | |
| Dimensions: Height × Depth × Width | 100 × 120 × 39 (mm) | |
| Weight | 310 g max. | |
| Power consumption | 8.1 W max. | |
| Operating
environment |
Ambient operating temperature | 0 to 55°C |
| Ambient operating humidity | 10% to 95% (with no icing or condensation) | |
| Atmosphere | Must be free from corrosive gases. | |
| Ambient storage temperature | -25 to 70°C (with no icing or condensation) | |
| Altitude | 2,000 m max. | |
| Pollution degree | 2 or less: Meets IEC 61010-2-201. | |
| Noise immunity | 2 kV on power supply line (Conforms to IEC 61000-4-4.) | |
| Overvoltage category | Category II: Meets IEC 61010-2-201. | |
| EMC immunity level | Zone B | |
| Vibration resistance | Conforms to IEC 60068-2-6.
5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Gravity acceleration is assumed to be G=9.8 m/s2. |
|
| Shock resistance | Conforms to IEC 60068-2-27, 147 m/s2, 3 times in X, Y, and Z
directions. Gravity acceleration is assumed to be G=9.8 m/s2. |
|
| Mounting method | Mount to DIN Track | |
| Mounting direction | One direction (upright) | |
| Applicable standards *1 | EU Directives, cULus, RCM, UKCA, KC | |