| F440-F | ||
|---|---|---|
| Symbologies *1 | 1D Symbologies | Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN, Codabar, Code 93, Pharmacode, PLANET, Postnet, Japanese Post, Australian Post, Royal Mail, Intelligent Mail, KIX |
| 2D Symbologies | Data Matrix (ECC 0-200), QR Code, Micro QR Code, Aztec Code, DotCode, DMRE | |
| Stacked Symbologies | PDF417, MicroPDF417, GS1 Databar (Composite and Stacked) | |
| Reading Performance *2 | Number of Reading Digits | No Upper Limit (depending on bar width and reading distance) |
| Reading Distance /
Field of View |
Based on Lens Selection and Code Size | |
| Pitch Angle (α) *3 | ±30° | |
| Skew Angle (β) *3 | ±30° | |
| Tilt Angle (γ) *3 | ±180° | |
| Vision Tools | Locate, Decode, Optical Character Recognition (OCR), Count, Presence/Absence, Measure, Match String, String Format, Logic, Optical Character Verification (OCV), Symbol Quality Verification | |
| Image | Resolution, Pixel Size | 2464 (H) x 2056 (V) - 3.45 μm Pixel Size |
| Monochrome | Monochrome CMOS | |
| Shutter | Global Shutter | |
| Frames per Second | 35 FPS for 5 MP | |
| Exposure | 16 μs to 400 msec | |
| Image Logging | FTP | |
| Trigger | External Trigger (Edge or Level), Communication Trigger (Ethernet, RS-232C) | |
| Trigger to Strobe Latency + Jitter | 320 μs + 65 μs | |
| I/O Specifications | Input Signals | Trigger Input, Input 1, and Default - Bi-Directional Inputs, Optoisolated, 4.5 - 28 V rated (10 mA [] 28 VDC) |
| Output Signals | 3 Signals: Bi-Directional, Optoisolated, 1 - 28 V rated, (ICE < 100 mA at 24 VDC, current limited by user) | |
| Communication | Connectivity | RS-232C, Ethernet TCP/IP, EtherNet/IP™, PROFINET |
| Ethernet Specifications | 1000BASE-T | |
| Indicator LEDs | LINK (Amber), PWR (Green) | |
| Power Supply Voltage | Power over Ethernet (IEEE 802.3af) / 24 VDC +/- 20%, External Input via IO *4 | |
| Current Consumption | PoE (44-57 VDC): 0.10 A or 24 VDC: 0.15 A | |
| Environmental / Immunity *5 | Ambient Temperature Range | Operating: 0 to 40°C; Storage: -25 to 65°C (No Icing or Condensation) |
| Ambient Humidity Range | Operating and Storage: 25% to 85% (Non-Condensing) | |
| Ambient Atmosphere | No Corrosive Gases | |
| Vibration Tolerance | Oscillation Frequency: 10 to 150 Hz; Half Amplitude: 0.35 mm; Vibration Direction: X/Y/Z; Sweep Time: 8 Minutes/Count; Sweep Count: 10 Times | |
| Shock Resistance
(Destructive) |
Impact Force: 150 m/s2, Test Direction: 6 Directions, 3 Times Each (Up / Down, Front / Behind, Left / Right) | |
| Degree of Protection | IEC 60529 - IP40 | |
| Weight | Main Body Only | 103.4 g |
| Packaging Weight | 219.1 g | |
| Dimensions | 40 mm (W) × 61 mm (D) × 30 mm (H) Note: Depth measurement excludes connector | |
| Accessories | ReadMeFirst, CE Compliance Sheet, Protocol Support Table | |
| EMC / Safety | FCC part 15 Subpart B, ICES-003, EN 55032, EN 55035, AS/NZS CISPR32, CNS 13438, KN32, KN35, UL 62368-1, UL 60950-1
FCC, UL, CE, UKCA, RCM, KC *6 |
|
| Materials | Aluminum Diecast, Alumite (Black) | |
| Software | AutoVISION | |