Page top

3G3MX2-V2

Multi-function Compact Inverter

3G3MX2-V2

Provides rich features, including simple positioning and PM motor control, for a variety of applications

• Positioning functionality
   Positioning with 90° phase difference pulse input (32 kHz max.) and with single-phase pulse input (32 kHz max.)

• EtherCAT® communications with optional unit

• Built-in logic programming for simple sequence control

• PM motor control for more efficient energy use

• Sensorless vector control and auto-tuning to achieve high starting torque of 200% at 0.5 Hz

• Safety functionality
   EN ISO 13849-1 Cat.3 PLe
   IEC 61800-5-2 "Safe Torque Off (STO)"
   Safety input (2CH) + EDM (safety monitor) output

• Output frequency range up to 590 Hz