Note: Inverters with model numbers ending in "-V2" are designed to be used in areas other than Europe.
Refer to the Interpreting Model Numbers for the model numbers for Europe.
Multi-function Compact Inverter
last update: October 1, 2024
Note: Inverters with model numbers ending in "-V2" are designed to be used in areas other than Europe.
Refer to the Interpreting Model Numbers for the model numbers for Europe.
| Rated voltage | Enclosure ratings | Max. applicable motor capacity | Model | |
|---|---|---|---|---|
| ND: Normal load | LD: Light load | |||
| 3-phase 200 VAC | IP20 | 0.1kW | 0.2 kW | 3G3MX2-A2001-V2 |
| 0.2 kW | 0.4 kW | 3G3MX2-A2002-V2 | ||
| 0.4 kW | 0.75 kW | 3G3MX2-A2004-V2 | ||
| 0.75 kW | 1.1 kW | 3G3MX2-A2007-V2 | ||
| 1.5 kW | 2.2 kW | 3G3MX2-A2015-V2 | ||
| 2.2 kW | 3.0 kW | 3G3MX2-A2022-V2 | ||
| 3.7 kW | 5.5 kW | 3G3MX2-A2037-V2 | ||
| 5.5 kW | 7.5 kW | 3G3MX2-A2055-V2 | ||
| 7.5 kW | 11 kW | 3G3MX2-A2075-V2 | ||
| 11 kW | 15 kW | 3G3MX2-A2110-V2 | ||
| 15 kW | 18.5 kW | 3G3MX2-A2150-V2 | ||
| 3-phase 400 VAC | IP20 | 0.4 kW | 0.75 kW | 3G3MX2-A4004-V2 |
| 0.75 kW | 1.5 kW | 3G3MX2-A4007-V2 | ||
| 1.5 kW | 2.2 kW | 3G3MX2-A4015-V2 | ||
| 2.2 kW | 3.0 kW | 3G3MX2-A4022-V2 | ||
| 3.0 kW | 4.0 kW | 3G3MX2-A4030-V2 | ||
| 4.0 kW | 5.5 kW | 3G3MX2-A4040-V2 | ||
| 5.5 kW | 7.5 kW | 3G3MX2-A4055-V2 | ||
| 7.5 kW | 11 kW | 3G3MX2-A4075-V2 | ||
| 11 kW | 15 kW | 3G3MX2-A4110-V2 | ||
| 15 kW | 18.5 kW | 3G3MX2-A4150-V2 | ||
| 1-phase 200 VAC | IP20 | 0.1 kW | 0.2 kW | 3G3MX2-AB001-V2 |
| 0.2 kW | 0.4 kW | 3G3MX2-AB002-V2 | ||
| 0.4 kW | 0.55 kW | 3G3MX2-AB004-V2 | ||
| 0.75 kW | 1.1 kW | 3G3MX2-AB007-V2 | ||
| 1.5 kW | 2.2 kW | 3G3MX2-AB015-V2 | ||
| 2.2 kW | 3.0 kW | 3G3MX2-AB022-V2 | ||
| Name | Model |
|---|---|
| EtherCAT Communication Unit | 3G3AX-MX2-ECT |
| Name | Specifications | Model | |
|---|---|---|---|
| Regenerative
Braking Units |
3-phase 200 VAC | General purpose with Braking resistor | 3G3AX-RBU21 |
| High Regeneration purpose with Braking resistor | 3G3AX-RBU22 | ||
| 3-phase 400 VAC | General purpose with Braking resistor | 3G3AX-RBU41 | |
| Braking Resistor | Compact type | Resistor 120 W, 180 Ω | 3G3AX-RBA1201 |
| Resistor 120 W, 100 Ω | 3G3AX-RBA1202 | ||
| Resistor 120 W, 5 Ω | 3G3AX-RBA1203 | ||
| Resistor 120 W, 35 Ω | 3G3AX-RBA1204 | ||
| Standard type | Resistor 200 W, 180 Ω | 3G3AX-RBB2001 | |
| Resistor 200 W, 100 Ω | 3G3AX-RBB2002 | ||
| Resistor 300 W, 50 Ω | 3G3AX-RBB3001 | ||
| Resistor 400 W, 35 Ω | 3G3AX-RBB4001 | ||
| Medium capacity type | Resistor 400 W, 50 Ω | 3G3AX-RBC4001 | |
| Resistor 600 W, 35 Ω | 3G3AX-RBC6001 | ||
| Resistor 1200 W, 17 Ω | 3G3AX-RBC12001 | ||
A table that lists the available combinations of the inverter with the regenerative braking unit and braking resistor is provided on the below.
Below is the meaning of each header item of this combination table. Choose the combination appropriate to your inverter.
If the usage rate exceeds 10% ED, or if you need a torque larger than the approximate braking torque, refer to the Multi-function Compact Inverter 3G3MX2-V2 User’s Manual (Cat. No. I666).
| Inverter | Operating condition | Braking unit | Braking resistor | Con-
nec- tion form |
Restriction | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Volt-
age class |
Max.
appli- cable motor ca- pacity [kW] |
Model | %ED
[%] |
Ap-
proxi- mate braking torque [% *1] |
Model | No.
of units |
Model | No.
of units |
Allowa-
ble contin- uous ON time [s] |
Min.
con- nec- tion resis- tance [Ω] |
|
| 200-V
class |
0.1 | 3G3MX2-
A2001-V2 3G3MX2- AB001-V2 |
3.0% | 220% | Built
into unit |
- | 3G3AX-RBA1201 | 1 | 1 | 20 | 100 |
| 10.0% | 220% | - | 3G3AX-RBB2001 | 1 | 1 | 30 | 100 | ||||
| 0.2 | 3G3MX2-
A2002-V2 3G3MX2- AB002-V2 |
3.0% | 220% | Built
into unit |
- | 3G3AX-RBA1201 | 1 | 1 | 20 | 100 | |
| 10.0% | 220% | - | 3G3AX-RBB2001 | 1 | 1 | 30 | 100 | ||||
| 0.4 | 3G3MX2-
A2004-V2 3G3MX2- AB004-V2 |
3.0% | 220% | Built
into unit |
- | 3G3AX-RBA1201 | 1 | 1 | 20 | 100 | |
| 10.0% | 220% | - | 3G3AX-RBB2001 | 1 | 1 | 30 | 100 | ||||
| 0.75 | 3G3MX2-
A2007-V2 3G3MX2- AB007-V2 |
3.0% | 120% | Built
into unit |
- | 3G3AX-RBA1201 | 1 | 1 | 20 | 50 | |
| 10.0% | 120% | - | 3G3AX-RBB2001 | 1 | 1 | 30 | 50 | ||||
| 1.5 | 3G3MX2-
A2015-V2 3G3MX2- AB015-V2 |
2.5% | 110% | Built
into unit |
- | 3G3AX-RBA1202 | 1 | 1 | 12 | 50 | |
| 10.0% | 215% | - | 3G3AX-RBC4001 | 1 | 1 | 10 | 50 | ||||
| 2.2 | 3G3MX2-
A2022-V2 3G3MX2- AB022-V2 |
3.0% | 150% | Built
into unit |
- | 3G3AX-RBB3001 | 1 | 1 | 30 | 35 | |
| 10.0% | 150% | - | 3G3AX-RBC4001 | 1 | 1 | 10 | 35 | ||||
| 3.7 | 3G3MX2-
A2037-V2 |
3.0% | 125% | Built
into unit |
- | 3G3AX-RBB4001 | 1 | 1 | 20 | 35 | |
| 10.0% | 125% | - | 3G3AX-RBC6001 | 1 | 1 | 10 | 35 | ||||
| 5.5 | 3G3MX2-
A2055-V2 |
3.0% | 120% | Built
into unit |
- | 3G3AX-RBB3001 | 2 | 2 | 30 | 20 | |
| 10.0% | 120% | - | 3G3AX-RBC4001 | 2 | 2 | 10 | 20 | ||||
| 7.5 | 3G3MX2-
A2075-V2 |
3.0% | 125% | Built
into unit |
- | 3G3AX-RBB4001 | 2 | 2 | 20 | 17 | |
| 10.0% | 125% | - | 3G3AX-RBC6001 | 2 | 2 | 10 | 17 | ||||
| 11 | 3G3MX2-
A2110-V2 |
3.0% | 90% | Built
into unit |
- | 3G3AX-RBC12001 | 1 | 1 | 10 | 17 | |
| 10.0% | 90% | - | 3G3AX-RBC12001 | 1 | 1 | 10 | 17 | ||||
| 10.0% | 125% | 3G3AX-
RBU23 |
1 | 3G3AX-RBC6001 | 3 | 6 | 10 | 4 | |||
| 15 | 3G3MX2-
A2150-V2 |
3.0% | 110% | Built
into unit |
- | 3G3AX-RBB3001 | 5 | 4 | 30 | 10 | |
| 10.0% | 110% | - | 3G3AX-RBC4001 | 5 | 4 | 10 | 10 | ||||
| 400-V
class |
0.4 | 3G3MX2-
A4004-V2 |
3.0% | 220% | Built
into unit |
- | 3G3AX-RBA1201 | 2 | 3 | 20 | 180 |
| 10.0% | 220% | - | 3G3AX-RBB2001 | 2 | 3 | 30 | 180 | ||||
| 0.75 | 3G3MX2-
A4007-V2 |
3.0% | 220% | Built
into unit |
- | 3G3AX-RBA1201 | 2 | 3 | 20 | 180 | |
| 10.0% | 220% | - | 3G3AX-RBB2001 | 2 | 3 | 30 | 180 | ||||
| 1.5 | 3G3MX2-
A4015-V2 |
3.0% | 120% | Built
into unit |
- | 3G3AX-RBA1201 | 2 | 3 | 20 | 180 | |
| 10.0% | 120% | - | 3G3AX-RBB2001 | 2 | 3 | 30 | 180 | ||||
| 2.2 | 3G3MX2-
A4022-V2 |
2.5% | 150% | Built
into unit |
- | 3G3AX-RBA1202 | 2 | 3 | 12 | 100 | |
| 10.0% | 220% | - | 3G3AX-RBC4001 | 2 | 3 | 10 | 100 | ||||
| 3.0 | 3G3MX2-
A4030-V2 |
2.5% | 110% | Built
into unit |
- | 3G3AX-RBA1202 | 2 | 3 | 12 | 100 | |
| 10.0% | 215% | - | 3G3AX-RBC4001 | 2 | 3 | 10 | 100 | ||||
| 4.0 | 3G3MX2-
A4040-V2 |
3.0% | 165% | Built
into unit |
- | 3G3AX-RBB3001 | 2 | 3 | 30 | 100 | |
| 10.0% | 165% | - | 3G3AX-RBC4001 | 2 | 3 | 10 | 100 | ||||
| 5.5 | 3G3MX2-
A4055-V2 |
3.0% | 120% | Built
into unit |
- | 3G3AX-RBB3001 | 2 | 3 | 30 | 70 | |
| 10.0% | 120% | - | 3G3AX-RBC4001 | 2 | 3 | 10 | 70 | ||||
| 7.5 | 3G3MX2-
A4075-V2 |
3.0% | 125% | Built
into unit |
- | 3G3AX-RBB4001 | 2 | 3 | 20 | 70 | |
| 10.0% | 125% | - | 3G3AX-RBC6001 | 2 | 3 | 10 | 70 | ||||
| 11 | 3G3MX2-
A4110-V2 |
3.0% | 85% | Built
into unit |
- | 3G3AX-RBB4001 | 2 | 3 | 20 | 70 | |
| 10.0% | 85% | - | 3G3AX-RBC6001 | 2 | 3 | 10 | 70 | ||||
| 10.0% | 120% | 3G3AX-
RBU41 *2 |
1 | 3G3AX-RBC4001 | 4 | 7 | 10 | 34 | |||
| 15 | 3G3MX2-
A4150-V2 |
3.0% | 125% | Built
into unit |
- | 3G3AX-RBB4001 | 4 | 5 | 20 | 35 | |
| 10.0% | 125% | - | 3G3AX-RBC6001 | 4 | 5 | 10 | 35 | ||||
*1. This is shown in units of percentage as 100% of the rated torque of the motor.
*2. Remove the built-in resistor.
| Name | Model |
|---|---|
| Radio Noise Filter | 3G3AX-ZCL2 |
| 3G3AX-ZCL1 |
| Name | Inverter | Model | |||||
|---|---|---|---|---|---|---|---|
| Voltage
class |
Max.
applicable motor capacity [kW] |
Model | Normal/
Light load mode |
Max.
applicable motor capacity [kW] |
Rated
input current [A] |
||
| Input
Noise Filter |
3-phase
200-V Class |
0.1 | 3G3MX2-A2001-V2 | Normal load | 0.1 | 1.0 | 3G3AX-NFI21 |
| Light load | 0.2 | 1.2 | |||||
| 0.2 | 3G3MX2-A2002-V2 | Normal load | 0.2 | 1.6 | |||
| Light load | 0.4 | 1.9 | |||||
| 0.4 | 3G3MX2-A2004-V2 | Normal load | 0.4 | 3.3 | |||
| Light load | 0.75 | 3.9 | |||||
| 0.75 | 3G3MX2-A2007-V2 | Normal load | 0.75 | 6.0 | 3G3AX-NFI22 | ||
| Light load | 1.1 | 7.2 | |||||
| 1.5 | 3G3MX2-A2015-V2 | Normal load | 1.5 | 9.0 | |||
| Light load | 2.2 | 10.8 | 3G3AX-NFI23 | ||||
| 2.2 | 3G3MX2-A2022-V2 | Normal load | 2.2 | 12.7 | |||
| Light load | 3.0 | 13.9 | |||||
| 3.7 | 3G3MX2-A2037-V2 | Normal load | 3.7 | 20.5 | 3G3AX-NFI24 | ||
| Light load | 5.5 | 23.0 | |||||
| 5.5 | 3G3MX2-A2055-V2 | Normal load | 5.5 | 30.8 | 3G3AX-NFI25 | ||
| Light load | 7.5 | 37.0 | |||||
| 7.5 | 3G3MX2-A2075-V2 | Normal load | 7.5 | 39.6 | |||
| Light load | 11 | 48.0 | 3G3AX-NFI26 | ||||
| 11 | 3G3MX2-A2110-V2 | Normal load | 11 | 57.1 | |||
| Light load | 15 | 68.0 | 3G3AX-NFI27 | ||||
| 15 | 3G3MX2-A2150-V2 | Normal load | 15 | 62.6 | |||
| Light load | 18.5 | 72.0 | |||||
| Single-phase
200-V Class |
0.1 | 3G3MX2-AB001-V2 | Normal load | 0.1 | 1.3 | 3G3AX-NFI21 | |
| Light load | 0.2 | 2.0 | |||||
| 0.2 | 3G3MX2-AB002-V2 | Normal load | 0.2 | 3.0 | |||
| Light load | 0.4 | 3.6 | |||||
| 0.4 | 3G3MX2-AB004-V2 | Normal load | 0.4 | 6.3 | 3G3AX-NFI22 | ||
| Light load | 0.55 | 7.3 | |||||
| 0.75 | 3G3MX2-AB007-V2 | Normal load | 0.75 | 11.5 | 3G3AX-NFI23 | ||
| Light load | 1.1 | 13.8 | |||||
| 1.5 | 3G3MX2-AB015-V2 | Normal load | 1.5 | 16.8 | |||
| Light load | 2.2 | 20.2 | 3G3AX-NFI24 | ||||
| 2.2 | 3G3MX2-AB022-V2 | Normal load | 2.2 | 22.0 | |||
| Light load | 3.0 | 24.0 | |||||
| 3-phase
400-V class |
0.4 | 3G3MX2-A4004-V2 | Normal load | 0.4 | 1.8 | 3G3AX-NFI41 | |
| Light load | 0.75 | 2.1 | |||||
| 0.75 | 3G3MX2-A4007-V2 | Normal load | 0.75 | 3.6 | |||
| Light load | 1.5 | 4.3 | |||||
| 1.5 | 3G3MX2-A4015-V2 | Normal load | 1.5 | 5.2 | |||
| Light load | 2.2 | 5.9 | |||||
| 2.2 | 3G3MX2-A4022-V2 | Normal load | 2.2 | 6.5 | |||
| Light load | 3.0 | 8.1 | 3G3AX-NFI42 | ||||
| 3.0 | 3G3MX2-A4030-V2 | Normal load | 3.0 | 7.7 | |||
| Light load | 4.0 | 9.4 | |||||
| 4.0 | 3G3MX2-A4040-V2 | Normal load | 4.0 | 11.0 | 3G3AX-NFI43 | ||
| Light load | 5.5 | 13.3 | |||||
| 5.5 | 3G3MX2-A4055-V2 | Normal load | 5.5 | 16.9 | |||
| Light load | 7.5 | 20.0 | |||||
| 7.5 | 3G3MX2-A4075-V2 | Normal load | 7.5 | 18.8 | |||
| Light load | 11 | 24.0 | 3G3AX-NFI44 | ||||
| 11 | 3G3MX2-A4110-V2 | Normal load | 11 | 29.4 | |||
| Light load | 15 | 38.0 | 3G3AX-NFI45 | ||||
| 15 | 3G3MX2-A4150-V2 | Normal load | 15 | 35.9 | |||
| Light load | 18.5 | 44.0 | 3G3AX-NFI46 | ||||
| Name | Inverter | Model | |||||
|---|---|---|---|---|---|---|---|
| Voltage
class |
Max.
applicable motor capacity [kW] |
Model | Normal/
Light load mode |
Max.
applicable motor capacity [kW] |
Rated
input current [A] |
||
| Output
Noise Filter |
3-phase
200-V class |
0.1 | 3G3MX2-A2001-V2 | Normal load | 0.1 | 1.0 | 3G3AX-NFO01 |
| Light load | 0.2 | 1.2 | |||||
| 0.2 | 3G3MX2-A2002-V2 | Normal load | 0.2 | 1.6 | |||
| Light load | 0.4 | 1.9 | |||||
| 0.4 | 3G3MX2-A2004-V2 | Normal load | 0.4 | 3.0 | |||
| Light load | 0.75 | 3.5 | |||||
| 0.75 | 3G3MX2-A2007-V2 | Normal load | 0.75 | 5.0 | |||
| Light load | 1.1 | 6.0 | 3G3AX-NFO02 | ||||
| 1.5 | 3G3MX2-A2015-V2 | Normal load | 1.5 | 8.0 | |||
| Light load | 2.2 | 9.6 | |||||
| 2.2 | 3G3MX2-A2022-V2 | Normal load | 2.2 | 11.0 | |||
| Light load | 3.0 | 12.0 | 3G3AX-NFO03 | ||||
| 3.7 | 3G3MX2-A2037-V2 | Normal load | 3.7 | 17.5 | |||
| Light load | 5.5 | 19.6 | |||||
| 5.5 | 3G3MX2-A2055-V2 | Normal load | 5.5 | 25.0 | |||
| Light load | 7.5 | 30.0 | 3G3AX-NFO04 | ||||
| 7.5 | 3G3MX2-A2075-V2 | Normal load | 7.5 | 33.0 | |||
| Light load | 11 | 40.0 | |||||
| 11 | 3G3MX2-A2110-V2 | Normal load | 11 | 47.0 | |||
| Light load | 15 | 56.0 | 3G3AX-NFO05 | ||||
| 15 | 3G3MX2-A2150-V2 | Normal load | 15 | 60.0 | |||
| Light load | 18.5 | 69.0 | |||||
| Single-phase
200-V class |
0.1 | 3G3MX2-AB001-V2 | Normal load | 0.1 | 1.0 | 3G3AX-NFO01 | |
| Light load | 0.2 | 1.2 | |||||
| 0.2 | 3G3MX2-AB002-V2 | Normal load | 0.2 | 1.6 | |||
| Light load | 0.4 | 1.9 | |||||
| 0.4 | 3G3MX2-AB004-V2 | Normal load | 0.4 | 3.0 | |||
| Light load | 0.55 | 3.5 | |||||
| 0.75 | 3G3MX2-AB007-V2 | Normal load | 0.75 | 5.0 | |||
| Light load | 1.1 | 6.0 | 3G3AX-NFO02 | ||||
| 1.5 | 3G3MX2-AB015-V2 | Normal load | 1.5 | 8.0 | |||
| Light load | 2.2 | 9.6 | |||||
| 2.2 | 3G3MX2-AB022-V2 | Normal load | 2.2 | 11.0 | |||
| Light load | 3.0 | 12.0 | 3G3AX-NFO03 | ||||
| 3-phase
400-V class |
0.4 | 3G3MX2-A4004-V2 | Normal load | 0.4 | 1.8 | 3G3AX-NFO01 | |
| Light load | 0.75 | 2.1 | |||||
| 0.75 | 3G3MX2-A4007-V2 | Normal load | 0.75 | 3.4 | |||
| Light load | 1.5 | 4.1 | |||||
| 1.5 | 3G3MX2-A4015-V2 | Normal load | 1.5 | 4.8 | |||
| Light load | 2.2 | 5.4 | |||||
| 2.2 | 3G3MX2-A4022-V2 | Normal load | 2.2 | 5.5 | |||
| Light load | 3.0 | 6.9 | 3G3AX-NFO02 | ||||
| 3.0 | 3G3MX2-A4030-V2 | Normal load | 3.0 | 7.2 | |||
| Light load | 4.0 | 8.8 | |||||
| 4.0 | 3G3MX2-A4040-V2 | Normal load | 4.0 | 9.2 | |||
| Light load | 5.5 | 11.1 | 3G3AX-NFO03 | ||||
| 5.5 | 3G3MX2-A4055-V2 | Normal load | 5.5 | 14.8 | |||
| Light load | 7.5 | 17.5 | |||||
| 7.5 | 3G3MX2-A4075-V2 | Normal load | 7.5 | 18.0 | |||
| Light load | 11 | 23.0 | |||||
| 11 | 3G3MX2-A4110-V2 | Normal load | 11 | 24.0 | |||
| Light load | 15 | 31.0 | 3G3AX-NFO04 | ||||
| 15 | 3G3MX2-A4150-V2 | Normal load | 15 | 31.0 | |||
| Light load | 18.5 | 38.0 | |||||
Note: 1. The maximum frequency for the Output Noise Filter is 400 Hz.
| Name | Inverter | Model | |||||
|---|---|---|---|---|---|---|---|
| Voltage
class |
Max.
applicable motor capacity [kW] |
Model | Normal/
Light load mode |
Max.
applicable motor capacity [kW] |
Rated
input current [A] |
||
| DC
Reactor |
3-phase
200-V class |
0.1 | 3G3MX2-A2001-V2 | Normal load *1 | 0.1 | 1.0 | 3G3AX-DL2002 |
| Light load | 0.2 | 1.2 | |||||
| 0.2 | 3G3MX2-A2002-V2 | Normal load *1 | 0.2 | 1.6 | |||
| Light load | 0.4 | 1.9 | 3G3AX-DL2004 | ||||
| 0.4 | 3G3MX2-A2004-V2 | Normal load *1 | 0.4 | 3.3 | |||
| Light load | 0.75 | 3.9 | 3G3AX-DL2007 | ||||
| 0.75 | 3G3MX2-A2007-V2 | Normal load *1 | 0.75 | 6.0 | |||
| Light load | 1.1 | 7.2 | 3G3AX-DL2015 | ||||
| 1.5 | 3G3MX2-A2015-V2 | Normal load *1 | 1.5 | 9.0 | |||
| Light load | 2.2 | 10.8 | 3G3AX-DL2022 | ||||
| 2.2 | 3G3MX2-A2022-V2 | Normal load *1 | 2.2 | 12.7 | |||
| Light load | 3.0 | 13.9 | 3G3AX-DL2037 | ||||
| 3.7 | 3G3MX2-A2037-V2 | Normal load *1 | 3.7 | 20.5 | |||
| Light load | 5.5 | 23.0 | 3G3AX-DL2055 | ||||
| 5.5 | 3G3MX2-A2055-V2 | Normal load *1 | 5.5 | 30.8 | 3G3AX-DL2075 | ||
| Light load | 7.5 | 37.0 | |||||
| 7.5 | 3G3MX2-A2075-V2 | Normal load *1 | 7.5 | 39.6 | |||
| Light load | 11 | 48.0 | 3G3AX-DL2110 | ||||
| 11 | 3G3MX2-A2110-V2 | Normal load *1 | 11 | 57.1 | |||
| Light load | 15 | 68.0 | 3G3AX-DL2150 | ||||
| 15 | 3G3MX2-A2150-V2 | Normal load *1 | 15 | 62.6 | |||
| Light load | 18.5 | 72.0 | 3G3AX-DL2220 | ||||
| Single-phase
200-V Class |
0.1 | 3G3MX2-AB001-V2 | Normal load *1 | 0.1 | 1.3 | 3G3AX-DL2002 | |
| Light load | 0.2 | 2.0 | |||||
| 0.2 | 3G3MX2-AB002-V2 | Normal load *1 | 0.2 | 3.0 | |||
| Light load | 0.4 | 3.6 | 3G3AX-DL2004 | ||||
| 0.4 | 3G3MX2-AB004-V2 | Normal load *1 | 0.4 | 6.3 | |||
| Light load | 0.55 | 7.3 | 3G3AX-DL2007 | ||||
| 0.75 | 3G3MX2-AB007-V2 | Normal load *1 | 0.75 | 11.5 | |||
| Light load | 1.1 | 13.8 | 3G3AX-DL2015 | ||||
| 1.5 | 3G3MX2-AB015-V2 | Normal load *1 | 1.5 | 16.8 | |||
| Light load | 2.2 | 20.2 | 3G3AX-DL2022 | ||||
| 2.2 | 3G3MX2-AB022-V2 | Normal load *1 | 2.2 | 22.0 | |||
| Light load | 3.0 | 24.0 | 3G3AX-DL2037 | ||||
| 3-phase
400-V class |
0.4 | 3G3MX2-A4004-V2 | Normal load *1 | 0.4 | 1.8 | 3G3AX-DL4004 | |
| Light load | 0.75 | 2.1 | 3G3AX-DL4007 | ||||
| 0.75 | 3G3MX2-A4007-V2 | Normal load *1 | 0.75 | 3.6 | |||
| Light load | 1.5 | 4.3 | 3G3AX-DL4015 | ||||
| 1.5 | 3G3MX2-A4015-V2 | Normal load *1 | 1.5 | 5.2 | |||
| Light load | 2.2 | 5.9 | 3G3AX-DL4022 | ||||
| 2.2 | 3G3MX2-A4022-V2 | Normal load *1 | 2.2 | 6.5 | |||
| Light load | 3.0 | 8.1 | 3G3AX-DL4037 | ||||
| 3.0 | 3G3MX2-A4030-V2 | Normal load *1 | 3.0 | 7.7 | |||
| Light load | 4.0 | 9.4 | |||||
| 4.0 | 3G3MX2-A4040-V2 | Normal load *1 | 4.0 | 11.0 | |||
| Light load | 5.5 | 13.3 | 3G3AX-DL4055 | ||||
| 5.5 | 3G3MX2-A4055-V2 | Normal load *1 | 5.5 | 16.9 | |||
| Light load | 7.5 | 20.0 | 3G3AX-DL4075 | ||||
| 7.5 | 3G3MX2-A4075-V2 | Normal load *1 | 7.5 | 18.8 | |||
| Light load | 11 | 24.0 | 3G3AX-DL4110 | ||||
| 11 | 3G3MX2-A4110-V2 | Normal load *1 | 11 | 29.4 | |||
| Light load | 15 | 38.0 | 3G3AX-DL4150 | ||||
| 15 | 3G3MX2-A4150-V2 | Normal load *1 | 15 | 35.9 | |||
| Light load | 18.5 | 44.0 | 3G3AX-DL4220 | ||||
*1. The DC reactor model for the normal load mode is selected with reference to the rated current value of a general-
purpose motor, which is 85% of the rated output current of the Inverter. If you intend to constantly drive a motor whose
rated current value exceeds 85% of the rated output current of the inverter, use the DC reactor model selected for the
light-load mode.
| Name | Inverter | Model | |||||
|---|---|---|---|---|---|---|---|
| Voltage
class |
Max.
applicable motor capacity [kW] |
Model | Normal/
Light load mode |
Max.
applicable motor capacity [kW] |
Rated
input current [A] |
||
| AC
Reactor |
3-phase
200-V class |
0.1 | 3G3MX2-A2001-V2 | Normal load | 0.1 | 1.0 | 3G3AX-AL2025 |
| Light load | 0.2 | 1.2 | |||||
| 0.2 | 3G3MX2-A2002-V2 | Normal load | 0.2 | 1.6 | |||
| Light load | 0.4 | 1.9 | |||||
| 0.4 | 3G3MX2-A2004-V2 | Normal load | 0.4 | 3.3 | |||
| Light load | 0.75 | 3.9 | |||||
| 0.75 | 3G3MX2-A2007-V2 | Normal load | 0.75 | 6.0 | |||
| Light load | 1.1 | 7.2 | |||||
| 1.5 | 3G3MX2-A2015-V2 | Normal load | 1.5 | 9.0 | |||
| Light load | 2.2 | 10.8 | 3G3AX-AL2055 | ||||
| 2.2 | 3G3MX2-A2022-V2 | Normal load | 2.2 | 12.7 | |||
| Light load | 3.0 | 13.9 | |||||
| 3.7 | 3G3MX2-A2037-V2 | Normal load | 3.7 | 20.5 | 3G3AX-AL2110 | ||
| Light load | 5.5 | 23.0 | |||||
| 5.5 | 3G3MX2-A2055-V2 | Normal load | 5.5 | 30.8 | |||
| Light load | 7.5 | 37.0 | |||||
| 7.5 | 3G3MX2-A2075-V2 | Normal load | 7.5 | 39.6 | 3G3AX-AL2220 | ||
| Light load | 11 | 48.0 | |||||
| 11 | 3G3MX2-A2110-V2 | Normal load | 11 | 57.1 | |||
| Light load | 15 | 68.0 | |||||
| 15 | 3G3MX2-A2150-V2 | Normal load | 15 | 62.6 | |||
| Light load | 18.5 | 72.0 | 3G3AX-AL2330 | ||||
| Single-phase
200-V Class |
0.1 | 3G3MX2-AB001-V2 | Normal load | 0.1 | 1.3 | 3G3AX-AL2025 | |
| Light load | 0.2 | 2.0 | |||||
| 0.2 | 3G3MX2-AB002-V2 | Normal load | 0.2 | 3.0 | |||
| Light load | 0.4 | 3.6 | |||||
| 0.4 | 3G3MX2-AB004-V2 | Normal load | 0.4 | 6.3 | |||
| Light load | 0.55 | 7.3 | |||||
| 0.75 | 3G3MX2-AB007-V2 | Normal load | 0.75 | 11.5 | 3G3AX-AL2055 | ||
| Light load | 1.1 | 13.8 | |||||
| 1.5 | 3G3MX2-AB015-V2 | Normal load | 1.5 | 16.8 | |||
| Light load | 2.2 | 20.2 | 3G3AX-AL2110 | ||||
| 2.2 | 3G3MX2-AB022-V2 | Normal load | 2.2 | 22.0 | |||
| Light load | 3.0 | 24.0 | |||||
| 3-phase
400-V class |
0.4 | 3G3MX2-A4004-V2 | Normal load | 0.4 | 1.8 | 3G3AX-AL4025 | |
| Light load | 0.75 | 2.1 | |||||
| 0.75 | 3G3MX2-A4007-V2 | Normal load | 0.75 | 3.6 | |||
| Light load | 1.5 | 4.3 | |||||
| 1.5 | 3G3MX2-A4015-V2 | Normal load | 1.5 | 5.2 | |||
| Light load | 2.2 | 5.9 | |||||
| 2.2 | 3G3MX2-A4022-V2 | Normal load | 2.2 | 6.5 | 3G3AX-AL4055 | ||
| Light load | 3.0 | 8.1 | |||||
| 3.0 | 3G3MX2-A4030-V2 | Normal load | 3.0 | 7.7 | |||
| Light load | 4.0 | 9.4 | |||||
| 4.0 | 3G3MX2-A4040-V2 | Normal load | 4.0 | 11.0 | 3G3AX-AL4110 | ||
| Light load | 5.5 | 13.3 | |||||
| 5.5 | 3G3MX2-A4055-V2 | Normal load | 5.5 | 16.9 | |||
| Light load | 7.5 | 20.0 | |||||
| 7.5 | 3G3MX2-A4075-V2 | Normal load | 7.5 | 18.8 | |||
| Light load | 11 | 24.0 | 3G3AX-AL4220 | ||||
| 11 | 3G3MX2-A4110-V2 | Normal load | 11 | 29.4 | |||
| Light load | 15 | 38.0 | 3G3AX-AL4330 | ||||
| 15 | 3G3MX2-A4150-V2 | Normal load | 15 | 35.9 | |||
| Light load | 18.5 | 44.0 | |||||
| Name | Cable length (m) | Model |
|---|---|---|
| Digital Operator | - | 3G3AX-OP01 |
| Connection cable | 1m | 3G3AX-OPCN1 |
| 3m | 3G3AX-OPCN3 |
Use Straight STP (shielded twisted-pair) cable of category 5 or higher with double shielding (braiding and aluminum foil tape) for EtherCAT.
| Item | Appearance | Recommended
manufacturer |
Cable
length (m) *1 |
Model |
|---|---|---|---|---|
| Cable with Connectors on Both Ends
(RJ45/RJ45) Standard RJ45 plugs type *1 Wire Gauge and Number of Pairs: AWG26, 4-pair cable Cable Sheath material: PUR Cable color: Yellow *2 |
![]() |
OMRON | 0.3 | XS6W-6PUR8SS30CM-YF |
| 0.5 | XS6W-6PUR8SS50CM-YF | |||
| 1 | XS6W-6PUR8SS100CM-YF | |||
| 2 | XS6W-6PUR8SS200CM-YF | |||
| 3 | XS6W-6PUR8SS300CM-YF | |||
| 5 | XS6W-6PUR8SS500CM-YF | |||
| Cable with Connectors on Both Ends
(RJ45/RJ45) Rugged RJ45 plugs type *1 Wire Gauge and Number of Pairs: AWG22, 2-pair cable Cable color: Light blue |
![]() |
OMRON | 0.3 | XS5W-T421-AMD-K |
| 0.5 | XS5W-T421-BMD-K | |||
| 1 | XS5W-T421-CMD-K | |||
| 2 | XS5W-T421-DMD-K | |||
| 5 | XS5W-T421-GMD-K | |||
| 10 | XS5W-T421-JMD-K | |||
| Cable with Connectors on Both Ends
(M12 Straight/RJ45) Shield Strengthening Connector cable *3 M12/Smartclick Connectors Rugged RJ45 plugs type Wire Gauge and Number of Pairs: AWG22, 2-pair cable Cable color: Black |
![]() |
OMRON | 0.5 | XS5W-T421-BMC-SS |
| 1 | XS5W-T421-CMC-SS | |||
| 2 | XS5W-T421-DMC-SS | |||
| 3 | XS5W-T421-EMC-SS | |||
| 5 | XS5W-T421-GMC-SS | |||
| 10 | XS5W-T421-JMC-SS |
*1. Standard type cables length 0.2, 0.3, 0.5, 1, 1.5, 2, 3, 5, 7.5, 10, 15 and 20 m are available.
Rugged type cables length 0.3, 0.5, 1, 2, 3, 5, 10 and 15 m are available.
For details, refer to Cat.No.G019.
*2. Cables colors are available in blue, yellow, or Green.
*3. For details, contact your OMRON representative.
| Item | Appearance | Recommended manufacturer | Model |
|---|---|---|---|
| Cables | - | Kuramo Electric Co. | KETH-SB * |
| RJ45 Connectors | - | Panduit Corporation | MPS588-C * |
* We recommend you to use above cable and connector together.
| Item | Appearance | Recommended manufacturer | Model |
|---|---|---|---|
| Cables | - | Kuramo Electric Co. | KETH-PSB-OMR * |
| - | JMACS Japan Co., Ltd. | PNET/B * | |
| RJ45 Assembly Connector | ![]() |
OMRON | XS6G-T421-1 * |
* We recommend you to use above cable and connector together.
The required Support Software depends on the Controller to connect. Please check the following table when purchasing the Support Software.
| Item | Omron PLC System | Omron Machine Automation Controller System |
|---|---|---|
| Controller | CS, CJ, CP, and other series | NJ/NX-series |
| Inverter | Inverter MX2-series V2 type
Inverter MX2-series V1 type with EtherCAT Communication Unit (Applicable to the CJ series only.) |
Inverter MX2-series V2 type
Inverter MX2-series V1 type with EtherCAT Communication Unit |
| Software | FA Integrated Tool Package CX-One (CX-Drive Ver.
3.02 or higher) |
Automation Software Sysmac Studio (Ver. 1.55 or
higher) |
| Product
name |
Specifications | Model | Stan-
dards |
||
|---|---|---|---|---|---|
| Number of
licenses |
Media | ||||
| FA Integrated
Tool Package CX-One Ver. 4.[] |
The CX-One is a comprehensive software package
that integrates Support Software for OMRON PLCs and components. CX-One Version.4.[] includes CX-Drive Ver.3.[]. |
1 license
*1 |
DVD | CXONE-AL01D-V4 | - |
*1. Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.
Note: 1. For details, refer to the CX-One Catalog (Cat. No. R134), visit your local OMRON website.
The Sysmac Studio is the software that provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT Slave, and the HMI.
For details, refer to your local OMRON website and Sysmac Studio Catalog (Cat. No. P138).
last update: October 1, 2024