| Power supply voltage | Rated output | Model |
|---|---|---|
| Single-phase 100 VAC | 100 W | R88D-1SN01L-ECT-51 |
| 200 W | R88D-1SN02L-ECT-51 | |
| 400 W | R88D-1SN04L-ECT-51 | |
| Single-phase/3-phase 200 VAC | 100 W | R88D-1SN01H-ECT-51 |
| 200 W | R88D-1SN02H-ECT-51 | |
| 400 W | R88D-1SN04H-ECT-51 | |
| 750 W | R88D-1SN08H-ECT-51 | |
| 1.5 kW | R88D-1SN15H-ECT-51 | |
| 3-phase 200 VAC | 1 kW | R88D-1SN10H-ECT-51 |
| 2 kW | R88D-1SN20H-ECT-51 | |
| 3 kW | R88D-1SN30H-ECT-51 | |
| 5.5 kW | R88D-1SN55H-ECT-51 | |
| 7.5 kW | R88D-1SN75H-ECT-51 | |
| 15 kW | R88D-1SN150H-ECT-51 | |
| 3-phase 400 VAC | 600 W | R88D-1SN06F-ECT-51 |
| 1 kW | R88D-1SN10F-ECT-51 | |
| 1.5 kW | R88D-1SN15F-ECT-51 | |
| 2 kW | R88D-1SN20F-ECT-51 | |
| 3 kW | R88D-1SN30F-ECT-51 | |
| 5.5 kW | R88D-1SN55F-ECT-51 | |
| 7.5 kW | R88D-1SN75F-ECT-51 | |
| 15 kW | R88D-1SN150F-ECT-51 |