Page top

CJ1W-EIP21S

CJ-series EtherNet/IP Unit

CJ1W-EIP21S

EtherNet/IP unit with tag data link capacity of 180,000 words or more

International Standards

• The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
• Contact your OMRON representative for further details and applicable conditions for these standards.
• Refer to the OMRON website (www.ia.omron.com) or ask your OMRON representative for the most recent applicable standards for each model.

EtherNet/IP Unit

Unit
type
Product
name
Specifications Current
consump-
tion (A)
Model Stand-
ards
Communi-
cations
cable
Communi-
cations
functions
Units
per
CPU
Unit
No. of
unit
numbers
allocated
5 V
sys-
tem
24 V
sys-
tem
CJ1
CPU
Bus
Unit
EtherNet/IP
Unit
3927_lu_1_1
Shielded twisted-
pair (STP) cable
Categories:
100 Ω at 5, 5e
Tag Data Link
Functions,
Message
Communications
Functions
8 max.
*1
1 0.65 --- CJ1W-EIP21S UC1,
N, L,
CE

*1. Up to four EtherNet/IP Units can be connected to a NJ CPU Unit. Up to seven EtherNet/IP Units can be connected to a CJ2H-CPU6[]-EIP. Up to two EtherNet/IP Units can be connected to a CJ2M CPU Unit.

Industrial Switching Hubs

Product
name
Appearance Functions No. of
ports
Accessories Current
consumption (A)
Model
Industrial
Switching
Hubs
3927_lu_2_1 Quality of Service (QoS):
EtherNet/IP control data priority
10/100BASE-TX, Auto-Negotiation
5 Power supply
connector
0.07 W4S1-05D

Recommended Network Devices

The following table shows the devices recommended for use with the EtherNet/IP.

Part Manufacturer Model number Inquires
Switching Hub Phoenix Contact Consult the manufacturer. Phoenix Contact USA Customer Service
Contec USA, Inc. Consult the manufacturer. CONTEC USA Inc.
Cisco Systems, Inc. Consult the manufacturer. Cisco Systems, Inc. Main Corporate HQ
Twisted-pair
cable
100BASE-TX
EtherNet/IP compliant cable -
Connectors
(Modular plug)
STP Plug
Panduit Corporation MPS588 Panduit Corporation US Headquarters
Boots Tsuko Company MK boot (IV) LB Tsuko Company Japan Headquarters

Note: 1. Always use a switching hub when using tag data links in the network.
Note: 2. If a repeater hub is used for EtherNet/IP tag data links (cyclic communications), the network's communications load will increase, data collisions will occur frequently, and stable communications will be impossible.