Page top

LD Series

Autonomous Mobile Robots

LD Series

A mobile robot series that automates material transport in factories and warehouses. Autonomously recognizes its environment and safely avoids people and obstacles. Available in three models: 60, 90, and 250 kg.

Ordering Information

Product
Name
Maximum
Load
Docking
Station Kit *1
Top Plate Pendant
(Joystick)
Ordering Code
LD-60 60 kg No 37032-00000
Yes No 37032-00002
Yes 37032-10004
LD-60 ESD *2 No 37032-20000
Yes No 37032-20002
Yes 37032-20004
LD-90 90 kg No 37042-00000
Yes No 37042-00002
Yes 37042-10004
LD-90 ESD *2 No 37042-20000
Yes No 37042-20002
Yes 37042-20004
LD-90x *3 No 37062-00000
Yes No 37062-00002
Yes 37062-10004
LD-90x ESD *2 *3 No 37062-20000
Yes No 37062-20002
Yes 37062-20004
LD-250 250 kg No 37222-00000
Yes No 37222-00002
Yes 37222-10004
LD-250 ESD *2 No 37222-20000
Yes No 37222-20002
Yes 37222-20004

*1. Includes Battery Power Cable.
*2. For use in electrostatic-sensitive environments, compliant to the IEC 61340-5-1 standard.
*3. For use in cart transporter applications.
Note: 1. All AMRs in a fleet must have the same version of the FLOW Core software installed. Other considerations must be made when adding AMRs to a fleet. Contact your local OMRON representative for more information.
2. The battery for the AMR must be ordered separately (ordering code 20452-700). Before ordering lithium-ion batteries, please verify local shipping regulations to ensure compliance with applicable laws and restrictions.

Items Included with the AMR

Item Description
Operator Panel Jumper Plug HDB15 male plug, required when the Operator Panel is removed
Wireless Antennas Two rubber duck antennas with SMA plugs
Labels Warning and product labels
USB drive Contains digital product documentation and software for operating the AMR
Printed Documentation AMR User’s Manual

Accessories and Optional Items

Item Details Ordering Code
3950_lu_3_1 Mobile I/O Box Used with a Fleet Manager to summon an
AMR to a goal or control connected devices
with I/O Box.
23419-802
3950_lu_3_2 Mobile I/O Box
Power Supply
Recommended for purchase with the
Mobile I/O Box.
23419-812
3950_lu_3_3 High Accuracy
Positioning System
(HAPS) Single
sensor
AMR Alignment using magnetic floor tape.
Includes single HAPS sensor kit, one
mounting bracket, cabling, hardware,
and magnetic tape
(25 mm wide, 49 m long).
LD-60/90: 13660-100
LD-250: 21374-100
High Accuracy
Positioning System
(HAPS) Double
sensor
AMR Alignment using magnetic floor tape.
Includes double HAPS sensor kit, two
mounting brackets, cabling, hardware,
and magnetic tape
(25 mm wide, 49 m long).
Requires 24010-000F.
LD-60/90: 13660-000
LD-250: 21374-000
Magnetic tape 25 mm wide magnetic tape (South top side,
49 m roll)
14925-000
RS232
Splitter Cable
Provides two serial communication
connectors (RS232-1 and RS232-2)
in an arrangement similar to the
legacy AMR Core configuration.
Cable length is 200 mm.
24010-000F
3950_lu_3_4 Acuity Localization Camera, mounting kit, cables, leveling kit 13700-000
Camera, mounting kit, cables, no leveling kit 13700-100
3950_lu_3_5 Supplementary Laser Scanners Includes two laser scanners and cabling 13456-000
3950_lu_3_16 Supplementary Laser Scanner Kit Includes two laser scanners,
two mounting kits, two metal sensor covers and cabling.
13456-100
3950_lu_3_6 Battery *1 Removable and rechargeable power
source for the AMR
20452-700
3950_lu_3_7 Docking Station Used to autonomously charge the battery
inside an AMR or to charge an AMR battery
outside of the AMR with a battery power
cable (sold separately).
The following plug types are included:
Type B (2.4 m), Type F (2 m),
Type I (2.5 m), Type G (2.5 m),
Type J (2.5 m)
12477-000
3950_lu_3_15 Docking Station Extended Wall
Mount Kit
Includes all mounting washers and screws 14822-100
3950_lu_3_8 Wireless Antenna
Extension Kit
Includes two dipole antennas,
two 2.0 m coaxial cables,
and two 0.6 m coaxial cables.
68955-000
3950_lu_3_9 Battery Power Cable Battery to Docking Station Charging cable,
1.1 m cable length
12676-000L
3950_lu_3_10 Pendant (Joystick) Handheld device for manually driving an
AMR and map creation, 3.0 m cable length.
13558-000
3950_lu_3_11 Digital I/O Terminal
Block Kit
Provides a terminal block for the Digital I/O
connector on the Core. Includes a 0.76 m
male to female cable, terminal block, and a
mounting bracket.
14165-000
3950_lu_3_12 Top Plate - LD-60,
LD-90, LD-90x
Provides additional protection for the AMR.
Includes mounting hardware.
12944-000
3950_lu_3_13 Top Plate - LD-250 Provides additional protection for the AMR.
Includes mounting hardware.
20458-002
Top Plate - LD-250 ESD Provides additional protection for the AMR in ESD environments. Includes mounting hardware. 20458-202
3950_lu_3_14 Rear Facing Laser
Bundle
Provides CAPS functionality while the AMR
is traveling in the reverse direction.
Includes a supplementary laser
scanner and required cables for Ethernet
communications and power connections.
21446-000

*1. Before ordering lithium-ion batteries, please verify local shipping regulations to ensure compliance with applicable laws and restrictions.

Software Licenses

Product Name Applicable
For
Configuration Ordering Code
Fleet Operations
Workspace
Core Fleet Manager
License, 3 Year
Virtual
Fleet
Manager
Initial entitlement for a 3 year renewable FLOW Core
license. Replace [][] with 05, 10, 15, 20, 25, 30 to
indicate the number of AMRs licensed to connect.
Replace [][] with 50 for 31 or more AMRs.
30271-1[][] *1
Fleet Operations
Workspace
Core Fleet Upgrade
Entitlement for fleet connection, increase by one
additional AMR (used for existing installations).
30271-001
Fleet Operations
Workspace
Core Renewal
Entitlement for a 1 year renewal of the FLOW
Core license. Replace [][] with a value of 05 to 30,
to indicate the number of AMRs licensed to connect.
Replace [][] with 50 for 31 or more AMRs.
30271-2[][]
Unified Fleet License Provides access to the Unified Fleet Object feature
for tracking the position of external moving equipment
(such as carts, forklifts, and third party AGVs)
and integrating them into OMRON Fleet Manager
logic. Also provides access to advanced TrafficLight
sector functions.
30271-601
Fleet Operations
Workspace
iQ License
Entitlement for a 1 year renewable FLOW iQ license. 30271-701
Entitlement for a 3 year renewable FLOW iQ license. 30271-703
Cell Alignment Positioning
System (CAPS) License
AMR AMR Alignment using software-defined target.
Entitlement for a perpetual CAPS license.
20271-805
Cycle Time Optimization
License
Enables reduced cycle times with fewer stops and path caching.
Entitlement is for a perpetual Cycle Time Optimization license.
20271-905

*1. After expiration of a FLOW Core Fleet Manager license, all Virtual Fleet Manager functionality will continue to operate without requiring subscription renewals. An active subscription will still be required to access subsequent software releases, including bug fixes, feature upgrades, and performance improvements.

Note: To upgrade to the latest version of the FLOW Core software, contact your local OMRON representative. Please note that an active subscription is required for access to software upgrades.