| Item | LD-60 | LD-90 | LD-90x | |
|---|---|---|---|---|
| Weight (with Battery) | 62 kg | |||
| Environment | Ambient Temperature | 5 to 40°C | ||
| Ambient Humidity | 5% to 95% (non-condensing) | |||
| Operating Environment | Indoor usage only, no corrosive gas or liquid.
Direct sunlight may cause safety laser false positives. |
|||
| Dust / Smoke | Accumulated dust smaller than 37 μm cannot exceed 10 mL/ m2 in the operating environment. Avoid operating in areas with smoke. | |||
| Ingress Protection Class | IP20 | |||
| Maximum Altitude | 2000 m (5 to 35°C ambient operating temperature)
1000 m (5 to 40°C ambient operating temperature) |
|||
| Floor
Conditions |
Cleanliness | No water, oil or dirt | ||
| Minimum Flatness | FF25 (ACI 117 standard) | |||
| Traversable Step | 15 mm max. *1 | 10 mm max. *1 | ||
| Traversable Gap | 15 mm max. *2 | |||
| Maximum Slope | Up to 60 kg: 4.8° / 8.3% incline
Over 60 kg: Level floor only |
|||
| Minimum Compressive
Strength |
2.6 Mpa | 3.27 Mpa | ||
| Maximum Resistivity | 108 Ω | |||
| Navigation | Routing | Autonomous routing by localizing with safety scanning laser based on
environment mapping |
||
| Environmental Map Making
Method |
Scan by walking the AMR through the environment, and upload the
scan data to the MobilePlanner software |
|||
| Low Front Laser | One Class 1 laser at front of AMR with a 126° field of view | |||
| Supplementary Laser
Scanners (optional) |
Two Class 1 lasers with a 270° field of view on the sides of payload
structure, user-mounted |
|||
| Visual Indicators | Light discs are located on the sides of the AMR. Additional indicators
can be added. |
|||
| Payload | Maximum Weight | 60 kg | 90 kg | |
| Mobility | Run Time (no payload) | 15 h approx. | 20 h approx. | |
| Run Time (full payload) | 12 h approx. | 15 h approx. | ||
| Maximum Speed | 1800 mm/s | 1350 mm/s | 900 mm/s | |
| Maximum Rotation Speed | 180 °/s | |||
| Stop Position
Repeatability (single AMR) *3 |
· To a position: ±65 mm
· To standard target: ±25 mm, ±2° · With CAPS: ±8 mm, ±0.5° · With HAPS: ±8 mm, ±0.4° |
|||
| Stop Position
Repeatability (Fleet) *3 |
· To a position: ±85 mm
· To standard target: ±35 mm, ±2° · With CAPS: ±12 mm, ±0.5° · With HAPS: ±10 mm, ±0.5° |
|||
| Drive Wheels | Materials | Solid aluminum with non-marking, non-conductive, foam-filled rubber
tread |
||
| Passive Casters | Materials | Conductive thermoplastic rubber on polyolefin | ||
| Auxiliary Power | 5 VDC±5%, 1 A switched Aux power
12 VDC±5%, 1 A switched Aux power 20 VDC±5%, 1 A switched Aux power 22 to 30 VDC (25.6 VDC nominal), 4 A switched 22 to 30 VDC (25.6 VDC nominal), 10 A switched 22 to 30 VDC (25.6 VDC nominal), 10 A safe, switched 10 A switched and 10 A safe switched are from the same source and pass through the same 10 A fuse, so the sum of their current must be less than 10 A. |
|||
| Standards | AMR | UL3100, EN IS0 12100, EN ISO 13849-1, EN 60204-1, ANSI B56.5,
EN 61000-6-2, EN 61000-6-4, EN ISO 3691-4 (except: clauses 4.1.15b, 4.8.2.6 for items 6 and 7, 4.12, 4.14), KN 61000-6-2, KN 61000-6-4 |
||
| Battery | UN 38.3, ANSI/CAN/UL/ULC 2271 | |||
| Docking Station | UL1012, CSA C22.2.107.2 | |||
| Wireless | IEEE 802.11 a/b/g | |||
| Cleanroom Rating | ISO 5 / Class 100 (AMR, Battery and Docking Station) | |||
| Certification
Marking |
AMR | cULus | ||
| Docking Station | cULus | |||
| Battery | cRUus | |||
| Safety
Features |
Safety Scanning Laser | One at front of AMR
Class 1 PLd safety per ISO13849-1 240° field of view |
||
| E-STOP Buttons | One on Operator Panel, additional E-STOP buttons can be added to
the payload structure |
|||
| Rear Sonar | Two at rear of AMR, 2.0 m range. Each pair includes one emitter and
one receiver working together. |
|||
| Front Bumper | Two pairs of sensors at the front of the AMR | |||
| Audible Indicators | Two speakers are included. Additional buzzers can be added. | |||
| Operator
Interface |
Display | 8.89 cm diagonal TFT, 320 x 240 pixels, color screen | ||
| Button | ON button, OFF button, Brake-release button, and keyed mode selection | |||
| User Interface | Wireless | 802.11 a/b/g | ||
| Ethernet | One general purpose, shielded, Auto-MDIX Ethernet port. | |||
| Serial | Two serial communication interfaces | |||
| Digital I/O | 16 inputs, 16 outputs | |||
| Audio | Digital audio in / out | |||