Page top

OL Series

Autonomous Mobile Robots

OL Series

A mobile robot capable of transporting up to 450 kg of materials. Equipped with a cargo lifter, featuring a low-profile and omnidirectional drive. Available in a single 450 kg model.

Model Lift Plate Length Mast Ordering Code
OL-450S2 771 mm 1.6 m 37590-70000
None 37590-70009
OL-450S3 851 mm 1.6 m 37590-80000
None 37590-80009

Note: 1. All AMRs in a fleet must have the same version of the FLOW Core software installed. Other considerations must be made when adding AMRs to a fleet. Contact your local OMRON representative for more information.
Note: 2. The battery for the OL-450S Series AMR must be ordered separately (part number 28110-020). Before ordering lithium-ion batteries, please verify local shipping regulations to ensure compliance with applicable laws and restrictions.

Items Included with the AMR

Item Description
Labels Warning and product labels
Printed Documentation Printed guides for safety, unpacking and assembling
Lift Rings Hardware for lifting the AMR
Triangle Spanner Key Tool for removing the front skin

Accessories and Optional Items

Item Details Ordering Code
Battery *1 Rechargeable power source for the AMR. 28110-020
Stationary Electronics
and Stationary Coil
Power supply box for charging the AMR battery.
Includes the external charging coil for wireless charging,
cables and covers.
Power cable and mounting hardware are user supplied.
28110-101
Charging Ramp Floor mounted wireless charging protective surface. 28110-102
Service Charger Portable charger for use in an AMR power loss event.
Includes cables for five different regions.
28110-113
Manual Mover Used for moving unpowered AMRs. 28110-501
Mast 1.6 m mast. 28110-522
1.2 m mast. 28110-518
Lift Bridge Provides an alternate method to lower the lifting mechanism.
Includes battery charger for European region.
28110-503
Lift Bridge Charger
(Europe only)
Charger for charging the Lift Bridge. Rated for 220 to 240 VDC at 50 Hz. 28110-508
Work Bench Adjustable height table used for performing maintenance tasks. 28110-504
Maintenance Kit 1 Cleaning wipes for scanners. 28110-506
Maintenance Kit 2 Cleaning fluid for scanners. 28110-505
Mobile I/O Box Used with a Fleet Manager to summon an AMR to a goal
or control connected devices with I/O.
23419-802
Mobile I/O Box
Power Supply
Recommended for purchase with the Mobile I/O Box. 23419-812

*1. Before ordering lithium-ion batteries, please verify local shipping regulations to ensure compliance with applicable laws and restrictions.

Software Licenses

Product Name Applicable
For
Configuration Ordering
Code
Fleet Operations
Workspace Core
Fleet Manager
License, 3 Year
Virtual Fleet
Manager
Initial entitlement for a 3 year renewable FLOW Core license.
Replace [][] with 05, 10, 15, 20, 25, 30, 50 to indicate
the number of AMRs licensed to connect.
For 31 or more AMRs, use 50.
30271-1[][] *1
Fleet Operations
Workspace Core
Fleet Upgrade
Entitlement for fleet connection limit increase by one
additional AMR (used for existing installations).
30271-001
Fleet Operations
Workspace Core
Renewal
Entitlement for a 1 year renewal of the FLOW Core license.
Replace [][] with a value of 05 to 30, or 50 to indicate the
number of AMRs licensed to connect. For 31 or more AMRs,
use 50.
30271-2[][]
Unified Fleet
License
Provides access to the Unified Fleet Object feature
for tracking the position of external moving
equipment (such as carts, forklifts, and third party
AGVs) and integrating them into OMRON Fleet
Manager logic.
Also provides access to advanced TrafficLight
sector functions.
30271-601
Fleet Operations
Workspace iQ
License
(FLOW iQ)
Entitlement for a 1 year renewable FLOW iQ license. 30271-701
Entitlement for a 3 year renewable FLOW iQ license. 30271-703
Cell Alignment
Positioning
System (CAPS)
License
AMR AMR Alignment using software-defined target. Entitlement
for a perpetual CAPS license.
20271-805
Cycle Time
Optimization
License
Enables reduced cycle times with fewer stops and path
caching. Entitlement for a perpetual Cycle Time Optimization
license.
20271-905

*1. After expiration of a FLOW Core Fleet Manager license, all Virtual Fleet Manager functionality will continue to operate without requiring subscription renewals. An active subscription will still be required to access subsequent software releases, including bug fixes, feature upgrades, and performance improvements.

Note: To upgrade to the latest version of the FLOW Core software, contact your local OMRON representative. Please note that an active subscription is required for access to software upgrades.