Page top

OL Series

Autonomous Mobile Robots

OL Series

A mobile robot capable of transporting up to 450 kg of materials. Equipped with a cargo lifter, featuring a low-profile and omnidirectional drive. Available in a single 450 kg model.

Item Details
Model OL-450S2 OL-450S3
Weight (with Battery) 201 kg with mast /
188 kg without mast
205 kg with mast /
192 kg without mast
Environment Ambient Temperature 5 to 40°C
Storage Temperature -20 to 60°C
Operating / Storage Humidity 5% to 95% (non-condensing)
Operating Environment Indoors only, no excessive dust, no corrosive gas
Altitude 2000 m (max.)
Pollution degree 2
Ingress Protection Class IP20
Dust / Smoke < 11.7 mL / m2 of dust with a particle size < 40 µm,
avoid dusty or smoky areas
Enclosure Rating NEMA Type 2
Atmospheric Non-hazardous environments (no explosive gas or oil mist)
Floor
Conditions
Ground Clearance 10 mm
Minimum Floor Flatness NEN 2747-2001 / flatness category 5, DIN 18202 Group 3
Minimum Levelness FL25 (per ACI 117 standard)
Electrical Conduction Maximum floor resistance 1 GΩ
Abrasion Resistance NEN 2743-1999 / Abrasion resistance 1
Maximum Step Traversal No step traversal permitted
Maximum Gap Traversal *1 10 mm
Maximum Slope Flat surfaces only
Minimum Floor Compressive
Strength
9.9 MPa, NEN-EN 206-1: 2014 / strength category C25 / 30
Minimum Coefficient of Friction Static coefficient of friction μs ≥ 0.6
Dynamic coefficient of friction μd ≥ 0.4
Navigation Routing Autonomous routing by localizing with safety scanning laser,
based on environment mapping
Environmental Map-making
Method
Scan by driving the AMR through the environment and upload
the scan data to MobilePlanner
Lifting Lifting Capacity 450 kg
Lifting Height 308 mm
Lifting Speed 40 mm/s
Mobility Run Time Full payload: approximately 7 hours No payload:
approximately 11 hours
Swing Radius 685 mm
Turn Radius 750 mm
Maximum Translational Speed
(forward and lateral)
1200 mm/s
Maximum Reverse Speed 300 mm/s
Maximum Translational
Acceleration
750 mm/s2
Maximum Translational
Deceleration
1000 mm/s2
Maximum Rotational Speed 65°/s 35°/s
Maximum Rotational Acceleration 165°/s2 85°/s2
Maximum Rotational Deceleration 165°/s2 85°/s2
Maximum Moment of Inertia 100 kg-m2
Stop Position Repeatability
(Single AMR) *2
To a position: ±160 mm, ±7°
With CAPS: ±6 mm, ±0.6°
Stop Position Repeatability
(Fleet) *2
To a position: ±160 mm, ±7°
With CAPS: ±10 mm, ±0.8°
Drive Wheels Materials Steel with Vulkollan (polyurethane) tread
Standards AMR EN ISO 12100, EN ISO 13849-1, EN IEC 60204-1,
EN ISO 3691-4 (except clause 4.12), EN61000-6-2,
EN61000-6-4
Battery UN 38.3
Stationary Electronics and
Stationary Coil
EN 60335-2-29, EN 62311, EN 55011, EN 61000-6-2, UL 1564,
CAN/CSA C22.2 107.2
Wireless IEEE 802.11 a/b/g
Regulatory
Markings
AMR KC, CE, RCM
Stationary Electronics and
Stationary Coil
CE, cMETus
Battery CE
Safety
Features
Safety Scanners 2 Front Safety Scanners, 29 zone sets, selected based on velocity.
Lasers are rated as Class 1/M, eye-safe
E-Stop Buttons 2 buttons on Control Strip
Rear Bumper Stops AMR when rear bumper is depressed by physical contact
Audible Indicators Audible warning buzzer, programmable through MobilePlanner
Visual
Indicators
LED Light Strips Shows direction of movement and operational status, located on
front and rear of AMR
LED Signal Lamp Shows direction of movement and operational status, located on mast *3

*1. A 10 mm gap cannot be traversed at speeds greater than 750 mm/s.
*2. Stop position repeatability values were obtained using default AMR parameters and a map created by the OL-450S Series AMR.
*3. Optional equipment.

Charging Station

Maximum Input Current 16 A
Input Voltage 200 to 240 VAC, 50 to 60 Hz, single phase
Output Voltage 15 VDC to 60 VDC (28 VDC
nominal)
Power Consumption 3.3 kW
Maximum Output Current 60 A
Maximum Output Power 3 kW
Relative Humidity 0 to 95% non-condensing
Charging Method Wireless (primary), wired (secondary)
Ambient Operating Temperature -10 to 40°C
Storage Temperature -20 to 55°C
Ingress Protection Stationary Electronics: IP20
Stationary Coil: IP68
Altitude 2000 m maximum
Pollution Degree 1
Equipment Class Class A
Weight Stationary Electronics 5.9 kg
Stationary Coil 2.8 kg

Battery

Type Lithium-ion (LiFePO4)
Voltage 25.6 VDC
Capacity 42 Ah nominal
Recharge Time 25 min. (from 20% to 80%) *1
Charge Cycles Approx. 6000 cycles *2 *3
Duty Cycle (depth of discharge) 80%
Charging Method Wireless (primary), wired (secondary)
Ambient Charging Temperature 10 to 40°C
Discharging temperature 0 to 50°C
Storage Temperature -20 to 60°C
Humidity (operating and storage) 10 to 90%, non-condensing
Altitude 2000 m
Ingress Protection IP54
Weight 20 kg

*1. Charging time can vary based on battery cell temperature and state of charge to prolong battery life.
*2. Approximately 80% of nominal battery capacity will be available after using the battery at 100% depth of discharge.
*3. Under the following conditions:
• Temperature: 15 to 50°C
• Relative humidity: 25% to 85%

MobilePlanner Software Requirements

MobilePlanner
PC
Operating
System
Windows 10 (64-bit version), Windows 11
CPU 1.5 GHz dual-core CPU recommended
Main Memory 1.5 GB min. (4 GB min. recommended)
Hard Disk At least 400 MB of available space
Video Memory 256 MB min.
Display XGA 1024 x 768, 16 million colors minimum
MobilePlanner
Tablet Edition
Operating
System
Android® OS, Version 9 or newer, minimum 2 GB of RAM
iOS®, Version 10 or newer
Supported Languages English, German, Japanese, French, Italian, Korean, Spanish,
Polish, Simplified Chinese and Traditional Chinese

Virtual Fleet Manager Software, Minimum Hardware Requirements

Fleet Size / AMR Count Small
≤ 5
Medium
≤ 15
Large
≤ 30
X-Large
> 30 *1
Virtual CPU 2 Cores 4 Cores
Clock Speed (per core) 2 GHz 4 GHz 3 GHz 4 GHz
Virtual RAM 8 GB 16 GB 24 GB 32 GB
Virtual Disk 512 GB 1 TB
FLOW Software Version Minimum FLOW Core 4.0

*1. Contact your local OMRON representative for fleets larger than 100.
Note: The PC/IPC/Server is supplied by the user.

Service Charger

Input Voltage 100 to 240 VAC, 50 / 60 Hz
Input Current (max.) 7.5 A
Output Voltage 24 VDC Nominal
27.75 VDC Maximum
Maximum Output Current 7 A
Charge Time 72 minutes (from 0 to 20% state of charge)
Ambient Operating Temperature 10 to 40°C
Humidity 0 to 95% non-condensing
Weight 2.9 kg
Dimensions (L x W x H) 252 mm x 179 mm x 120 mm