| Item | Function | |
|---|---|---|
| Input
specifications |
Rated input voltage
(Shared power supply) |
3-phase 4-wire: 100 to 277 VAC (L-N), 173 to 480 VAC (L-L)
1-phase 2-wire: 100 to 277 VAC 1-phase 3-wire: 100 to 240 VAC (L-N), 200 to 480 VAC (L-L) 3-phase 3-wire: 1 phase grounded: 100 to 480 VAC (L-L) 3-phase 3-wire: ungrounded: 173 to 480 VAC (L-L) |
| Input voltage
fluctuation range |
85 to 115% of the rated input | |
| Connectable CT | Dedicated CT | |
| Rated input frequency | 50/60 Hz | |
| Applicable circuit type | 3-phase 4-wire, 1-phase 2-wire, 1-phase 3-wire, 3-phase 3-wire | |
| Number of
measuring circuits |
3-phase 4-wire: 1 circuit at max.
1-phase 2-wire: 4 circuits at max. 1-phase 3-wire, 3-phase 3-wire: 2 circuits at max. |
|
| CT secondary side
rated current |
According to the rating of dedicated CTs | |
| Maximum current for
CT secondary side |
According to the rating of dedicated CTs | |
| Power consumption | 15 VA or less | |
| Ambient operating temperature | -25 to 55°C (with no condensation or icing) | |
| Ambient operating humidity | 25% to 85% RH | |
| Storage temperature | -25 to 85°C (with no condensation or icing) | |
| Storage humidity | 25% to 85% RH | |
| Dielectric strength voltage | 2,000 VAC for 1 minute
Between (Voltage input terminals + Current input terminals) and LAN port Between electronic circuitry and case |
|
| Insulation resistance | 20 MΩ min (500 VDC mega)
Between (Voltage input terminals + Current input terminals) and LAN port Between electronic circuitry and case |
|
| Vibration resistance | Single amplitude: 0.35 mm, Acceleration: 5m/s2, Frequency: 10 to 55 Hz
10 sweeps each in X, Y, and Z directions for 5 min |
|
| Shock resistance | 150m/s2, 3 times each in X, Y, and Z axes, 6 directions | |
| Display | LED | |
| Weight | 250 g | |
| Mounting method | DIN rail | |
| Altitude | 2,000 m or less | |
| Degree of protection | IP20 (excluding LAN port section) | |
| Electromagnetic environment | Industrial electromagnetic environment (EN/IEC 61326-1 Table 2) | |
| Applicable standards | CE, UKCA
Installation environment: EN61010-1/EN61010-2-030, Pollution Degree 2, Overvoltage/measurement Category II (L-N: 480 V), III (L-N: 300 V) EMC: EN61326-1, ClassA (EMI), Industrial Location (EMS) UL •UL61010-1 Pollution degree 2, overvoltage Category II (L-N: 480 V), III (L-N: 300 V) •UL61010-2-030 Measurement Category II (L-N: 480 V) and III (L-N: 300 V) CSA •CAN/CSA C22.2 No.61010-1 Pollution degree 2, overvoltage Category II (L-N: 480 V), III (L-N: 300 V) •CAN/CSA C22.2 No.61010-2-030 Measurement Category II (L-N: 480 V) and III (L-N: 300 V) Korean Radio Law KSC9610-6-2, KSC9811 RCM EN61326-1 |
|