Page top

NXR-SXD1204[]-CST

NXR-S series Simple Logic Safety I/O Block for CIP Safety

NXR-SXD1204[]-CST

One safety I/O block for every machine − standardized, scalable, and easy to deploy

Quick start

Start by 3 simple steps

NXR-SXD1204[]-CST Features 2

STEP 1. Set IP address and the operation mode by rotary switch.
STEP 2. Connect safety components to the IO block with an M12 cable.
STEP 3. Start the control of the safety interlock by powering on.

Quick Connect

Reduce wiring connection man-hours to 1/5*1 of conventional methods

NXR-SXD1204[]-CST Features 4

Equipped with Smartclick connectors supporting M12 for all Power, Ethernet, and I/O ports, ensuring secure mating with just a 1/8 turn for high connection quality.

Quick Response Time

Equipped with logic functions for faster response times.

NXR-SXD1204[]-CST Features 6

• Fast response performance with Max. 15 ms*2.
• Makes it easy to maintain safe distance by built-in logic.

Quick Trouble Shooting

Cut troubleshooting manhours to 1/5*1 using the intuitive built-in Web UI.

NXR-SXD1204[]-CST Features 8

• Web UI enables tool-less status check, like power supply, communication, I/O and other statuses.
• Achieve tool-less troubleshooting and maintenance for unmatched efficiency.

*1. The comparison with conventional products has been verified by our company based on.
*2. Safety response performance per user manuals; comparison with our products.