Page top

EE-SPW311 / 411

Long-distance Through-beam Photomicrosensor

EE-SPW311 / 411

Through-beam Photomicrosensor with a sensing distance as long as 1 m.

Sensors

Appearance Sensing method Sensing distance Output type Output
configuration
Model
Through-beam
type
1 m NPN output Dark-ON EE-SPW311
Light-ON EE-SPW411

* Both an EE-1006L Connector with Cable for the Emitter and an EE-1006D Connector with Cable for the Receiver are
    included with the Photomicrosensor.
    Refer to Accessories when using non-standard connectors, including Robot Cables and PNP Adapters.