Page top

EE-SPW311 / 411

Long-distance Through-beam Photomicrosensor

EE-SPW311 / 411

Through-beam Photomicrosensor with a sensing distance as long as 1 m.

Models EE-SPW311, EE-SPW411
Sensing distance 1 m
Sensing object Opaque: 5 mm dia. min.
Directional angle 5 to 20 °
Light source GaAs infrared LED (pulse lighting) with a peak wavelength of 940 nm
Indicator *1 Light indicator (red)
Supply voltage 5 ( -5%) to 24 (+10%) VDC, ripple (p-p): 5% max.
Current consumption Emitter: 20 mA max., Receiver: 20 mA max.
Control output NPN open collector:
Load power supply voltage: 5 to 24 VDC
Load current: 100 mA max.
OFF current: 0.5 mA max.
100 mA load current with a residual voltage of 0.8 V max.
10 mA load current with a residual voltage of 0.4 V max.
Response frequency *2 100 Hz min.
Ambient illumination 3,000 lx max. with incandescent light on the surface of the receiver
Ambient temperature
range
Operating: - 10 to +55 ° C
Storage: - 25 to +65 ° C
Ambient humidity range Operating: 5% to 85%
Storage: 5% to 95%
Vibration resistance Destruction: 200 to 2,000 Hz (peak acceleration: 100 m/s2)
1.5-mm double amplitude for 2 h (4-min periods) each in X, Y, and Z directions
Shock resistance Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC IP60
Connecting method Special connector (soldering not possible)
Weight (packaged) Approx. 8.8 g
Material Case Polybutylene phthalate (PBT)
Lens Polycarbonate
Accessories EE-1006L/D Connectors with Cables, Instruction Manual

*1. The indicator is a GaP red LED (peak wavelength: 700 nm).
*2. The response frequency was measured by detecting the following rotating disk.

EE-SPW311 / 411 Specifications 2