| Product | Connector
*1 *4 |
Connector
with Cable *1 |
Connector
with Robot Cable *1 |
Connector
*4 |
Connector
(short- circuited between positive (+) and L ter- minals) *2 *4 |
Connector
with Cable |
|
|---|---|---|---|---|---|---|---|
| Model | EE-1009 | EE-1010 | EE-1010-R | EE-1001 | EE-1001-1 | EE-1006 | |
| Appearance | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
| Contact resistance | 20 mΩ max.
(at 20 mV max., 100 mA max.) |
15 mΩ max. (at 100 VDC max.) | 10 mΩ max.
(100 VDC max.) |
||||
| Insertion/removal
durability *3 |
50 times min. | --- | |||||
| Insertion strength | No. of poles ✕ 6 N max. | 68.6 N max. | 50 N max. | ||||
| Surplus strength
(housing holding strength) |
No. of poles ✕ 0.4 N max. | --- | 20 N max. | ||||
| Standard cable length | --- | 1 m, 2 m | --- | 1 m, 2 m | |||
| Lock strength *3 | No. of poles ✕ 29 N min. | --- | |||||
| Ambient humidity | - 10 to +60 °C | - 10 to +75 °C | - 10 to 60 °C | ||||
| Material | Housing | Polybutylene phthalate (PBT) | |||||
| Contact | Phosphor bronze | ||||||
| Applicable
Photomicrosensors |
EE-SX67[] (A, P, R) (Connector Models only), EE-SX47[], EE-SY67[], EE-SPY31[]/41[],
EE-SPX303N/403N |
||||||